D-PAK Fixed Displacement Hydraulic Power Units | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
D-PAK Fixed Displacement Hydraulic Power Units

D-PAK Fixed Displacement Hydraulic Power Units

Parker D-Pak Hydraulic Power Units deliver high-quality power with 207 bar (3,000 psi) capability and quiet, leak-free operation, all in a compact, vertical design.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids
  • Operating Pressure: 3000 psi, 207 bar
  • Motor Type: NEMA
  • Tank Capacity: 5 gal, 19 L
  • Motor Power Output Rating: 1/2 to 3 HP, 0.37 to 2.24 kW
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Flow Rate: 0.9 to 2.7 gal/min @1800 Rpm, 3.4 to 10.2 L/min @1800 Rpm
  • Operating Speed: 600 to 2200 RPM
  • Pump Type: External Gear
  • Weight: <=145 lb, <=66 kg
  • Input Power: <=3 HP

Full Product Description

Durable and compact, Parker D-Pak Hydraulic Units provide a fixed displacement power option for a variety of industrial applications. Featuring a unique vertical design, D-Pak units reduce footprint and operational noise. Additionally, Parker filtration helps ensure a longer service life. Utilizing proven Parker connector technology, D-Pak units deliver the quality and reliability needed to increase productivity.

Markets:
• Factory Automation
• Machine Tools
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Power Generation
• Transmission & Distribution
• Molding
• Packaging Machinery
• Printing & Marketing Equipment
• Vehicle Assembly Facilities
• Material Handling Equipment
• Lumber and Wood
• Miscellaneous Processing

Features/Benefits:
• Proven Performance
• Reliable leak protection/reduction of leak points
• Glycerin-filled pressure gauge for protection against system shock
• Oil level gauge with thermometer for improved diagnostics
• Increased Lifespan
• Submerged pump to protect from cavitation
• Design and Flexibility
• Quieter operation
• Vertical orientation to save floor space
• Ease of Use
• Easy-to-fill reservoir to prevent spills
• Highly accessible relief valve
• Precision mounting adaptors

Applications:
• Clamping circuits
• Machine tooling
• Small automation
• Trash compactors

Technical Characteristics:
• Power rating of ½ Hp, 1 Hp, 2 Hp, 3 Hp
• Flow range of 0.9 – 2.7 GPM (at 1,800 rpm)
• Maximum operating pressure of 207 bar (3,000 psi)
• Speed range of 600 – 2,200 rpm
• Tank capacity of 5 gallons  

Related Documents

×

687854
246579