Load-Sense Directional Control Valve - VP120 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Load-Sense Directional Control Valve - VP120 Series

Load-Sense Directional Control Valve - VP120 Series

Parker’s VP120 series is a sectional, pressure compensated load sensing directional control valve for mobile machines.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Maximum Operating Temperature: +200 °F
  • Configuration: Sectional
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inline
  • Actuation Type: Hydraulic Pilot, Electrohydraulic
  • Function: Load Sensing
  • Seal Material: Nitrile
  • Body Material: Grey Iron
  • Product Type: Mobile Directional Control Valve
  • Maximum Operating Pressure: 4000 psi, 275 bar
  • Maximum Flow Rate: 45 gal/min, 170 L/min
  • Connection Type: ISO (1179-1), SAE (J1926-1)
  • ATEX Specifications Met: II 2G Ex mb II T4, II 2D mbD 21 T130°c, I M2 Ex mb I

Full Product Description

Parker's VP120 delivers accuracy, control ability, power density, endurance, and versatility where productivity and efficiency are a must. It can be used as in a load sense flow sharing system as well as systems using load sense non-compensated and fixed displacement pumps.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Rail
• Other Mobile

Features/Benefits:
• Post compensated flow sharing
• Manual, hydraulic pilot, and EH actuation
• Variety of standard and custom spools
• Pressure limiting with flow sharing
• On board pilot generation
• Increased anti cavitation protection

Applications:
• Digger Derrick
• Forestry Skidder
• Forestry Grapple Cranes
• Railway Maintenance Equipment
• Skid Steer Loaders
• Snow and Ice Vehicles
• Steering
• Telehandlers

Related Documents

×
Products
VP120 Series

687854
687505