Mobile Directional Control Valves - PC55 Series | Product Series

Filter by

    No filters selected

Size

Maximum Operating Pressure

Maximum Flow Rate

Mounting Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valves - PC55 Series

Mobile Directional Control Valves - PC55 Series

Parker’s PC55 series valve is a sectional, pressure compensated load sensing directional control valve for mobile machines.

Technical Specifications

  • Maximum Operating Temperature: +200 °F
  • Minimum Operating Temperature: 20 °F
  • Actuation Type: Hydraulic Pressure
  • Body Material: Ductile Iron
  • Seal Material: Nitrile
  • Maximum Flow Rate: 70 gal/min, 265 L/min
  • Maximum Operating Pressure: 4000 psi, 275 bar
  • Valve Type: Sectional, up to 10 work sections
  • Control Method: Lever, Solenoid and Hydraulic Remote

Full Product Description

Parker’s PC55 series valve is a high performance, high durability product which lends itself to applications in which long life and repeatability are required. This valve can be designed to fit into a load sense post compensated system application. With post compensation, this valve series allows for flow sharing when pump over demand is required.

Markets:
• Construction
• Material Handling
• Other Mobile

Features/Benefits:
• Leads the market place with a superior design
• Large variety of spool and port accessory options to fit every need
• A variety of actuation types available such as manual, hydraulic pilot, pneumatic and electro-hydraulic

Applications:
• Suitable for Various Mobile Applications

Related Documents

×
Products Size Maximum Operating Pressure Maximum Flow Rate Mounting Type
PC55 Series SAE 16 4000 PSI 70 GPM Stackable up to 10 sections

687854
687505