Mobile Directional Control Valves - VP170 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Directional Control Valves - VP170 Series

Mobile Directional Control Valves - VP170 Series

Parker’s VP170 series is a sectional, pressure compensated load sensing directional control valve for mobile machines.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Maximum Operating Temperature: +200 °F
  • Configuration: Sectional
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inline
  • Actuation Type: Lever, Pneumatic, Solenoid and Hydraulic Remote
  • Function: Pressure Compensated, Load Sensing
  • Seal Material: Nitirle
  • Body Material: Cast Iron
  • Maximum Flow Rate: 50 gal/min, 189 L/min
  • Maximum Operating Pressure: 5000 psi, 345 bar

Full Product Description

Parker's VP170 delivers accuracy, control ability, power density, endurance, and versatility where productivity and efficiency are a must. It can be used as in a load sense flow sharing system as well as systems using load sense non-compensated and fixed displacement pumps.

Markets:
• Construction Equipment
• Material Handling Equipment
• Other Mobile

Features/Benefits:
• Post compensated flow sharing
• Manual, hydraulic pilot, pneumatic, and EH actuation
• Variety of standard and custom spools
• On board pilot generation
• Increased anti cavitation protection

Applications:
• Cranes
• Dozers
• Excavators
• Snow and Ice Vehicles
• Steering
• Truck Cranes
• Wheel Loaders

Related Documents

×
Products
VP170 Series

687854
687505