Pressure Compensated Directional Control Valve - VP/VPO Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Compensated Directional Control Valve - VP/VPO Series

Pressure Compensated Directional Control Valve - VP/VPO Series

Parker’s VP/VPO series valve is a stackable, multi-section, load-sensing, pressure-compensated directional valve for mobile equipment.

Technical Specifications

  • For Fluid Type: Hydraulic Oil
  • Maximum Operating Temperature: +200 °F
  • Configuration: Sectional
  • Minimum Operating Temperature: -40 °F
  • Mounting Type: Inline
  • Actuation Type: Lever, Solenoid, Hydraulic Remote
  • Function: Proportional, Load Sense, Pressure Compensated Directional Control Valve
  • Seal Material: Nitrile
  • Body Material: Cast Iron
  • Maximum Flow Rate: 55 gal/min, 208 L/min
  • Maximum Operating Pressure: 4000 psi, 275 bar
  • Specifications Met: ATEX, MSHA, CSA, Approved for XP & Intrinsically Safe areas

Full Product Description

Parker’s VP/VPO series valve delivers excellent simultaneous-operating characteristics, which enable several machine functions to be operated at the same time, regardless of the sizes of individual loads. The VP/VPO Series is of wholly modular construction to facilitate precise customization for different applications.

The total modularity of the VP/VPO Series gives unique opportunities to integrate a wide range of normally external functions into the valve. Such functions can be common or specific to individual spool-sections, so that widely differing criteria for individual machine functions can be met in just one valve.

This enables compact, tailored logical, pre-tested, service-friendly system solutions to be created for many different types of machines.

Markets:
• Aerial
• Construction Equipment
• Material Handling Equipment
• Mining
• Oil & Gas

Features/Benefits:
• The spools in the VP/VPO Series can be actuated directly by means of levers or remotely by hydraulic or electro-hydraulic remote control
• 9 standard flow ratings with adjustable compensators to tailor exact actuator speeds
• Pressure Limiters provide greater efficiency reducing heat saving horsepower
• Can be configured in a combination of 1-12 work sections
• Maximum recommended flow rate per spool section is 208 lpm.
• Several Explosion Proof solenoids to adapt to your harsh environments; MSHA, including CSA and IECEx
• Transition adapters the valve to be combined with VPL Series to simplify plumbing and reduce envelope size.

Applications:
• Suitable for Various Mobile Applications

Related Documents

×
Products
VP, VPO Series

687854
687505