Aluminum Motors – PGM505 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Motors – PGM505 Series Aluminum Motors – PGM505 Series

Aluminum Motors – PGM505 Series

Parker’s Aluminum Motor PGM505 Series fixed displacement gear motor offers high performance and high power density dues to its aluminum construction.

Technical Specifications

  • Product Type: Motor 505, high pressure aluminum, external gear
  • Displacement: 2 to 12 cm3/rev (Motor), 0.12 to 0.73 inch3/rev (Motor)
  • Direction of Rotation: Clockwise, Counter Clockwise, Bi-Directional
  • Mounting Type: SAE 2-Bolt or 4-Bolt Square
  • Shaft Type: SAE Splined, Keyed
  • Shaft Seal Material: NBR, FPM [FKM], NBR, FPM [FKM]
  • Number of Ports: SAE Straight Thread
  • Inlet Port Size: Common or Separate with Multiple Gear Sets
  • For Fluid Type: Fire Resistant Fluids : Water-Oil Emulsions 60/40, HFB; Water-Glycol, HFC; Phosphate Esters, HFD, Mineral Oil
  • Operating Temperature: 5 to 176 °F (Operating), -4 to 5 °F (Cold start)
  • Operating Speed: 500 to 4000 RPM
  • Minimum Inlet Pressure Rating: -0.25 bar
  • Maximum Inlet Pressure Rating: 1.4 bar, 20 psig
  • Maximum Continuous Vacuum Pressure: 13 cm (5 in) Hg at operating temperature
  • Continuous Outlet Pressure: up to 275 bar, up to 4000 psi
  • Drain Option: Rear

Full Product Description

Parker’s 505 series fixed displacement gear motors offer cost effective, high power density due to their aluminum, bushing block construction, making them ideal in a broad selection of markets such as Material Handling, Agriculture, Turf, as well as a variety of Industrial Applications. They are available as single or multi-section motors.      

Markets:
• Aerial
• Agriculture Machinery
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Oil & Gas

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available

Applications:
• Fan drive motors
• Mower motors
• Sweeper motors
• Pump drive

Technical Specifications:
• Sizes from 2 to 13cc
• Operating pressures up to 275 bar (3,988 psi)
• Speeds up to 4,000 rpm
• CW, CCW, and Bi-rotational motors available
• SAE shafts, flanges and porting available
• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

Related Documents

×

687854
688058