Aluminum Pumps – PGP505H Series | Product Series

Filter by

    No filters selected

Displacement

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Aluminum Pumps – PGP505H Series Aluminum Pumps – PGP505H Series

Aluminum Pumps – PGP505H Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Control Method: No
  • Media: n/a
  • Mounting Option: SAE
  • Port Connection: SAE, ODT
  • Configuration: Single
  • Operating Pressure: up to 3191 psi, up to 220 bar
  • Body Material: Aluminum
  • Pump Type: Fixed, Gear
  • Flow Rate: n/a, n/a
  • Displacement: up to 0.79 inch3/rev, up to 12.9 cm3/rev
  • Application: Transportation
  • Drain Option: No
  • Brand: Parker
  • Circuit Path: Open
  • Division: Pump & Motor Division
  • Product Type: Hydraulic Pump
  • Technology: Gear Pump
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: 12.9 cm3/rev, 0.79 inch3/rev
  • Maximum Flow Rate: n/a, n/a
  • Maximum Fluid Temperature: 158 °F, 70 °C
  • Minimum Fluid Temperature: -40 °F, -40 °C
  • Maximum Noise Level: 63 dBA @2950 Rpm
  • Maximum Operating Pressure: 220 bar, 3191 psi
  • Radial Load Capacity: n/a, Consult Parker
  • Maximum Operating Speed: 3000 RPM
  • Maximum Kinematic Viscosity: 150 cSt
  • Minimum Kinematic Viscosity: 15 cSt
  • Weight: n/a, n/a

Full Product Description

Parker’s Aluminum Pump 505H Series is a silent fixed displacement gear pump which utilizes a specially developed rotor profile. Quiet high performance and high power density making them ideal in a broad selection of markets such as Material Handling, Agriculture, Turf, as well as a variety of Industrial Applications. They are available as single section pumps.

Markets:
• Aerial
• Agriculture Machinery
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Constant mesh helicoidal gear design for quiet operation

Applications:
• Power steering pumps
• Brake pump
• Hydraulic Power Unit
• Aerial Lift
• Transfer pump
• Lube pump

Technical Specifications:
• Sizes from 4.2 to 12.9cc (0.25 to 0.79 cir)
• Operating pressures up to 220 bar (3,191 psi)
• Speeds up to 3,000 rpm
• CW, and CCW rotation pumps available
• SAE shafts, flanges and porting available

Related Documents

×
Products Displacement
PGP505H Series Silent fixed displacement

687854
688058