OBSOLETE-MPE-Series Low Power Brushless Servo Motors | Product Series

필터 기준:

    선택한 필터 없음

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
OBSOLETE-MPE-Series Low Power Brushless Servo Motors

OBSOLETE-MPE-Series Low Power Brushless Servo Motors OBSOLETE

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

기술 사양

  • 프레임 크기: 40 mm, 60 mm, 80 mm
  • 연속 토크: 0.15 to 3.52 Nm, 1.4 to 31.3 lb-inch
  • 최고 토크: 0.35 to 9.54 Nm, 3.1 to 84 lb-inch
  • 정격 속도: up to 4000 RPM
  • 입력 전압: 230 VAC
  • 피드백 유형: 2500 ppr Incremental Encoder
  • 호환 Parker 드라이브: Compax3, ARIES
  • 충족된 사양: -
  • 유입 방지 등급: IP40, IP65
  • 고정 브레이크 포함: No
  • 냉각 방법: Air-Cooled / Natural Convection
  • 샤프트 유형: Keyway
  • 주문형 버전 이용 가능: No

전체 제품 설명

The MPE is an economical servo motor that extends the MPP family to smaller frame sizes.  It is Parker's lowest priced, housed, servo motor.  The MPE is inventoried allowing for immediate shipment from our factory.

• Segmented lamination technology, provides high torque
• Potted stator design for improved thermal efficiency
• High-performance Neodymium magnets
• Available in 40, 60, and 80mm frame sizes
• Continuous Stall Torques - 0.15 Nm to 3.52 Nm (1.4 in-lbs to 31.3 in-lbs)
• Peak Torque Ratings - 0.35 Nm to 9.54 Nm (3.1 in-lbs to 84.0 in-lbs)
• Rated Speed - 3974 RPM
• Feedback Options - 2500 line encoder
• Flying leads with low cost connectors
• IP Rating - IP64 standard, IP65 optional with shaft seal
• CE
• Best-in-class lead-time, two year warranty
• Compatible with Parker Compax3 and Aries series servo drives

관련 문서

×
제품

687611
936514