Replacement Crimper Connectors for MiniKrimp™ Crimpers | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Estilo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Replacement Crimper Connectors for MiniKrimp™ Crimpers

Replacement Crimper Connectors for MiniKrimp™ Crimpers

The bent tube assembly Crimper Connectors are cost effective, stainless steel, rigid bent tube replacement accessories designed for the MiniKrimp™ Air Over Hydraulic Model and the MiniKrimp™ Hand Pump Model.

Especificaciones técnicas

  • Tipo de equipamiento: Minikrimp
  • Estilo de productos: Hand Pump Air over Hydraulic

Descripción completa del producto

Parflex Crimper Connectors are stainless steel, rigid bent tube replacement accessories designed for both the MiniKrimp™ Air Over Hydraulic Model and the MiniKrimp™ Hand Pump Model. These pre-formed assemblies provide a quick fix for the MiniKrimp should damage occur.

Markets:
• Industrial
• Mobile Equipment
• Transportation
• Marine
• Oil & Gas

Features/Benefits:
• Pre-formed for quick easy installation

Applications:
• Wide range of applications that involve the use of Parflex fittings (54, 55, 56, 57, 58, 58H, 91, 91N, 92, 93N, CY, MS, SF and HY Series) and a majority of thermoplastic, rubber, PTFE and specialty hoses

Technical Specifications:
• Connectors are designed exclusively for use with the Parflex MiniKrimp™
• No other connectors are approved for use with the MiniKrimp™ without expressed written consent for Parker Parflex Division's technical support

Documentos relacionados

×
Productos Estilo
015308 Hand Pump
025349 Air Over Hydraulic

687848
687563