Minikrimp™ Folding Stand | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Minikrimp™ Folding Stand

Minikrimp™ Folding Stand

Parker's Minikimp ™ Folding Stand is a light weight folding stand designed exclusively for the Minikrimp portable crimper.

Especificaciones técnicas

  • Tipo de equipamiento: Minikrimp

Descripción completa del producto

Parker's Minikimp™ Folding Stand is strong, lightweight (less than 4 pounds) and corrosion resistant.  Its articulated design provides maximum versatility and portability and accommodates both the hand pump and air-over-hydraulic models of the MiniKrimp portable crimping system and includes all necessary hardware for assembly.  The unit also provide ample clearance to insert and extract the hose assembly through the crimp bowl without issue.  

Markets:  
• Fluid Handling
• Industrial
• Mobile
• Marine
• Oil & Gas

Features/Benefits:
• Light weight and robust
• Patented fold up design is easy to store

Applications:
• Crimper

Documentos relacionados

×
Productos
94C-MKS

687848
687563