Frameless Servo Motors Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Frameless Servo Motors Series

Frameless Servo Motors Series

Build your own high performance motor with our Frameless Kit Motors. An ideal solution for machine designers looking for high performance in a small space at a low price. Parker can provide value added solutions to assist in the integration of our kits.

Especificaciones técnicas

  • Tamaño del bastidor: 32 mm, 44 mm, 64 mm, 89 mm, 178 mm
  • Par continuo: 0.08 to 25.7 Nm, 0.73 to 227.75 lb-inch
  • Par motor: 0.26 to 81.7 Nm, 2.32 to 723.41 lb-inch
  • Velocidad nominal: up to 30000 RPM
  • Voltaje de entrada: Various
  • Tipo de retroalimentación: Hall Effect Sensor
  • Accionamiento Parker compatible: Compax3, ARIES
  • Cumplimiento con especificaciones: UL/cUL
  • Grado de protección de admisión: IP00
  • Freno de sujeción incluido: n/a
  • Método de enfriamiento: Air-Cooled
  • Tipo de eje: n/a
  • Versiones personalizadas disponibles: Yes

Descripción completa del producto

Parker’s K-Series frameless motors allow for integration into a machine for direct drive of an axis without the need for additional parts that would add size and compromise system performance.    Direct drive motion construction gives machine builders the advantages of smaller size, better performance and lower cost.   Available in multiple frame sizes, stack lengths and winding options to meet a variety of application requirements.

Markets
• Semiconductor and electronics
• Industrial automation
• Automotive
• Medical and life science
• Aerospace
• Robotics
• Military

Features and Benefits
• High copper fill and use of high grade neodymium magnets provides strong power density
• Skewed lamination reduces cogging for low speed applications
• Commutation hall board for feedback available as an option
• Frame sizes of 32, 44, 89, 127 and 178mm to meet a wide variety of application requirements

Applications
• Packaging
• Processing
• Bottling
• Milling
• Conveyors
• Robotic propulsion and ancillary axis

Documentos relacionados

×

687848
936514