In-Line Mounted Pilot Operated Relief Valve - RPJL Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño del puerto

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
In-Line Mounted Pilot Operated Relief Valve - RPJL Series

In-Line Mounted Pilot Operated Relief Valve - RPJL Series

Parker’s RPJL In-line Relief valve rated at 25 GPM is designed for limiting the maximum pressure which can be applied to the portion of the hydraulic circuit where it is installed.

Especificaciones técnicas

  • Para tipo de fluido: Hydraulic Oil
  • Tamaño de la conexión: #10, #12, 1/2", 3/4"
  • Temperatura máxima de funcionamiento: +200 °F
  • Índice de caudal máximo: 25 gal/min
  • Temperatura mínima de funcionamiento: -40 °F
  • Tipo de accionamiento: Hydraulic Pressure
  • Tipo de conexión: SAE, NPT
  • Rango de control de presión: Adjustable
  • Material de la junta: Nitrile
  • Estilo de productos: In-Line Pilot Mounted Operated Relief Valve
  • Mecanismo de ajuste: Adjustable
  • Presión de trabajo máxima: 5000, 2000 psi
  • Material del cuerpo: Cast Iron (GSJ)
  • Tipo de montaje: In-Line
  • Peso: 3 lb

Descripción completa del producto

Parker’s RPJL In-line Relief valves are pilot operated, poppet type relief valve. The valve is a compact, low profile relief design that is screw adjustable from 500 to 5000 PSI. Their best application is a main system relief where smooth consistent performance is required.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Compact, low profile design
• Hardened and ground poppet
• High-tensile compacted graphite body
• Pilot operated for smooth, stable operation
• Standard porting options are 1/2” NPT and 3/4” NPT as well as SAE-10 and SAE-12
• Rated at 5000 PSI with SAE ports with a maximum recommend pump or actuator flow of 25 GPM

Applications:
• Suitable for various mobile applications

Documentos relacionados

×
Productos Tamaño del puerto
RPJL-10-A SAE-10
RPJL-12-A SAE-12
RPJL-50-A 1/2" NPT
RPJL-75-A 3/4" NPT

687848
687505