Aluminum Pumps - Series GPA | Product Series

Filtrer etter

    Ingen filtre er valgt

Skaff deg en Parker-konto i dag!

Opprett én konto for å administrere alt du gjør med Parker, alt fra preferanser for handel til applikasjonstilgang.


LOADING IMAGES
Aluminum Pumps - Series GPA

Aluminum Pumps - Series GPA

Parker's Aluminum Pump GPA Series fixed displacement gear pump offers high performance and high power density due to its aluminum construction.

Tekniske spesifikasjoner

  • Pumpetype: Gear
  • Yttermateriale: Aluminum
  • Konfigurasjon: Single, Tandem, Multiple
  • Forskyvning: 8 to 19 cm3/rev, 0.49 to 1.16 inch3/rev
  • Driftstrykk: 250 bar, 3625 psi
  • Flowhastighet: 30 L/min, 7.92 gal/min
  • For oljetype: Standard Hydraulic Fluids
  • Maksimum driftshastighet: 2000 RPM
  • Laveste væsketemperatur: -40 °F
  • Maksimal væsketemperatur: 120 °C, 248 °F
  • Vekt: 5.4 kg, 11.88 lb
  • Akseltype: ISO
  • Monteringsalternativ: ISO
  • Porttype: Consult Parker
  • Porttilkobling: BSPP
  • Rotasjonsretning: Clockwise, Counterclockwise, Bi-Rotational
  • Kretsbane: Open
  • Media: Hydraulic, Hydraulic Fluids
  • Min. kinematisk viskositet: 38 SUS
  • Maks. kinematisk viskositet: 4664 SUS
  • Gjennomkjøringsevne: Yes
Safety Warning

Full produktbeskrivelse

Parker Aluminum Pump GPA Series fixed displacement gear pump offers high performance and high power density dues to its aluminum construction, making it an ideal selection for Truck applications.

Markets:
• Construction Equipment
• Material Handling Equipment

Features & Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Journal bushings for long life
• Pressure balanced thrust blocks for high efficiency
• Multiple sections available
• Din 5462 , Flange and shaft

Applications:
• Aerial lift
• Tippers
• Small medium duty cranes
• Hydraulic power unit

Technical Specifications:
• Sizes from 8 to 19 cc
• Operating pressures up to 250 bar
• Speeds up to 2000 rpm

For detailed technical information on GPA pumps please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Germany

Relaterte dokumenter

×

687616
687925