Accumulator Charging Kits - (Europe) | Product Series

Filtrera efter

    Inga filter har valts

Slangtyp

Anslutningstyp

Pressure Range (bar)

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
Accumulator Charging Kits - (Europe)

Accumulator Charging Kits - (Europe)

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen into most of the hydraulic accumulators available on the market.

Tekniska specifikationer

  • Produktserie: Charging Kit
  • Produkttyp: VGU and Universal Charging Kits
  • Förpackningstyp: Plastic Carry Case
  • Tryckmätartyp: up to 1000 bar
Safety Warning

Fullständig produktbeskrivning

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen (N2) into most of the hydraulic accumulators available on the market.

Parker charging kits are supplied in a plastic carry case for added protection and portability. The kit includes different adaptors for accumulator connections which can differ depending on the country and nitrogen gas bottle design.

Many options are available including: - pressure gauges, adaptors,  connectors and special nitrogen hoses.

We have included a small selection of part numbers, for more options or additional information please download the Accumulator Catalogue or contact us. Many of our accessories are also detailed in our product brochures.

Formerly branded as Olaer and Fawcett Christie Hydraulics.

Markets:
• Industrial
• Mobile
• Energy
• Processing
• HVAC
• Defense
• Renewable
• Marine
• Mining
• Oil and Gas
• Rail

Features/Benefits:
• Options include different pressure ranges, adaptors and connectors to suit the most commonly used accumulators available on the market.
• Supplied in a foam filled plastic carry case for added protection and portability.
• A complete kit for the control and adjustment of nitrogen pre-charge in accumulators.
• Offers a safe solution for accumulator maintentance

Applications:
• Hydraulic applications
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Truck
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Maintenance

Relaterade dokument

×
Produkter Slangtyp Anslutningstyp Pressure Range (bar)
20214122823 TS2: Dimension connection gas bottle 21,8 x 1,814 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28 0-250
20214122833 TS3: Dimension connection gas bottle 24,32 W14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28 0-250
20214139823 TS2: Dimension connection gas bottle 21,8 x 1,814 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28 0-400
20214139833 TS3: Dimension connection gas bottle 24,32 W14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28 0-400
20214139883 TS8: Dimension connection gas bottle 0,860 BSW 14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28 0-400
20214139893 TS9: Dimension connection gas bottle 24,32 W 14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28 0-400
10691-02 Connection for UK bottle G1/4" 0-25
10691-03 Connection for UK bottle G1/4" 0-60
10691-04 Connection for UK bottle G1/4" 0-160
10691-05 Connection for UK bottle G1/4" 0-250
10691-07 Connection for UK bottle G1/4" 0-400
10690-02 No bottle adaptor - 1/4"BSP female swivel G1/4" 0-25
10690-03 No bottle adaptor - 1/4"BSP female swivel G1/4" 0-60
10690-04 No bottle adaptor - 1/4"BSP female swivel G1/4" 0-160
10690-05 No bottle adaptor - 1/4"BSP female swivel G1/4" 0-250
10690-07 No bottle adaptor - 1/4"BSP female swivel G1/4" 0-400
10692-10 No bottle adaptor - 1/4"BSP female swivel G1/4" 0-690
20214122883 TS8: Dimension connection gas bottle 0,860 BSW 14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28 0-250
20214122893 TS9: Dimension connection gas bottle 24,32 W 14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28 0-250
20270749929 TS2: Dimension connection gas bottle 21,8 x 1,814 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28x1.5, M16x200, M16x150, 3/4"BSP HEX 0-400
20270749939 TS3: Dimension connection gas bottle 24,32 W14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28x1.5, M16x200, M16x150, 3/4"BSP HEX 0-400
20270749989 TS8: Dimension connection gas bottle 0,860 BSW 14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28x1.5, M16x200, M16x150, 3/4"BSP HEX 0-400
20270749999 TS9: Dimension connection gas bottle 24,32 W 14 7/8"UNF (short), 7/8"UNF (long), 5/8"UNF, 0.302" (8V1), G 1/4", M28x1.5, M16x200, M16x150, 3/4"BSP HEX 0-400

A20641
687940