Communication cables - IQAN modules to PC | Product Series

Filtrera efter

    Inga filter har valts

Accessory Type

Skaffa ditt Parker-konto idag!

Skapa ett konto där du kan hantera allt som rör Parker, från dina köppreferenser till åtkomsten till din app.


LOADING IMAGES
Communication cables - IQAN modules to PC

Communication cables - IQAN modules to PC

Parker’s IQAN communication cables vary in length and consist of a controller's mating connector or flying leads pre-assembled with an appropriate PC connection for RS232, USB or ethernet.

Tekniska specifikationer

  • Elektrisk anslutning: HR30 to USB Type B, HR12 to DB9, HR12, HR30 to USB Type A, USB Type B, RJ45 to M12, M12 to RJ45 Jack
Safety Warning

Fullständig produktbeskrivning

Parker’s IQAN communication cables are available for each of the IQAN master controllers and master displays. The cables are an easy way to quickly interface your PC to an IQAN master via RS232, USB or Ethernet without having to build a custom cable.  The sealed panel mount adapters offered for USB or Ethernet are perfect for building diagnostic connections into a machine harness.

Markets:
• Mobile
• Transportation

Features/Benefits:
• All connections pre-wired in the mating master and PC connectors
• Easy to source as a single part number instead of building your own

Applications:
• Any mobile equipment or vehicle

Relaterade dokument

×
Produkter Accessory Type
2830014 IQAN-MDL2 sealed panel mount USB adapter cable
5030024 IQAN-MDM RS-232 cable
5030089 IQAN flying lead RS-232 adapter cable, IQAN-TOC8 or -TOC2
5030110 IQAN-MDL2 USB cable
5030124 IQAN flying lead, sealed panel mount USB adapter cable
20077780 IQAN-MD4 ethernet cable
20077785 IQAN-MD4 sealed panel mount ethernet adapter cable

A20641
936514