PTFE 4:1 Heat Shrinkable Tubing | Product Series

Filter by

    No filters selected

Minimum Expanded I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE 4:1 Heat Shrinkable Tubing

PTFE 4:1 Heat Shrinkable Tubing

4:1 PTFE Heat Shrink Tubing has the largest expansion ratio available in a PTFE shrink tubing, enabling it to provide a protective covering for irregular shaped objects.

Technical Specifications

  • Product Type: Heat Shrink Tubing, 4:1
  • Specifications Met: ASTM 2902, Type I, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI, AS 23053/12
  • Application: Electrical Insulation, High Temperature Applications, Laboratory, Protective Cover
  • Minimum Expanded Inside Diameter: 0.078 to 1-1/4 inch, 1.98 to 32 mm
  • Recovered Inside Diameter: 0.025 to 0.347 inch, 0.64 to 8.8 mm
  • Recovered Wall Thickness: 0.009 to 0.015 inch, 0.23 to 0.38 inch
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: 0.0008 to 0.0174 lb/ft, 0.0012 to 0.0259 kg/m
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Size: 5/64 to 1-1/4 inch
  • Length per Package: n/a
  • Length: 4 ft Custom lengths available, 1.22 m Custom lengths available
  • Product Style: Industrial Wall

Full Product Description

When the heat is on, Parker manufactures PTFE high temperature heat shrink tubing, a fluoropolymer heat shrink tubing that protects components from heat, sparks and contaminants while handling long term exposure to  temperatures as high as 500°F (260°C).  When heated, the heat shrink conforms to the size and shape of the original object, providing a protective covering. The biggest advantage to using Parkers' PTFE 4:1 is its' ability to easily slip over objects with protrusions or irregular shapes and still provide a snug fit.   In addition, the thin wall promotes quick installations while keeping the tubing flexible. For a full recovery, the expanded diameter should be 50% larger than the diameter of the object to be recovered over.

Markets:
• Industrial
• Government
• Electrical

Features/Benefits:
• 4:1 shrink ratio
• Exceptional heat resistance up to 500°F (260°C)
• Chemical resistant
• Chemically inert
• Superior dielectric strength
• Lowest coefficient of friction
• Self-extinguishing
• Non-wetting

Applications:
• Protective covering for components
• Electrical insulation
• Rollers
• Bulb protection
• Battery Pack protection

Certifications/Compliance:
• ASTM D2902 Type I
• AMS 3584A
• USP Class VI compliant< br/>• UL 94 V-0 compliant

Specifications:
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, coils are available as a custom run
• Shrink Temperature: 662°F/350°C for 10 minutes per AMS-DTL-23053/12A
•Colors available as custom run

Related Documents

×
Products Minimum Expanded I.D. (inch)
HS4TFI5/64-NT-SP 0.078
HS4TFI1/8-NT-SP 0.125
HS4TFI3/16-NT-SP 0.187
HS4TFI1/4-NT-SP 0.250
HS4TFI5/16-NT-SP 0.312
HS4TFI3/8-NT-SP 0.375
HS4TFI7/16-NT-SP 0.438
HS4TFI1/2-NT-SP 0.500
HS4TFI5/8-NT-SP 0.625
HS4TFI3/4-NT-SP 0.750
HS4TFI7/8-NT-SP 0.875
HS4TFI1.00-NT-SP 1
HS4TFI1.25-NT-SP 1.250

687584
687563