ETFE Heat Shrink Tubing 1.5/1 | Product Series

Filter by

    No filters selected

Minimum Expanded I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ETFE Heat Shrink Tubing 1.5/1

ETFE Heat Shrink Tubing 1.5/1

ETFE 1.5/1 Heat Shrink Tubing is similar to FEP heat shrink except it offers a greater tensile strength. It is well suited for applications where increased abrasion resistance is needed.

Technical Specifications

  • Product Type: Heat Shrink Tubing, 1.5/1
  • Specifications Met: AMS DTL-23053/14, Class 1
  • Application: Electrical Insulation, Protective Cover
  • Minimum Expanded Inside Diameter: 0.093 to 0.375 inch, 2.4 to 9.52 mm
  • Recovered Inside Diameter: 0.062 to 0.250 inch, 1.6 to 6.35 mm
  • Recovered Wall Thickness: 0.010 to 0.013 inch, 0.25 to 0.76 mm
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: n/a
  • Tube Material: ETFE
  • Size: 3/32 to 3/8 inch
  • Length per Package: n/a
  • Length: 4 ft, 1.22 m
  • Product Style: ETFE Shrink

Full Product Description

ETFE 1.5/1 Heat Shrink Tubing offers better abrasion resistance that other fluoropolymer heat shrinks but operates at a lower temperature. It is supplied in an expanded state to allow easy slippage over components where protection is needed. As a protective cover, ETFE Shrink eliminates dirt and dust build up and adds added protection to the enclosed product.

Markets:
• Industrial
• Chemical

Features
• 1:5/1 shrink ratio
• Excellent tensile strength for better abrasion resistance
• Good heat resistance up to 302°F (150°C)
• Chemically inert to many chemicals and solvents
• Turnkey services available for custom shrinking, etching and laser marking

Applications:
• Protective covering for components
• Electrical insulation
• Rollers

Technical Specifications:
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, coils are available as a custom run
• Shrink Temperature: 347°F to 450°F/-75 to 150°C
• Translucent, colors available as custom run

Related Documents

×
Products Minimum Expanded I.D. (inch)
HS1.5ETFE3/32-NC48.000 0.093
HS1.5ETFE1/8-NC48.000 0.125
HS1.5ETFE3/16-NC48.000 0.188
HS1.5ETFE1/4-NC48.000 0.25
HS1.5ETFE3/8-NC48.000 0.375

687584
687563