QPL PTFE AWG & Fractional 2:1 Heat Shrinkable Tubing | Product Series

Filter by

    No filters selected

Minimum Expanded Inside Diameter

Recovered Inside Diameter

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
QPL PTFE AWG & Fractional 2:1 Heat Shrinkable Tubing

QPL PTFE AWG & Fractional 2:1 Heat Shrinkable Tubing

PTFE Heat Shrinkable Tubing protects components from heat, sparks and contaminants. When heated, the heat shrink tube conforms to the size and shape of the original object, providing a protective covering.

Technical Specifications

  • Specifications Met: ASTM 2902, Type I, FDA 21 CFR 177.1550, AS 23053/12, USP Class VI
  • Product Style: Fractional, AWG
  • Application: Electrical Insulation, High Temperature Applications, Laboratory, Protective Cover
  • Product Type: Heat Shrink Tubing, 2:1
  • Size: Fractional 1/8 - 1", AWG 0 to AWG 24
  • Minimum Expanded Inside Diameter: 0.050 to 1.330 inch, 0.86 to 34 mm
  • Recovered Inside Diameter: 0.027 to 1.020 inch, 0.69 to 26 mm
  • Recovered Wall Thickness: 0.006 to 0.050 inch, 0.15 to 1.27 mm
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: 0.0005 to 0.1566 lb/ft, 0.0007 to 0.2330 kg/m
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Length per Package: n/a
  • Length: 48 inch, 1221 mm

Full Product Description

Parker's QPL-approved AS23053/12 PTFE Heat Shrink Tubing protects components from heat, sparks, and contaminants while handling long-term exposure to temperatures as high as 500°F (260°C). When heated, it conforms to the object's shape, providing a protective covering. PTFE AWG 2:1 and Fractional 2:1 heat shrink is produced in Heavy Wall, Standard Wall, Thin Wall, and Light Wall designs and supplied in an expanded state, allowing easy slippage over cables, fittings, and other protrusions.


PTFE AWG heat shrinkable tubing is typically used when repairing electrical wiring, fittings, cords and other small objects that need to be protected from heat, water, dust or corrosion. Fractional 2:1 heat shrink is used to protect larger objects like electrical harnesses, instruments, or even lighting where a breakage would compromise the operation.


QPL 23053/12 PTFE heat shrink is ideal for repairing electrical wiring, catheter manufacturing, and protecting harnesses, instruments, and lighting from heat, water, dust, or corrosion. Its thin wall promotes quick installation and flexibility. The thin wall also keeps the tubing flexible when flexibility is an issue.


Parflex also offers turnkey services for heat shrink. Even on very difficult applications, like balloon catheters, Parker can cut and score the tubing for easy peel back, ensuring quicker installation and consistency. In addition, outsourcing reduces scrap and allows you to use the product immediately upon receipt without using additional space in your warehouse for carrying inventory.


Markets:
• Industrial
• Medical
• Government
• Electrical

Features/Benefits:
• 2:1 shrink ratio for easy slippage over component
• QPL-approved AS23053/12
• Exceptional heat resistance
• Chemical resistant
• Chemically inert
• When used in electrical insulation, exhibits superior dielectric strength
• Lowest coefficient of friction aids in sliding
• Self-extinguishing
• Non-wetting

Applications:
• Protective covering for components
• Electrical insulation
• Applications where fire hazards are present
• Bulb protection
• Harnesses
• Laboratory

Certifications/Compliance:
• QPL-approved AS23053/12
• ASTM D2902 Type I
• USP Class VI compliant
• 21 CFR 177.1550 compliant
• UL 94 V-0 compliant


Specifications:
• Recovered wall thickness is nominal
• Shrink Temperature: 662°F/350°C for 10 minutes per AMS-DTL-23053/12A
• Dielectric Strength: > 1,400 V/M, per ASTM D 149 short term test of 10 MIL thickness (Volts/MIL)
•Colors available as custom run

Related Documents

×
Products Minimum Expanded Inside Diameter Recovered Inside Diameter Product Style
HS2TFS24-NT-SP 0.050 0.027 Standard Wall
HS2TFS22-NT-SP 0.055 0.032 Standard Wall
HS2TFS20-NT-SP 0.060 0.039 Standard Wall
HS2TFS19-NT-SP 0.065 0.043 Standard Wall
HS2TFS18-NT-SP 0.076 0.049 Standard Wall
HS2TFS17-NT-SP 0.085 0.054 Standard Wall
HS2TFS16-NT-SP 0.093 0.061 Standard Wall
HS2TFS15-NT-SP 0.110 0.067 Standard Wall
HS2TFS14-NT-SP 0.120 0.072 Standard Wall
HS2TFS13-NT-SP 0.140 0.08 Standard Wall
HS2TFS12-NT-SP 0.150 0.089 Standard Wall
HS2TFS11-NT-SP 0.170 0.101 Standard Wall
HS2TFS10-NT-SP 0.191 0.112 Standard Wall
HS2TFS09-NT-SP 0.205 0.124 Standard Wall
HS2TFS08-NT-SP 0.240 0.141 Standard Wall
HS2TFS07-NT-SP 0.270 0.158 Standard Wall
HS2TFS06-NT-SP 0.302 0.178 Standard Wall
HS2TFS05-NT-SP 0.320 0.198 Standard Wall
HS2TFS04-NT-SP 0.37 0.224 Standard Wall
HS2TFS03-NT-SP 0.39 0.249 Standard Wall
HS2TFS02-NT-SP 0.430 0.278 Standard Wall
HS2TFS01-NT-SP 0.450 0.311 Standard Wall
HS2TFS00-NT-SP 0.470 0.347 Standard Wall
HS2TFT30-NT-SP 0.034 0.015 Thin Wall
HS2TFT28-NT-SP 0.038 0.018 Thin Wall
HS2TFT26-NT-SP 0.046 0.022 Thin Wall
HS2TFT24-NT-SP 0.050 0.027 Thin Wall
HS2TFT22-NT-SP 0.055 0.032 Thin Wall
HS2TFT20-NT-SP 0.060 0.039 Thin Wall
HS2TFT19-NT-SP 0.065 0.043 Thin Wall
HS2TFT18-NT-SP 0.076 0.049 Thin Wall
HS2TFT17-NT-SP 0.085 0.054 Thin Wall
HS2TFT16-NT-SP 0.093 0.061 Thin Wall
HS2TFT15-NT-SP 0.110 0.067 Thin Wall
HS2TFT14-NT-SP 0.120 0.072 Thin Wall
HS2TFT13-NT-SP 0.140 0.08 Thin Wall
HS2TFT12-NT-SP 0.150 0.089 Thin Wall
HS2TFT11-NT-SP 0.170 0.101 Thin Wall
HS2TFT10-NT-SP 0.191 0.112 Thin Wall
HS2TFT09-NT-SP 0.205 0.124 Thin Wall
HS2TFT08-NT-SP 0.240 0.141 Thin Wall
HS2TFT07-NT-SP 0.270 0.158 Thin Wall
HS2TFT06-NT-SP 0.302 0.178 Thin Wall
HS2TFT05-NT-SP 0.320 0.198 Thin Wall
HS2TFT04-NT-SP 0.370 0.224 Thin Wall
HS2TFT03-NT-SP 0.390 0.249 Thin Wall
HS2TFT02-NT-SP 0.430 0.278 Thin Wall
HS2TFT01-NT-SP 0.450 0.311 Thin Wall
HS2TFT00-NT-SP 0.470 0.347 Thin Wall
HS2TFL24-NC48.000 0.050 0.025 Light Wall
HS2TFL22-NT-SP 0.055 0.031 Light Wall
HS2TFL20-NT-SP 0.060 0.038 Light Wall
HS2TFL19-NT-SP 0.065 0.043 Light Wall
HS2TFL18-NT-SP 0.076 0.046 Light Wall
HS2TFL17-NT-SP 0.085 0.054 Light Wall
HS2TFL16-NT-SP 0.093 0.057 Light Wall
HS2TFL15-NT-SP 0.110 0.063 Light Wall
HS2TFL14-NT-SP 0.120 0.072 Light Wall
HS2TFL13-NT-SP 0.140 0.080 Light Wall
HS2TFL12-NT-SP 1.150 0.089 Light Wall
HS2TFL11-NT-SP 1.170 0.099 Light Wall
HS2TFL10-NT-SP 0.191 0.110 Light Wall
HS2TFL09-NT-SP 0.205 0.122 Light Wall
HS2TFL08-NT-SP 0.240 0.139 Light Wall
HS2TFL07-NT-SP 0.270 0.154 Light Wall
HS2TFL06-NT-SP 0.302 0.172 Light Wall
HS2TFL05-NT-SP 0.320 0.192 Light Wall
HS2TFL04-NT-SP 0.370 0.214 Light Wall
HS2TFL03-NT-SP 0.390 0.241 Light Wall
HS2TFL02-NT-SP 0.430 0.270 Light Wall
HS2TFL01-NT-SP 0.450 0.301 Light Wall
HS2TFL00-NT-SP 0.470 0.347 Light Wall
HS2TFL1/8-NT-SP 0.215 0.130 Light Wall
HS2TFL1/4-NT-SP 0.410 0.260 Light Wall
HS2TFL5/16-NT-SP 0.470 0.329 Light Wall
HS2TFS1/8-NT-SP 0.215 0.130 Standard Wall
HS2TFS1/4-NT-SP 0.410 0.260 Standard Wall
HS2TFS5/16-NT-SP 0.470 0.329 Standard Wall
HS2TFS3/8-NT-SP 0.560 0.399 Standard Wall
HS2TFS 7/16-NT-SP 0.655 0.462 Standard Wall
HS2TFS1/2-NT-SP 0.750 0.524 Standard Wall
HS2TFS5/8-NT-SP 0.930 0.655 Standard Wall
HS2TFS3/4-NT-SP 1.125 0.786 Standard Wall
HS2TFS 7/8-NT-SP 1.130 0.911 Standard Wall
HS2TFS1.00-NT-SP 1.500 1.036 Standard Wall
HS2TFT1/8-NT-SP 0.215 0.130 Thin Wall
HS2TFT1/4-NT-SP 0.410 0.260 Thin Wall
HS2TFT5/16-NT-SP 0.470 0.329 Thin Wall
HS2TFT 3/8-NT-SP 0.560 0.399 Thin Wall
HS2TFT 7/16-NT-SP 0.655 0.462 Thin Wall
HS2TFT1/2-NT-SP 0.750 0.524 Thin Wall
HS2TFT 5/8-NT-SP 0.930 0.655 Thin Wall
HS2TFT 3/4-NT-SP 1.125 0.786 Thin Wall
HS2TFT 7/8-NT-SP 1.310 0.911 Thin Wall
HS2TFT1.00-NC48.000 1.500 1.036 Thin Wall
HS2TFI1/8-NT-SP 0.166 0.130 Heavy Wall
HS2TFI3/16-NT-SP 0.250 0.193 Heavy Wall
HS2TFI1/4-NT-SP 0.333 0.257 Heavy Wall
HS2TFI5/16-NT-SP 0.415 0.320 Heavy Wall
HS2TFI3/8-NT-SP 0.498 0.383 Heavy Wall
HS2TFI7/16-NT-SP 0.580 0.448 Heavy Wall
HS2TFI1/2-NT-SP 0.666 0.51 Heavy Wall
HS2TFI9/16-NT-SP 0.748 0.572 Heavy Wall
HS2TFI5/8-NT-SP 0.830 0.637 Heavy Wall
HS2TFI11/16-NT-SP 0.915 0.700 Heavy Wall
HS2TFI 3/4-NT-SP 1.0 0.764 Heavy Wall
HS2TFI 7/8-NT-SP 1.170 0.891 Heavy Wall
HS2TFI1.00-NT-SP 1.330 1.020 Heavy Wall

687584
687563