Autoclave 10V Series Needle Valves, 15,000 PSI (1034 bar) | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Tube O.D. (mm)

Stem Type

Valve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Autoclave 10V Series Needle Valves, 15,000 PSI (1034 bar)

Autoclave 10V Series Needle Valves, 15,000 PSI (1034 bar)

Parker Autoclave's 10V Series needle valves are a non-rotating rising stem design, with working pressures to 15,000 psi (1034 bar). These valves are available in 316 Stainless Steel and utilize the proven Speed Bite single ferrule connection.

Technical Specifications

  • Maximum Operating Pressure: 1,034, 690 bar
  • Tube Outside Diameter: 1/8, 1/4, 3/8, 1/2 inch
  • Connection Type: W125, SW250, SW375 , SW500
  • Bore Diameter: 0.094, 0.125, 0.250 inch, 2.39 , 3.18 , 6.35 mm
Safety Warning

Full Product Description

Parker Autoclave's 10V Series needle valves are a non-rotating rising stem design, working pressures to 15,000 psi (1034 bar). Tubing sizes range from 1/8"" to 1/2"". Tubing connections utilizes Parker Autoclave Engineers Speed Bite single ferrule design. Operating temperatures from 0°F to 650°F (-17.8°C to 343°C). 316 stainless steel construction, other options available. Along with their many features these valves provide dependable and trouble free service in wide variety of applications.

Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Power


Features/Benefits:
• 10V Series valve design provides in-line tube connections for 1/4” to 1/2” tube sizes.
• Tubing sizes from 1/8” to 1/2”.
• Rising stem/barstock body design.
• Non-rotating stem prevents stem/seat galling.
• Metal-to-metal seating achieves bubble-tight shutoff, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• PTFE encapsulated packing provides dependable stem and body sealing.
• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.
• Choice of Vee or Regulating stem tips.
• Available in five body patterns.
     

Applications:
• Test Panels
• Medium Pressure Skid Panels
• Chemical Injection
• Medium Pressure Fluid Handling Systems
• Research Systems

Related Documents

×
Products Maximum Working Pressure (psi) Tube O.D. (mm) Stem Type Valve Type
10V2071 15,000 3.18 mm VEE 2-Way Straight
10V2081 15,000 3.18 mm REG 2-Way Straight
10V4071 15,000 6.35 mm VEE 2-Way Straight
10V4081 15,000 6.35 mm REG 2-Way Straight
10V6071 15,000 9.53 mm VEE 2-Way Straight
10V6081 15,000 9.53 mm REG 2-Way Straight
10V8071 10,000 12.70 mm VEE 2-Way Straight
10V8081 10,000 12.70 mm REG 2-Way Straight
10V2072 15,000 3.18 mm VEE 2-Way Angle
10V2082 15,000 3.18 mm REG 2-Way Angle
10V4072 15,000 6.35 mm VEE 2-Way Angle
10V4082 15,000 6.35 mm REG 2-Way Angle
10V6072 15,000 9.53 mm VEE 2-Way Angle
10V6082 15,000 9.53 mm REG 2-Way Angle
10V8072 10,000 12.70 mm VEE 2-Way Angle
10V8082 10,000 12.70 mm REG 2-Way Angle
10V2073 15,000 3.18 mm VEE 3-Way / 2 on Pressure
10V2083 15,000 3.18 mm REG 3-Way / 2 on Pressure
10V4073 15,000 6.35 mm VEE 3-Way / 2 on Pressure
10V4083 15,000 6.35 mm REG 3-Way / 2 on Pressure
10V6073 15,000 9.53 mm VEE 3-Way / 2 on Pressure
10V6083 15,000 9.53 mm REG 3-Way / 2 on Pressure
10V8073 10,000 12.70 mm VEE 3-Way / 2 on Pressure
10V8083 10,000 12.70 mm REG 3-Way / 2 on Pressure
10V2074 15,000 3.18 mm VEE 3-Way / 1 on Pressure
10V2084 15,000 3.18 mm REG 3-Way / 1 on Pressure
10V4074 15,000 6.35 mm VEE 3-Way / 1 on Pressure
10V4084 15,000 6.35 mm REG 3-Way / 1 on Pressure
10V6074 15,000 9.53 mm VEE 3-Way / 1 on Pressure
10V6084 15,000 9.53 mm REG 3-Way / 1 on Pressure
10V8074 10,000 12.70 mm VEE 3-Way / 1 on Pressure
10V8084 10,000 12.70 mm REG 3-Way / 1 on Pressure
10V2872 15,000 3.18 mm VEE 2-Way Angle / Replaceable Seat
10V2882 15,000 3.18 mm REG 2-Way Angle / Replaceable Seat
10V4872 15,000 6.35 mm VEE 2-Way Angle / Replaceable Seat
10V4882 15,000 6.35 mm REG 2-Way Angle / Replaceable Seat
10V6872 15,000 9.53 mm VEE 2-Way Angle / Replaceable Seat
10V6882 15,000 9.53 mm REG 2-Way Angle / Replaceable Seat
10V8872 10,000 12.70 mm VEE 2-Way Angle / Replaceable Seat
10V8882 10,000 12.70 mm REG 2-Way Angle / Replaceable Seat
10V2075 15,000 3.18 mm VEE 3-Way / 2-Stem Manifold
10V2085 15,000 3.18 mm REG 3-Way / 2-Stem Manifold
10V4075 15,000 6.35 mm VEE 3-Way / 2-Stem Manifold
10V4085 15,000 6.35 mm REG 3-Way / 2-Stem Manifold
10V6075 15,000 9.53 mm VEE 3-Way / 2-Stem Manifold
10V6085 15,000 9.53 mm REG 3-Way / 2-Stem Manifold
10V8075 10,000 12.70 mm VEE 3-Way / 2-Stem Manifold
10V8085 10,000 12.70 mm REG 3-Way / 2-Stem Manifold

687PDC
687516