Parker 2-Way Normally Open, 1/2" NPT General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Body Material

Seal Material

Orifice 1 Size (inch)

Power (Watts)

Coil Type

Maximum Pressure Differential (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way Normally Open, 1/2 NPT General Purpose Solenoid Valves

Parker 2-Way Normally Open, 1/2" NPT General Purpose Solenoid Valves

Parker 2-Way Normally Open, 1/2" NPT Solenoid Valves provide operating pressures up to 150 PSI and a flow factor of 4 CV's. They offer multiple body materials, mounting positions and coil options for all general purpose flow control applications.

Technical Specifications

  • Product Series: 7000 and Gold Ring Series
  • Valve Type: 2-Way
  • Function: Normally Open
  • Port Size: 1/2 inch
  • Input Voltage: Up to 240/60 (AC) or 24 (VDC)
  • Body Material: Brass or 316 Stainless
  • Seal Material: NBR or FKM
  • Orifice 1 Size: 5/8 inch
  • Flow Coefficient 1: 4 Cv
  • Power Consumption: 10 to 22 (AC) or 10 to 22 (DC) W
  • Coil Type: 1/2" NPT Conduit, 18" Leads, Class F or H, NEMA 7, 9 or 4X, DIN Form A, Class F or H and 1/4 " Tab Terminal, Class F
  • Maximum Pressure Differential: 125 to 150 (AC) or 125 to 150 (DC) psi
  • Number of Ports: 2
  • Actuation Type: Direct Lift, Manual/Mech. Operated or Hung Diaphragm
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 0 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: NEMA 4X or NEMA 7, 9, Class F or Class H
Safety Warning

Full Product Description

Parker's 2-Way Normally Open 1/2" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids, gases and steam. These valves are available in brass and stainless steel construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff

Applications:
• Instrumentation Equipment
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Beverage Dispensing & Vending machines
• Oil Burners
• Humidification and Misting Equipment
• Mobile Fuel Shut Off
• Textile and Dry Cleaning Equipment
• Commercial Dishwashers
• Commercial Laundry and Dryers
• Air Horns
• Pneumatic Fan Clutch
• Irrigation Equipment

Products Voltage (V) Body Material Seal Material Orifice 1 Size (inch) Power (Watts) Coil Type Maximum Pressure Differential (psi)
72228BN4UV00N0C322C1 12 VDC Brass FKM 7/16 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC)
72228BN4UV00N0C322C2 24 VDC Brass FKM 7/16 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC)
72228BN4UV00N0C322P3 110/50-120/60 Brass FKM 7/16 22 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC)
72228BN4UV00N0D300C1 12 VDC Brass FKM 7/16 22 Watt (DC) DIN Form A, Class H 125 psi (DC)
72228BN4UV00N0D300C2 24 VDC Brass FKM 7/16 22 Watt (DC) DIN Form A, Class H 125 psi (DC)
72228BN4UV00N0H322C1 12 VDC Brass FKM 7/16 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC)
72228BN4UV00N0H322C2 24 VDC Brass FKM 7/16 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC)
72228BN4UV00N0H322P3 110/50-120/60 Brass FKM 7/16 22 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC)
72228BN4UV00N0H322Q3 220/50-240/60 Brass FKM 7/16 22 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC)
72228RN4UV00N0C322C1 12 VDC 316 Stainless FKM 7/16 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC)
72228RN4UV00N0C322C2 24 VDC 316 Stainless FKM 7/16 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (DC)
72228RN4UV00N0C322P3 110/50-120/60 316 Stainless FKM 7/16 22 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 125 psi (AC)
72228RN4UV00N0D300C1 12 VDC 316 Stainless FKM 7/16 22 Watt (DC) DIN Form A, Class H 125 psi (DC)
72228RN4UV00N0D300C2 24 VDC 316 Stainless FKM 7/16 22 Watt (DC) DIN Form A, Class H 125 psi (DC)
72228RN4UV00N0H322C1 12 VDC 316 Stainless FKM 7/16 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC)
72228RN4UV00N0H322C2 24 VDC 316 Stainless FKM 7/16 22 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (DC)
72228RN4UV00N0H322P3 110/50-120/60 316 Stainless FKM 7/16 22 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC)
72228RN4UV00N0H322Q3 220/50-240/60 316 Stainless FKM 7/16 22 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 125 psi (AC)
73228BN4UN00N0C111C1 12 VDC Brass NBR 7/16 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC)
73228BN4UN00N0C111C2 24 VDC Brass NBR 7/16 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (DC)
73228BN4UN00N0C111P3 110/50-120/60 Brass NBR 7/16 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
73228BN4UN00N0C111Q3 220/50-240/60 Brass NBR 7/16 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 4X 150 psi (AC)
73228BN4UN00N0C222C1 12 VDC Brass NBR 7/16 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC)
73228BN4UN00N0C222C2 24 VDC Brass NBR 7/16 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (DC)
73228BN4UN00N0C222P3 110/50-120/60 Brass NBR 7/16 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC)
73228BN4UN00N0C222Q3 220/50-240/60 Brass NBR 7/16 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 4X 150 psi (AC)
73228BN4UN00N0D100C1 12 VDC Brass NBR 7/16 10 Watt (DC) DIN Form A, Class F 150 psi (DC)
73228BN4UN00N0D100C2 24 VDC Brass NBR 7/16 10 Watt (DC) DIN Form A, Class F 150 psi (DC)
73228BN4UN00N0D100P3 110/50-120/60 Brass NBR 7/16 10 Watt (AC) DIN Form A, Class F 150 psi (AC)
73228BN4UN00N0D100Q3 220/50-240/60 Brass NBR 7/16 10 Watt (AC) DIN Form A, Class F 150 psi (AC)
73228BN4UN00N0D200C1 12 VDC Brass NBR 7/16 10 Watt (DC) DIN Form A, Class H 150 psi (DC)
73228BN4UN00N0D200P3 110/50-120/60 Brass NBR 7/16 10 Watt (AC) DIN Form A, Class H 150 psi (AC)
73228BN4UN00N0H111C1 12 VDC Brass NBR 7/16 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (DC)
73228BN4UN00N0H111C2 24 VDC Brass NBR 7/16 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (DC)
73228BN4UN00N0H111P3 110/50-120/60 Brass NBR 7/16 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC)
73228BN4UN00N0H111Q3 220/50-240/60 Brass NBR 7/16 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class F, NEMA 7, 9 150 psi (AC)
73228BN4UN00N0H222C2 24 VDC Brass NBR 7/16 10 Watt (DC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (DC)
73228BN4UN00N0H222P3 110/50-120/60 Brass NBR 7/16 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC)
73228BN4UN00N0H222Q3 220/50-240/60 Brass NBR 7/16 10 Watt (AC) 1/2" NPT Conduit, 18" Leads, Class H, NEMA 7, 9 150 psi (AC)
73228BN4UN00N0T100P3 110/50-120/60 Brass NBR 7/16 10 Watt (AC) 1/4 " Tab Terminal, Class F 150 psi (AC)
08F23O2140A3FPH75 12 VDC Brass NBR 5/8 11.5 Watt (DC) DIN Form A, Class F 125 psi (DC)
08F23O2140ACFPH01 24/60 Brass NBR 5/8 11 Watt (AC) DIN Form A, Class F 150 psi (AC)
08F23O2140ACFPH15 220/50-240/60 Brass NBR 5/8 11 Watt (AC) DIN Form A, Class F 150 psi (AC)

687PDC
821838