Polypropylene Liquid Prefilters - PEPLYN PLUS | Product Series

Filter by

    No filters selected

Product Style

Length

Micron Rating

End Cap Configuration

Grade

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polypropylene Liquid Prefilters - PEPLYN PLUS

Polypropylene Liquid Prefilters - PEPLYN PLUS

PEPLYN PLUS Polypropylene filters are utilized for the clarification and pre-stabilization of process liquids and supporting utility solutions.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
    Pharmaceuticals
    Industrial Biotechnology
  • Application: Liquid Clarification and Prefiltration
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PEPLYN PLUS
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Liquids
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert 316L Stainless Steel
  • Operating Temperature: up to 70°C (158°F) Continuous Operating Temperature and Higher Short-term Temperatures During CIP.
  • Specifications Met: FDA 21 CFR Part 177
    Current EC1935 / 2004
    Current USP Plastics Clas VI - 121°C
  • Product Style: Cartridge or Demi Cartridge
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • Micron Rating: 0.6 to 100 micron
  • End Cap Configuration: Cartridge: BF/ 226 Bayonet

    Demi Cartridge:
    TRUESEAL
    Demi Stub
    Demi A & B Std
  • Grade: Standard or Steam Sterilizable
  • Seal Material: Silicone (standard)
    EPDM
    PTFE Encapsulated Silicone
    Viton
Safety Warning

Full Product Description

An all polypropylene construction ensures a broad range of chemical compatibility making PEPLYN PLUS cartridges particularly suitable for the filtration of aggressive and viscous chemicals and solvents. They do not suffer from hydrolysis in aggressive solutions which would result in the contamination of the process fluid.   
                                                    
Available in a range of absolute retention ratings, PEPLYN PLUS cartridges represent a cost-effective solution to clarify and condition a range of products prior to intermediate storage or further processing.

Extensive research has resulted in filter media with continuously graded fibre density giving progressively finer particulate retention through the depth of the media. This combined with optimized media pleating density gives PEPLYN PLUS cartridges exceptional lifetime performance.

Features and Benefits

• Graded density for excellent particle retention

• Wide range of end caps to provide retrofitting of existing systems

• All polypropylene construction – for superior chemical compatibility

Related Documents

×
Products Product Style Length Micron Rating End Cap Configuration Grade Seal Material
ZCPP2-.60B-/P Cartridge 20" (500 mm) 0.6 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP2-005C-SP Cartridge 20" (500 mm) 5 µm BF / 226 Bayonet Steam Sterilizable PTFE Encapsulated Silicone
ZCPP2-100B Cartridge 20" (500 mm) 100 µm dh DOE Standard Silicone
ZCPP1-005C-SP Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet Steam Sterilizable PTFE Encapsulated Silicone
ZCPP2-.60L Cartridge 20" (500 mm) 0.6 µm dh DOE Standard Silicone
ZCPP1-1.0A Cartridge 10" (250 mm) 1 µm BF / 223 Standard Silicone
ZCPP2-040F Cartridge 20" (500 mm) 40 µm 216 / 218 Standard Silicone
ZCPP3-010A Cartridge 30" (750 mm) 10 µm 223 Standard Silicone
ZCPPA-003X Demi Cartridge 5" (125 mm) 3 µm 217 Standard Silicone
ZCPPA-025V Demi Cartridge 5" (125 mm) 25 µm BSPP Thread and Gasket Standard Silicone
ZCPPA-1.0X Demi Cartridge 5" (125 mm) 1 µm 217 Standard Silicone
ZCPP1-.60B Cartridge 10" (250 mm) 0.6 µm dh DOE Standard EPDM
ZCPP1-.60B-/P Cartridge 10" (250 mm) 0.6 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP1-.60C-/E Cartridge 10" (250 mm) 0.6 µm BF / 226 Bayonet Standard EPDM
ZCPP1-.60C-/P Cartridge 10" (250 mm) 0.6 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-.60D Cartridge 10" (250 mm) 0.6 µm Fin / 222 Standard Silicone
ZCPP1-.60G Cartridge 10" (250 mm) 0.6 µm Recess / 222 Standard Silicone
ZCPP1-.60G-S Cartridge 10" (250 mm) 0.6 µm Recess / 222 Steam Sterilizable Silicone
ZCPP1-003B-/V Cartridge 10" (250 mm) 3 µm dh DOE Standard Viton
ZCPP1-003C-/P Cartridge 10" (250 mm) 3 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-003C-S Cartridge 10" (250 mm) 3 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-003E-/E Cartridge 10" (250 mm) 3 µm Flat Top / 222 Standard EPDM
ZCPP1-003G-S Cartridge 10" (250 mm) 3 µm Recess / 222 Steam Sterilizable Silicone
ZCPP1-003H Cartridge 10" (250 mm) 3 µm UF Retrofit Standard Silicone
ZCPP1-003N Cartridge 10" (250 mm) 3 µm Internal 213 Standard Silicone
ZCPP1-005B Cartridge 10" (250 mm) 5 µm dh DOE Standard EPDM
ZCPP1-005B-/V Cartridge 10" (250 mm) 5 µm dh DOE Standard Viton
ZCPP1-005C-/E Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet Standard EPDM
ZCPP1-005E-/E Cartridge 10" (250 mm) 5 µm Flat Top / 222 Standard EPDM
ZCPP1-005E-/P Cartridge 10" (250 mm) 5 µm Flat Top / 222 Standard PTFE Encapsulated Silicone
ZCPP1-005G Cartridge 10" (250 mm) 5 µm Recess / 222 Standard Silicone
ZCPP1-005G-/P Cartridge 10" (250 mm) 5 µm Recess / 222 Standard PTFE Encapsulated Silicone
ZCPP1-005H Cartridge 10" (250 mm) 5 µm UF Retrofit Standard PTFE Encapsulated Silicone
ZCPP1-005N Cartridge 10" (250 mm) 5 µm Internal 213 Standard Silicone
ZCPP1-005R Cartridge 10" (250 mm) 5 µm BF / 222 Bayonet Standard Silicone
ZCPP1-007C Cartridge 10" (250 mm) 7 µm BF / 226 Bayonet Standard Silicone
ZCPP1-010B Cartridge 10" (250 mm) 10 µm dh DOE Standard EPDM
ZCPP1-010B-/P Cartridge 10" (250 mm) 10 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP1-010C Cartridge 10" (250 mm) 10 µm BF / 226 Bayonet Standard Silicone
ZCPP1-010C-/V Cartridge 10" (250 mm) 10 µm BF / 226 Bayonet Standard Viton
ZCPP1-010C-S Cartridge 10" (250 mm) 10 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-010E-/E Cartridge 10" (250 mm) 10 µm Flat Top / 222 Standard EPDM
ZCPP1-010E-/P Cartridge 10" (250 mm) 10 µm Flat Top / 222 Standard PTFE Encapsulated Silicone
ZCPP1-010G Cartridge 10" (250 mm) 10 µm Recess / 222 Standard Silicone
ZCPP1-010G-/P Cartridge 10" (250 mm) 10 µm Recess / 222 Standard PTFE Encapsulated Silicone
ZCPP1-010H-SE Cartridge 10" (250 mm) 10 µm UF Retrofit Steam Sterilizable EPDM
ZCPP1-010R Cartridge 10" (250 mm) 10 µm BF / 222 Bayonet Standard Silicone
ZCPP1-015C Cartridge 10" (250 mm) 15 µm BF / 226 Bayonet Standard Silicone
ZCPP1-015C-/P Cartridge 10" (250 mm) 15 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-015C-S Cartridge 10" (250 mm) 15 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-015N Cartridge 10" (250 mm) 15 µm Internal 213 Standard Silicone
ZCPP1-020B Cartridge 10" (250 mm) 20 µm dh DOE Standard EPDM
ZCPP1-020C Cartridge 10" (250 mm) 20 µm BF / 226 Bayonet Standard Silicone
ZCPP1-020C-/P Cartridge 10" (250 mm) 20 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-020C-/V Cartridge 10" (250 mm) 20 µm BF / 226 Bayonet Standard Viton
ZCPP1-020C-S Cartridge 10" (250 mm) 20 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-020G-/P Cartridge 10" (250 mm) 20 µm Recess / 222 Standard PTFE Encapsulated Silicone
ZCPP1-020H Cartridge 10" (250 mm) 20 µm UF Retrofit Standard Silicone
ZCPP1-020N Cartridge 10" (250 mm) 20 µm Internal 213 Standard Silicone
ZCPP1-020R Cartridge 10" (250 mm) 20 µm BF / 222 Bayonet Standard Silicone
ZCPP1-025B Cartridge 10" (250 mm) 25 µm dh DOE Standard EPDM
ZCPP1-025B-/P Cartridge 10" (250 mm) 25 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP1-025C Cartridge 10" (250 mm) 25 µm BF / 226 Bayonet Standard Silicone
ZCPP1-025C-/E Cartridge 10" (250 mm) 25 µm BF / 226 Bayonet Standard EPDM
ZCPP1-025E-/E Cartridge 10" (250 mm) 25 µm Flat Top / 222 Standard EPDM
ZCPP1-025G Cartridge 10" (250 mm) 25 µm Recess / 222 Standard Silicone
ZCPP1-025G-/P Cartridge 10" (250 mm) 25 µm Recess / 222 Standard PTFE Encapsulated Silicone
ZCPP1-025J Cartridge 10" (250 mm) 25 µm SOE (No O-Ring) Standard NA
ZCPP1-040B Cartridge 10" (250 mm) 40 µm dh DOE Standard EPDM
ZCPP1-040B-/V Cartridge 10" (250 mm) 40 µm dh DOE Standard Viton
ZCPP1-040C Cartridge 10" (250 mm) 40 µm BF / 226 Bayonet Standard Silicone
ZCPP1-040C-/P Cartridge 10" (250 mm) 40 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-040E Cartridge 10" (250 mm) 40 µm Flat Top / 222 Standard Silicone
ZCPP1-040G-/P Cartridge 10" (250 mm) 40 µm Recess / 222 Standard PTFE Encapsulated Silicone
ZCPP1-055B Cartridge 10" (250 mm) 55 µm dh DOE Standard EPDM
ZCPP1-055C Cartridge 10" (250 mm) 55 µm BF / 226 Bayonet Standard Silicone
ZCPP1-055C-/P Cartridge 10" (250 mm) 55 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-055C-SE Cartridge 10" (250 mm) 55 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP1-055E Cartridge 10" (250 mm) 55 µm Flat Top / 222 Standard Silicone
ZCPP1-055E-/P Cartridge 10" (250 mm) 55 µm Flat Top / 222 Standard PTFE Encapsulated Silicone
ZCPP1-055N Cartridge 10" (250 mm) 55 µm Internal 213 Standard Silicone
ZCPP1-075B Cartridge 10" (250 mm) 75 µm dh DOE Standard EPDM
ZCPP1-075C Cartridge 10" (250 mm) 75 µm BF / 226 Bayonet Standard Silicone
ZCPP1-1.0B Cartridge 10" (250 mm) 1 µm dh DOE Standard EPDM
ZCPP1-1.0B-/P Cartridge 10" (250 mm) 1 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP1-1.0C Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet Standard Silicone
ZCPP1-1.0C-/E Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet Standard EPDM
ZCPP1-1.0C-S Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-1.0C-SP Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet Steam Sterilizable PTFE Encapsulated Silicone
ZCPP1-1.0E Cartridge 10" (250 mm) 1 µm Flat Top / 222 Standard Silicone
ZCPP1-1.0E-/E Cartridge 10" (250 mm) 1 µm Flat Top / 222 Standard EPDM
ZCPP1-1.0E-/P Cartridge 10" (250 mm) 1 µm Flat Top / 222 Standard PTFE Encapsulated Silicone
ZCPP1-1.0E-/V Cartridge 10" (250 mm) 1 µm Flat Top / 222 Standard Viton
ZCPP1-1.0G Cartridge 10" (250 mm) 1 µm Recess / 222 Standard Silicone
ZCPP1-1.0G-/P Cartridge 10" (250 mm) 1 µm Recess / 222 Standard PTFE Encapsulated Silicone
ZCPP1-1.0H Cartridge 10" (250 mm) 1 µm UF Retrofit Standard Silicone
ZCPP1-1.0R Cartridge 10" (250 mm) 1 µm BF / 222 Bayonet Standard Silicone
ZCPP1-1.5B Cartridge 10" (250 mm) 1.5 µm dh DOE Standard EPDM
ZCPP1-1.5B-/P Cartridge 10" (250 mm) 1.5 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP1-1.5C Cartridge 10" (250 mm) 1.5 µm BF / 226 Bayonet Standard Silicone
ZCPP1-1.5C-S Cartridge 10" (250 mm) 1.5 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-1.5E-/E Cartridge 10" (250 mm) 1.5 µm Flat Top / 222 Standard EPDM
ZCPP1-1.5G Cartridge 10" (250 mm) 1.5 µm Recess / 222 Standard Silicone
ZCPP1-1.5G-S Cartridge 10" (250 mm) 1.5 µm Recess / 222 Steam Sterilizable Silicone
ZCPP1-100B Cartridge 10" (250 mm) 100 µm dh DOE Standard EPDM
ZCPP1-100C Cartridge 10" (250 mm) 100 µm BF / 226 Bayonet Standard Silicone
ZCPP1-100C-/P Cartridge 10" (250 mm) 100 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-100C-S Cartridge 10" (250 mm) 100 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-100E-/E Cartridge 10" (250 mm) 100 µm Flat Top / 222 Standard EPDM
ZCPP1-100E-/P Cartridge 10" (250 mm) 100 µm Flat Top / 222 Standard PTFE Encapsulated Silicone
ZCPP2-.60B Cartridge 20" (500 mm) 0.6 µm dh DOE Standard EPDM
ZCPP2-.60C Cartridge 20" (500 mm) 0.6 µm BF / 226 Bayonet Standard Silicone
ZCPP2-.60C-/E Cartridge 20" (500 mm) 0.6 µm BF / 226 Bayonet Standard EPDM
ZCPP2-.60C-/P Cartridge 20" (500 mm) 0.6 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP2-.60N Cartridge 20" (500 mm) 0.6 µm Internal 213 Standard Silicone
ZCPP2-003B-/V Cartridge 20" (500 mm) 3 µm dh DOE Standard Viton
ZCPP2-003C Cartridge 20" (500 mm) 3 µm BF / 226 Bayonet Standard Silicone
ZCPP2-003C-/P Cartridge 20" (500 mm) 3 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP2-003C-/V Cartridge 20" (500 mm) 3 µm BF / 226 Bayonet Standard Viton
ZCPP2-003D Cartridge 20" (500 mm) 3 µm Fin / 222 Standard Silicone
ZCPP2-003D-S Cartridge 20" (500 mm) 3 µm Fin / 222 Steam Sterilizable Silicone
ZCPP2-003E-/E Cartridge 20" (500 mm) 3 µm Flat Top / 222 Standard EPDM
ZCPP2-003G-S Cartridge 20" (500 mm) 3 µm Recess / 222 Steam Sterilizable Silicone
ZCPP2-003H Cartridge 20" (500 mm) 3 µm UF Retrofit Standard Silicone
ZCPP2-003N Cartridge 20" (500 mm) 3 µm Internal 213 Standard Silicone
ZCPP2-005B-/V Cartridge 20" (500 mm) 5 µm dh DOE Standard Viton
ZCPP2-005C-/P Cartridge 20" (500 mm) 5 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP2-005C-/V Cartridge 20" (500 mm) 5 µm BF / 226 Bayonet Standard Viton
ZCPP2-005C-SE Cartridge 20" (500 mm) 5 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP2-005D Cartridge 20" (500 mm) 5 µm Fin / 222 Standard Silicone
ZCPP2-005E Cartridge 20" (500 mm) 5 µm Flat Top / 222 Standard Silicone
ZCPP2-005G Cartridge 20" (500 mm) 5 µm Recess / 222 Standard Silicone
ZCPP2-005G-/E Cartridge 20" (500 mm) 5 µm Recess / 222 Standard EPDM
ZCPP2-005L Cartridge 20" (500 mm) 5 µm dh DOE Standard EPDM
ZCPP2-005N Cartridge 20" (500 mm) 5 µm Internal 213 Standard Silicone
ZCPP2-007D Cartridge 20" (500 mm) 7 µm Fin / 222 Standard Silicone
ZCPP2-010C Cartridge 20" (500 mm) 10 µm BF / 226 Bayonet Standard Silicone
ZCPP2-010C-SE Cartridge 20" (500 mm) 10 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP2-010E-/E Cartridge 20" (500 mm) 10 µm Flat Top / 222 Standard EPDM
ZCPP2-010L Cartridge 20" (500 mm) 10 µm dh DOE Standard EPDM
ZCPP2-010N Cartridge 20" (500 mm) 10 µm Internal 213 Standard Silicone
ZCPP2-020C Cartridge 20" (500 mm) 20 µm BF / 226 Bayonet Standard Silicone
ZCPP2-020C-/V Cartridge 20" (500 mm) 20 µm BF / 226 Bayonet Standard Viton
ZCPP2-020C-S Cartridge 20" (500 mm) 20 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP2-020C-SE Cartridge 20" (500 mm) 20 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP2-020E-/E Cartridge 20" (500 mm) 20 µm Flat Top / 222 Standard EPDM
ZCPP2-020N-/E Cartridge 20" (500 mm) 20 µm Internal 213 Standard EPDM
ZCPP2-025B Cartridge 20" (500 mm) 25 µm dh DOE Standard EPDM
ZCPP2-040B Cartridge 20" (500 mm) 40 µm dh DOE Standard EPDM
ZCPP2-040C-/P Cartridge 20" (500 mm) 40 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP2-040N Cartridge 20" (500 mm) 40 µm Internal 213 Standard Silicone
ZCPP2-055C Cartridge 20" (500 mm) 55 µm BF / 226 Bayonet Standard Silicone
ZCPP2-055C-S Cartridge 20" (500 mm) 55 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP2-055L-/P Cartridge 20" (500 mm) 55 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP2-055N Cartridge 20" (500 mm) 55 µm Internal 213 Standard Silicone
ZCPP2-075C Cartridge 20" (500 mm) 75 µm BF / 226 Bayonet Standard Silicone
ZCPP2-1.0B Cartridge 20" (500 mm) 1 µm dh DOE Standard EPDM
ZCPP2-1.0B-/P Cartridge 20" (500 mm) 1 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP2-1.0B-/S Cartridge 20" (500 mm) 1 µm dh DOE Standard Silicone
ZCPP2-1.0C-/V Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet Standard Viton
ZCPP2-1.0C-SP Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet Steam Sterilizable PTFE Encapsulated Silicone
ZCPP2-1.0C-SV Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet Steam Sterilizable Viton
ZCPP2-1.0D Cartridge 20" (500 mm) 1 µm Fin / 222 Standard Silicone
ZCPP2-1.0D-/P Cartridge 20" (500 mm) 1 µm Fin / 222 Standard PTFE Encapsulated Silicone
ZCPP2-1.0D-S Cartridge 20" (500 mm) 1 µm Fin / 222 Steam Sterilizable Silicone
ZCPP2-1.0E-/E Cartridge 20" (500 mm) 1 µm Flat Top / 222 Standard EPDM
ZCPP2-1.0G Cartridge 20" (500 mm) 1 µm Recess / 222 Standard Silicone
ZCPP2-1.0H Cartridge 20" (500 mm) 1 µm UF Retrofit Standard Silicone
ZCPP2-1.0N Cartridge 20" (500 mm) 1 µm Internal 213 Standard Silicone
ZCPP2-1.0N-/E Cartridge 20" (500 mm) 1 µm Internal 213 Standard EPDM
ZCPP2-1.0R Cartridge 20" (500 mm) 1 µm BF / 222 Bayonet Standard Silicone
ZCPP2-1.5B-/V Cartridge 20" (500 mm) 1.5 µm dh DOE Standard Viton
ZCPP2-1.5C Cartridge 20" (500 mm) 1.5 µm BF / 226 Bayonet Standard Silicone
ZCPP2-100B-/V Cartridge 20" (500 mm) 100 µm dh DOE Standard Viton
ZCPP2-100C Cartridge 20" (500 mm) 100 µm BF / 226 Bayonet Standard Silicone
ZCPP2-100N Cartridge 20" (500 mm) 100 µm Internal 213 Standard Silicone
ZCPP3-.60B Cartridge 30" (750 mm) 0.6 µm dh DOE Standard EPDM
ZCPP3-.60C-/E Cartridge 30" (750 mm) 0.6 µm BF / 226 Bayonet Standard EPDM
ZCPP3-.60C-/P Cartridge 30" (750 mm) 0.6 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-.60E Cartridge 30" (750 mm) 0.6 µm Flat Top / 222 Standard Silicone
ZCPP3-.60E-S Cartridge 30" (750 mm) 0.6 µm Flat Top / 222 Steam Sterilizable Silicone
ZCPP3-.60G Cartridge 30" (750 mm) 0.6 µm Recess / 222 Standard Silicone
ZCPP3-.60G-S Cartridge 30" (750 mm) 0.6 µm Recess / 222 Steam Sterilizable Silicone
ZCPP3-.60R Cartridge 30" (750 mm) 0.6 µm BF / 222 Bayonet Standard Silicone
ZCPP3-003C Cartridge 30" (750 mm) 3 µm BF / 226 Bayonet Standard Silicone
ZCPP3-003C-/P Cartridge 30" (750 mm) 3 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-003D Cartridge 30" (750 mm) 3 µm Fin / 222 Standard Silicone
ZCPP3-003R Cartridge 30" (750 mm) 3 µm BF / 222 Bayonet Standard Silicone
ZCPP3-005C-/E Cartridge 30" (750 mm) 5 µm BF / 226 Bayonet Standard EPDM
ZCPP3-005C-/P Cartridge 30" (750 mm) 5 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-005C-/V Cartridge 30" (750 mm) 5 µm BF / 226 Bayonet Standard Viton
ZCPP3-005C-SE Cartridge 30" (750 mm) 5 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP3-005C-SP Cartridge 30" (750 mm) 5 µm BF / 226 Bayonet Steam Sterilizable PTFE Encapsulated Silicone
ZCPP3-005D-SE Cartridge 30" (750 mm) 5 µm Fin / 222 Steam Sterilizable EPDM
ZCPP3-005L Cartridge 30" (750 mm) 5 µm dh DOE Standard EPDM
ZCPP3-005R Cartridge 30" (750 mm) 5 µm BF / 222 Bayonet Standard Silicone
ZCPP3-007C Cartridge 30" (750 mm) 7 µm BF / 226 Bayonet Standard Silicone
ZCPP3-007C-SE Cartridge 30" (750 mm) 7 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP3-010D-/E Cartridge 30" (750 mm) 10 µm Fin / 222 Standard EPDM
ZCPP3-010G-S Cartridge 30" (750 mm) 10 µm Recess / 222 Steam Sterilizable Silicone
ZCPP3-010H Cartridge 30" (750 mm) 10 µm UF Retrofit Standard Silicone
ZCPP3-015C Cartridge 30" (750 mm) 15 µm BF / 226 Bayonet Standard Silicone
ZCPP3-015C-/E Cartridge 30" (750 mm) 15 µm BF / 226 Bayonet Standard EPDM
ZCPP3-015C-S Cartridge 30" (750 mm) 15 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-020C Cartridge 30" (750 mm) 20 µm BF / 226 Bayonet Standard Silicone
ZCPP3-020C-/P Cartridge 30" (750 mm) 20 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-020D-SV Cartridge 30" (750 mm) 20 µm Fin / 222 Steam Sterilizable Viton
ZCPP3-020R Cartridge 30" (750 mm) 20 µm BF / 222 Bayonet Standard Silicone
ZCPP3-020R-/V Cartridge 30" (750 mm) 20 µm BF / 222 Bayonet Standard Viton
ZCPP3-025C Cartridge 30" (750 mm) 25 µm BF / 226 Bayonet Standard Silicone
ZCPP3-025C-SE Cartridge 30" (750 mm) 25 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP3-025D Cartridge 30" (750 mm) 25 µm Fin / 222 Standard Silicone
ZCPP3-025G-/E Cartridge 30" (750 mm) 25 µm Recess / 222 Standard EPDM
ZCPP3-025H Cartridge 30" (750 mm) 25 µm UF Retrofit Standard EPDM
ZCPP3-040B Cartridge 30" (750 mm) 40 µm dh DOE Standard EPDM
ZCPP3-040B-/P Cartridge 30" (750 mm) 40 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP3-040C-/P Cartridge 30" (750 mm) 40 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-040C-S Cartridge 30" (750 mm) 40 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-055B Cartridge 30" (750 mm) 55 µm dh DOE Standard EPDM
ZCPP3-055C Cartridge 30" (750 mm) 55 µm BF / 226 Bayonet Standard Silicone
ZCPP3-055C-SE Cartridge 30" (750 mm) 55 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP3-055R Cartridge 30" (750 mm) 55 µm BF / 222 Bayonet Standard Silicone
ZCPP3-075C Cartridge 30" (750 mm) 75 µm BF / 226 Bayonet Standard Silicone
ZCPP3-075H Cartridge 30" (750 mm) 75 µm UF Retrofit Standard Silicone
ZCPP3-075L Cartridge 30" (750 mm) 75 µm dh DOE Standard EPDM
ZCPP3-1.0C-/E Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet Standard EPDM
ZCPP3-1.0C-/P Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-1.0E Cartridge 30" (750 mm) 1 µm Flat Top / 222 Standard Silicone
ZCPP3-1.0E-/E Cartridge 30" (750 mm) 1 µm Flat Top / 222 Standard EPDM
ZCPP3-1.0G-S Cartridge 30" (750 mm) 1 µm Recess / 222 Steam Sterilizable Silicone
ZCPP3-1.0H Cartridge 30" (750 mm) 1 µm UF Retrofit Standard Silicone
ZCPP3-1.0L Cartridge 30" (750 mm) 1 µm dh DOE Standard EPDM
ZCPP3-1.5B Cartridge 30" (750 mm) 1.5 µm dh DOE Standard EPDM
ZCPP3-1.5C-S Cartridge 30" (750 mm) 1.5 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-1.5C-SE Cartridge 30" (750 mm) 1.5 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP3-1.5G Cartridge 30" (750 mm) 1.5 µm Recess / 222 Standard Silicone
ZCPP3-1.5G-S Cartridge 30" (750 mm) 1.5 µm Recess / 222 Steam Sterilizable Silicone
ZCPP3-1.5H Cartridge 30" (750 mm) 1.5 µm UF Retrofit Standard Silicone
ZCPP3-1.5R Cartridge 30" (750 mm) 1.5 µm BF / 222 Bayonet Standard Silicone
ZCPP3-100C Cartridge 30" (750 mm) 100 µm BF / 226 Bayonet Standard Silicone
ZCPP3-100C-/P Cartridge 30" (750 mm) 100 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-100R Cartridge 30" (750 mm) 100 µm BF / 222 Bayonet Standard Silicone
ZCPP4-.60B Cartridge 40" (1000 mm) 0.6 µm dh DOE Standard EPDM
ZCPP4-.60C Cartridge 40" (1000 mm) 0.6 µm BF / 226 Bayonet Standard Silicone
ZCPP4-.60C-S Cartridge 40" (1000 mm) 0.6 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP4-003C Cartridge 40" (1000 mm) 3 µm BF / 226 Bayonet Standard Silicone
ZCPP4-005C-/V Cartridge 40" (1000 mm) 5 µm BF / 226 Bayonet Standard Viton
ZCPP4-005C-SE Cartridge 40" (1000 mm) 5 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP4-005D Cartridge 40" (1000 mm) 5 µm Fin / 222 Standard Silicone
ZCPP4-007C Cartridge 40" (1000 mm) 7 µm BF / 226 Bayonet Standard Silicone
ZCPP4-010C-SE Cartridge 40" (1000 mm) 10 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP4-015C Cartridge 40" (1000 mm) 15 µm BF / 226 Bayonet Standard Silicone
ZCPP4-055D-/P Cartridge 40" (1000 mm) 55 µm Fin / 222 Standard PTFE Encapsulated Silicone
ZCPP4-075B Cartridge 40" (1000 mm) 75 µm dh DOE Standard EPDM
ZCPP4-1.0B Cartridge 40" (1000 mm) 1 µm dh DOE Standard EPDM
ZCPP4-1.0B-/S Cartridge 40" (1000 mm) 1 µm dh DOE Standard Silicone
ZCPP4-1.0C Cartridge 40" (1000 mm) 1 µm BF / 226 Bayonet Standard Silicone
ZCPP4-1.0D Cartridge 40" (1000 mm) 1 µm Fin / 222 Standard Silicone
ZCPP4-1.0D-/P Cartridge 40" (1000 mm) 1 µm Fin / 222 Standard PTFE Encapsulated Silicone
ZCPP4-100D-/P Cartridge 40" (1000 mm) 100 µm Fin / 222 Standard PTFE Encapsulated Silicone
ZCPPA-.60Z Demi Cartridge 5" (125 mm) 0.6 µm Demi A & B Std Standard Silicone
ZCPPA-.60Z-/P Demi Cartridge 5" (125 mm) 0.6 µm Demi A & B Std Standard PTFE Encapsulated Silicone
ZCPPA-003Z Demi Cartridge 5" (125 mm) 3 µm Demi A & B Std Standard Silicone
ZCPPA-005T Demi Cartridge 5" (125 mm) 5 µm TRUESEAL Standard Silicone
ZCPPA-005T-/P Demi Cartridge 5" (125 mm) 5 µm TRUESEAL Standard PTFE Encapsulated Silicone
ZCPPA-005Z Demi Cartridge 5" (125 mm) 5 µm Demi A & B Std Standard Silicone
ZCPPA-005Z-/E Demi Cartridge 5" (125 mm) 5 µm Demi A & B Std Standard EPDM
ZCPPA-010Z Demi Cartridge 5" (125 mm) 10 µm Demi A & B Std Standard Silicone
ZCPPA-010Z-/E Demi Cartridge 5" (125 mm) 10 µm Demi A & B Std Standard EPDM
ZCPPA-015Z Demi Cartridge 5" (125 mm) 15 µm Demi A & B Std Standard Silicone
ZCPPA-020Z-/E Demi Cartridge 5" (125 mm) 20 µm Demi A & B Std Standard EPDM
ZCPPA-020Z-/V Demi Cartridge 5" (125 mm) 20 µm Demi A & B Std Standard Viton
ZCPPA-025T Demi Cartridge 5" (125 mm) 25 µm TRUESEAL Standard Silicone
ZCPPA-025Z-/E Demi Cartridge 5" (125 mm) 25 µm Demi A & B Std Standard EPDM
ZCPPA-040Z Demi Cartridge 5" (125 mm) 40 µm Demi A & B Std Standard Silicone
ZCPPA-055Z-/E Demi Cartridge 5" (125 mm) 55 µm Demi A & B Std Standard EPDM
ZCPPA-075Z Demi Cartridge 5" (125 mm) 75 µm Demi A & B Std Standard Silicone
ZCPPA-075Z-/E Demi Cartridge 5" (125 mm) 75 µm Demi A & B Std Standard EPDM
ZCPPA-1.0T Demi Cartridge 5" (125 mm) 1 µm TRUESEAL Standard Silicone
ZCPPA-1.0Z Demi Cartridge 5" (125 mm) 1 µm Demi A & B Std Standard Silicone
ZCPPA-1.5Z Demi Cartridge 5" (125 mm) 1.5 µm Demi A & B Std Standard Silicone
ZCPPB-.60T Demi Cartridge 2.5" (65 mm) 0.6 µm TRUESEAL Standard Silicone
ZCPPB-.60Z Demi Cartridge 2.5" (65 mm) 0.6 µm Demi A & B Std Standard Silicone
ZCPPB-.60Z-/E Demi Cartridge 2.5" (65 mm) 0.6 µm Demi A & B Std Standard EPDM
ZCPPB-.60Z-/P Demi Cartridge 2.5" (65 mm) 0.6 µm Demi A & B Std Standard PTFE Encapsulated Silicone
ZCPPB-003T Demi Cartridge 2.5" (65 mm) 3 µm TRUESEAL Standard Silicone
ZCPPB-003Z Demi Cartridge 2.5" (65 mm) 3 µm Demi A & B Std Standard Silicone
ZCPPB-005Z Demi Cartridge 2.5" (65 mm) 5 µm Demi A & B Std Standard Silicone
ZCPPB-005Z-/E Demi Cartridge 2.5" (65 mm) 5 µm Demi A & B Std Standard EPDM
ZCPPB-010Y-/E Demi Cartridge 2.5" (65 mm) 10 µm Demi Stub Standard EPDM
ZCPPB-020Z-/V Demi Cartridge 2.5" (65 mm) 20 µm Demi A & B Std Standard Viton
ZCPPB-020Z-SE Demi Cartridge 2.5" (65 mm) 20 µm Demi A & B Std Steam Sterilizable EPDM
ZCPPB-055Z Demi Cartridge 2.5" (65 mm) 55 µm Demi A & B Std Standard Silicone
ZCPPB-075Z-SE Demi Cartridge 2.5" (65 mm) 75 µm Demi A & B Std Steam Sterilizable EPDM
ZCPPB-1.0T Demi Cartridge 2.5" (65 mm) 1 µm TRUESEAL Standard Silicone
ZCPPB-1.0Z Demi Cartridge 2.5" (65 mm) 1 µm Demi A & B Std Standard Silicone
ZCPPB-1.5T-/P Demi Cartridge 2.5" (65 mm) 1.5 µm TRUESEAL Standard PTFE Encapsulated Silicone
ZCPPB-1.5Z Demi Cartridge 2.5" (65 mm) 1.5 µm Demi A & B Std Standard Silicone
ZCPPK-.60C Cartridge 5" (125 mm) 0.6 µm BF / 226 Bayonet Standard Silicone
ZCPPK-.60C-/E Cartridge 5" (125 mm) 0.6 µm BF / 226 Bayonet Standard EPDM
ZCPPK-005C Cartridge 5" (125 mm) 5 µm BF / 226 Bayonet Standard Silicone
ZCPPK-005C-/E Cartridge 5" (125 mm) 5 µm BF / 226 Bayonet Standard EPDM
ZCPPK-010C Cartridge 5" (125 mm) 10 µm BF / 226 Bayonet Standard Silicone
ZCPPK-020C Cartridge 5" (125 mm) 20 µm BF / 226 Bayonet Standard Silicone
ZCPPK-025C Cartridge 5" (125 mm) 25 µm BF / 226 Bayonet Standard Silicone
ZCPPK-040C Cartridge 5" (125 mm) 40 µm BF / 226 Bayonet Standard Silicone
ZCPPK-1.0C Cartridge 5" (125 mm) 1 µm BF / 226 Bayonet Standard Silicone
ZCPPK-1.0C-/E Cartridge 5" (125 mm) 1 µm BF / 226 Bayonet Standard EPDM
ZCPPK-1.0C-SP Cartridge 5" (125 mm) 1 µm BF / 226 Bayonet Steam Sterilizable PTFE Encapsulated Silicone
ZCPPK-1.0E-/P Cartridge 5" (125 mm) 1 µm Flat Top / 222 Standard PTFE Encapsulated Silicone
ZCPPK-1.0H Cartridge 5" (125 mm) 1 µm UF Retrofit Standard Silicone
ZCPPK-100C Cartridge 5" (125 mm) 100 µm BF / 226 Bayonet Standard Silicone
ZCPP1-005C-/V Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet Standard Viton
ZCPP1-005D-/P Cartridge 10" (250 mm) 5 µm Fin / 222 Standard PTFE Encapsulated Silicone
ZCPP1-1.5C-/P Cartridge 10" (250 mm) 1.5 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-015E-S Cartridge 30" (750 mm) 15 µm Flat Top / 222 Steam Sterilizable Silicone
ZCPP3-1.0G Cartridge 30" (750 mm) 1 µm Recess / 222 Standard Silicone
ZCPPA-1.0SK Demi Cartridge 5" (125 mm) 1 µm Retrofit Standard Silicone
ZCPP1-010C-/E Cartridge 10" (250 mm) 10 µm BF / 226 Bayonet Standard EPDM
ZCPP1-010N Cartridge 10" (250 mm) 10 µm Internal 213 Standard Silicone
ZCPP1-025N Cartridge 10" (250 mm) 25 µm Internal 213 Standard Silicone
ZCPP1-1.0C-/P Cartridge 10" (250 mm) 1 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-1.0N Cartridge 10" (250 mm) 1 µm Internal 213 Standard Silicone
ZCPP2-.60C-S Cartridge 20" (500 mm) 0.6 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP2-.60G-S Cartridge 20" (500 mm) 0.6 µm Recess / 222 Steam Sterilizable Silicone
ZCPP2-003B-/P Cartridge 20" (500 mm) 3 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP2-003C-SE Cartridge 20" (500 mm) 3 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP2-005B Cartridge 20" (500 mm) 5 µm dh DOE Standard EPDM
ZCPP2-005C Cartridge 20" (500 mm) 5 µm BF / 226 Bayonet Standard Silicone
ZCPP2-005C-S Cartridge 20" (500 mm) 5 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP2-005E-/E Cartridge 20" (500 mm) 5 µm Flat Top / 222 Standard EPDM
ZCPP2-010B Cartridge 20" (500 mm) 10 µm dh DOE Standard EPDM
ZCPP2-010C-/E Cartridge 20" (500 mm) 10 µm BF / 226 Bayonet Standard EPDM
ZCPP2-010C-/P Cartridge 20" (500 mm) 10 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP2-010C-S Cartridge 20" (500 mm) 10 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP2-010D Cartridge 20" (500 mm) 10 µm Fin / 222 Standard EPDM
ZCPP2-020B Cartridge 20" (500 mm) 20 µm dh DOE Standard Silicone
ZCPP2-025C Cartridge 20" (500 mm) 25 µm BF / 226 Bayonet Standard Silicone
ZCPP2-025N Cartridge 20" (500 mm) 35 µm Internal 213 Standard Silicone
ZCPP3-003C-/E Cartridge 30" (750 mm) 3 µm BF / 226 Bayonet Standard EPDM
ZCPP3-003C-S Cartridge 30" (750 mm) 3 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-003C-SE Cartridge 30" (750 mm) 3 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP3-003G-S Cartridge 30" (750 mm) 3 µm Recess / 222 Steam Sterilizable Silicone
ZCPP3-005B Cartridge 30" (750 mm) 5 µm dh DOE Standard EPDM
ZCPP3-005C Cartridge 30" (750 mm) 5 µm BF / 226 Bayonet Standard Silicone
ZCPP3-005C-S Cartridge 30" (750 mm) 5 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-005D Cartridge 30" (750 mm) 5 µm Fin / 222 Standard Silicone
ZCPP3-005G-S Cartridge 30" (750 mm) 5 µm Recess / 222 Steam Sterilizable Silicone
ZCPP3-010B Cartridge 30" (750 mm) 10 µm dh DOE Standard Silicone
ZCPP3-010C Cartridge 30" (750 mm) 10 µm BF / 226 Bayonet Standard Silicone
ZCPP3-010C-/E Cartridge 30" (750 mm) 10 µm BF / 226 Bayonet Standard EPDM
ZCPP3-010C-/P Cartridge 30" (750 mm) 10 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP3-010C-S Cartridge 30" (750 mm) 10 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-010C-SE Cartridge 30" (750 mm) 10 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP3-1.0D-SE Cartridge 30" (750 mm) 1 µm Fin / 222 Steam Sterilizable EPDM
ZCPP3-1.0R Cartridge 30" (750 mm) 1 µm BF / 222 Bayonet Standard Silicone
ZCPP3-1.5C Cartridge 30" (750 mm) 1.5 µm BF / 226 Bayonet Standard Silicone
ZCPP3-100C-S Cartridge 30" (750 mm) 100 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP4-.60D Cartridge 40" (1000 mm) 0.6 µm Fin / 222 Standard Silicone
ZCPP4-003C-/E Cartridge 40" (1000 mm) 3 µm BF / 226 Bayonet Standard EPDM
ZCPP4-003C-/V Cartridge 40" (1000 mm) 3 µm BF / 226 Bayonet Standard Viton
ZCPP4-005B Cartridge 40" (1000 mm) 5 µm dh DOE Standard EPDM
ZCPP4-005C Cartridge 40" (1000 mm) 5 µm BF / 226 Bayonet Standard Silicone
ZCPP4-005C-S Cartridge 40" (1000 mm) 5 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP4-010B Cartridge 40" (1000 mm) 10 µm dh DOE Standard EPDM
ZCPP4-020C Cartridge 40" (1000 mm) 20 µm BF / 226 Bayonet Standard Silicone
ZCPP4-025B Cartridge 40" (1000 mm) 25 µm dh DOE Standard EPDM
ZCPP4-040B Cartridge 40" (1000 mm) 40 µm dh DOE Standard EPDM
ZCPP4-1.0C-/V Cartridge 40" (1000 mm) 1 µm BF / 226 Bayonet Standard Viton
ZCPP4-1.0C-S Cartridge 40" (1000 mm) 1 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP4-1.0C-SE Cartridge 40" (1000 mm) 1 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP4-1.0D-SE Cartridge 40" (1000 mm) 1 µm Fin / 222 Steam Sterilizable EPDM
ZCPP4-1.5C-/V Cartridge 40" (1000 mm) 1.5 µm BF / 226 Bayonet Standard Viton
ZCPP1-.60C Cartridge 10" (250 mm) 0.6 µm BF / 226 Bayonet Standard Silicone
ZCPP1-.60C-S Cartridge 10" (250 mm) 0.6 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-.60N Cartridge 10" (250 mm) 0.6 µm Internal 213 Standard Silicone
ZCPP1-003B Cartridge 10" (250 mm) 3 µm dh DOE Standard EPDM
ZCPP1-003C Cartridge 10" (250 mm) 3 µm BF / 226 Bayonet Standard Silicone
ZCPP1-005B-/P Cartridge 10" (250 mm) 5 µm dh DOE Standard PTFE Encapsulated Silicone
ZCPP1-005C Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet Standard Silicone
ZCPP1-005C-/P Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP1-005C-S Cartridge 10" (250 mm) 5 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP1-010C-/P Cartridge 10" (250 mm) 10 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP2-035C Cartridge 20" (500 mm) 40 µm BF / 226 Bayonet Standard Silicone
ZCPP2-040C Cartridge 20" (500 mm) 40 µm BF / 226 Bayonet Standard Silicone
ZCPP2-1.0C Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet Standard Silicone
ZCPP2-1.0C-/P Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet Standard PTFE Encapsulated Silicone
ZCPP2-1.0C-S Cartridge 20" (500 mm) 1 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP2-1.5C-S Cartridge 20" (500 mm) 1.5 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-.60C Cartridge 30" (750 mm) 0.6 µm BF / 226 Bayonet Standard Silicone
ZCPP3-.60C-S Cartridge 30" (750 mm) 0.6 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-003B Cartridge 30" (750 mm) 3 µm dh DOE Standard EPDM
ZCPP3-025B Cartridge 30" (750 mm) 25 µm dh DOE Standard EPDM
ZCPP3-040C Cartridge 30" (750 mm) 40 µm BF / 226 Bayonet Standard Silicone
ZCPP3-1.0B Cartridge 30" (750 mm) 1 µm dh DOE Standard EPDM
ZCPP3-1.0C Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet Standard Silicone
ZCPP3-1.0C-S Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet Steam Sterilizable Silicone
ZCPP3-1.0C-SE Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet Steam Sterilizable EPDM
ZCPP3-1.0C-SP Cartridge 30" (750 mm) 1 µm BF / 226 Bayonet Steam Sterilizable PTFE Encapsulated Silicone
ZCPP3-1.0D Cartridge 30" (750 mm) 1 µm Fin / 222 Standard Silicone

687PDC
679945