Brass Compression Fittings for Thermoplastic and Soft Metal Tubing - Poly-Tite. | #68P-6-4


LOADING IMAGES
68P-6-4
Click to View CAD Model

Brass Compression Fittings for Thermoplastic and Soft Metal Tubing - Poly-Tite. | #68P-6-4

Parker's Poly-Tite fittings offer an acetal copolymer sleeve that has superior resilience to resist creeping and stress caused from compression.


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Style: Compression
  • Connection 1 Tube O.D. (inch): 3/8
  • Connection 2 Tube O.D. (inch): na
  • Connection 2 Thread Size (inch): 1/4
  • Shape: Connector
  • Style: Tube to Pipe
  • Minimum Operating Temperature: 0 °F, -17 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Polyethylene, Nylon, Polypropylene, Vinyl
  • Application: Dental, Packaging, Machine Tools, Car Washing
  • Body Material: Brass
  • Nut Material: Brass
  • Sleeve Material: Brass, Acetal Copolymer
Safety Warning

Item Information

Parker's Poly-Tite fittings are designed to speed any installation.  The body, nut and sleeve are furnished pre-assembled, ready for installation.  The acetal copolymer sleeve resists creeping and stress caused from compression.  The black acetal copolymer also resists ultra-violet ray attack and has excellent dimensional stability. Poly-Tite nuts will rotate around the sleeve as it tightens to prevent twisting and weakening of the plastic tubing. Poly-Tite fittings can be assembled and disassembled repeatly.

Use with the following Parker Parflex Division tubing.
• Polyethylene
• Nylon
• Polypropylene
• Vinyl

Markets:
• Dental
• Packaging
• Car Wash
• Printing
• Machine tools

Features/Benefits:
• Designed for use with thermoplastic tubing
• Machined in tube support
• Black acetal copolymer sleeve
• Brass sleeve available for soft metal tubing
• Knurled nut for ease of hand tightening
• Pre-assembled fitting
• Chrome plated and stainless steel couplers available

Applications:
• Pneumatic circuits
• Coolant lines
• Measuring
• Water lines

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547