PV608-4 - Plug Valves | Parker NA

Plug Valves | #PV608-4

Click to View CAD Model
PV608-4

Plug Valves | #PV608-4

Female Pipe to Male Pipe


Technical Specifications

  • Connection 2 Style: Male Pipe
  • Connection 1 Thread Size (inch): 1/4
  • Connection 1 Style: Female Pipe
  • Connection 2 Thread Size (inch): 1/4
  • Style: Female Pipe to Male Pipe
  • Shape: In Line
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 175 °F, 79 °C
  • Maximum Operating Pressure: 250 psi, 17 bar
  • Body Material: Brass
  • Stem Material: Acetal
  • Seal Material: Nitrile
  • O-Ring Material: Nitrile
Safety Warning

Item Information

Parker's Plug Valves have an extruded brass body and a one piece Acetal copolymer handle and stem. To assure sealability and reliable performance, the valve must be installed so that the flow media travels in the direction of the arrow on the valve handle. Plug valves are a quarter turn, on or off. A stainless steel stopping pin in the body provides a positive stop action for full shutoff. Quadruple Nitrile o-rings on the stem provides positive sealing.
All plug valves are 100% leak tested and are certified to be leak free to one SCCM.

Parker's plug valves are available in the following styles.
• Female Pipe x Female Pipe
• Female Pipe x Male Pipe
• Male Pipe x Male Pipe

Markets:
• Industrial
• Pneumatic
• Factory/Process Automation

Features/Benefits:
• One Piece Stem/Handle
• Extruded Brass Body
• 100% Leak Tested
• Nitrile Seals
• Quarter Turn On – Off

Applications:
• Air Lines
• Cooling Lines
• Machine Tool
• Fluid Transfer

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547