Series 99 – Miniature High Speed and Pressure Dispense Valve | #099-0340-900


LOADING IMAGES
099-0340-900
Click to View CAD Model

Series 99 – Miniature High Speed and Pressure Dispense Valve | #099-0340-900

Parker's Series 99 Dispense valves combine extreme pressures, tight leak specifications and wide temperature ranges with an unmatched small size package.


Technical Specifications

  • Voltage (VDC): 24
  • Porting: 1/16" A-Lok
  • Valve Type: 2-Way Normally Closed
  • Body Material: 316 SS
  • Flow Rate: up to 130 SLPM
  • Maximum Flow Rate: 130 SLPM
  • Maximum Operating Pressure: 1250 psi, 86.2 bar
  • Orifice Size: 0.030 inch, 0.76 mm
  • Maximum Operating Temperature: 221 °F, 105 °C
  • Minimum Operating Temperature: 40 °F, 4 °C
  • Function: 2-Way, Normally Closed (NC)
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 12 W
  • Input Voltage: 24 VDC
  • Electrical Connection: 12" Wire Leads
  • Seal Material: Vespel®, Silver Plated Nickel
  • Length: 1.64 inch, 41.7 mm
  • Width: 0.75 inch, 19.1 mm
  • Height: 1.63 inch, 41.4 mm
  • Weight: 3.1 oz, 87.9 g
  • Leak Rate: 1 x 10-8 Atm Cc/sec Helium
  • Mounting Type: Mounting Screw
  • Connection Type: A-LOK® Compression
  • Connection Size: 1/16 inch, 1.6 mm, A-LOK® Compression
  • For Fluid Type: Gases, Liquids
  • Industry Application: Calibrant Gas Control for Mass Spectrometers, Gas Chromatography, Process Analysis of Gas, High Pressure Gas Control
  • Configuration: n/a
Safety Warning

Item Information

Series 99 solenoid valves offer outstanding potential for precision control of gases and liquid. Combining high speed, ultra-low leak rate, high flow, and high temperature capability, in a small size. This rugged valve operates with extreme repeatability and is constructed of non-corroding, passivated stainless steel. Series 99 coils are rated for continuous duty and are potted to protect against the environment.

Features
• Smallest footprint in its class
• 100% duty cycle in environmental temperatures of up to 221°F (105°C)
• High speed response times of less than 6 ms eliminate delays in the system
• 100% tested to leak-tight 1 x 10-8 atm cc/sec Helium
• Operating pressures up to 1250 psi (86.2 bar)
• Available with a variety of fittings, orifices, seals, and voltages to match your application
• Configurations available to handle corrosive gasses
• Hydrocarbon and Lubricant free
• RoHS compliant

Typical Applications:
• Calibrant Gas for Mass Spectrometers
• Precision Control of Gas Dosing
• Surgical and Semiconductor Refrigerant Dispense Valve
• Gas Chromatography
• High Pressure Gas Control

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821