Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker's air brake AB fittings are economical compression style fittings for copper air brake lines. AB fittings meet the functional requirements of SAE J246 and the performance requirements of D.O.T. FMVSS571.106.
California Residents: Prop-65 Warning
Being the world's leader in leak free technologies Parker's air brake - AB fittings are economical compression style fittings for copper air brake lines. AB fittings meet the functional requirements of SAE J246 and the performance requirements of D.O.T. FMVSS571.106. AB fittings have a pre-applied thread sealant on all male pipe threads. Electroless nickel plated bodies can be used with bio-diesel.
Use with copper air brake tubing or the following Parker Parflex Division tubing.
• 1120 Nylon Air Brake Tubing (with a tube support)
• 1320 Quantum Elastomeric Air Brake Tubing (with a tube support)
Markets:
• Heavy duty truck
• Trailer
• Mobile
Features/Benefits:
• D.O.T. compression style fittings for repairing truck and trailer air brake lines
• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment and farm implements
• Meets D.O.T. FMVSS571.106 performance
• Meets functional requirements of SAE J246
• All brass air brake fitting
• Reusable
• Use with copper tubing in air brake systems
• Pre-applied thread sealant
Applications:
• Copper air brake lines
• Coolant lines
• Fuel lines
Custom configurations and sizes are available upon request. Contact us for additional information.
| Productos | Forma | Estilo | D.E. del tubo de la conexión 1 (pulg) | Estilo de la conexión 1 | Tamaño de la rosca de la conexión 2 (pulg) | D.E. del tubo de la conexión 2 (pulg) | Estilo de la conexión 2 |
|---|---|---|---|---|---|---|---|
| VS269AB-10-8 | 90° Elbow | Tube to Pipe | 5/8 | Compression | 1/2 | na | Male Pipe |
| VS269AB-10-6 | 90° Elbow | Tube to Pipe | 5/8 | Compression | 3/8 | na | Male Pipe |
| VS269AB-12-12 | 90° Elbow | Tube to Pipe | 3/4 | Compression | 3/4 | na | Male Pipe |
| VS269AB-12-8 | 90° Elbow | Tube to Pipe | 3/4 | Compression | 1/2 | na | Male Pipe |
| VS269AB-4-2 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| VS269AB-4-4 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| VS269AB-4-6 | 90° Elbow | Tube to Pipe | 1/4 | Compression | 3/8 | na | Male Pipe |
| VS269AB-6-2 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| VS269AB-6-4 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| VS269AB-6-6 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| VS269AB-6-8 | 90° Elbow | Tube to Pipe | 3/8 | Compression | 1/2 | na | Male Pipe |
| VS269AB-8-4 | 90° Elbow | Tube to Pipe | 1/2 | Compression | 1/4 | na | Male Pipe |
| VS269AB-8-6 | 90° Elbow | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| VS269AB-8-8 | 90° Elbow | Tube to Pipe | 1/2 | Compression | 1/2 | na | Male Pipe |
| VS271AB-10-8 | Run Tee | Tube to Pipe | 5/8 | Compression | 1/2 | na | Male Pipe |
| VS271AB-4-2 | Run Tee | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| VS271AB-4-4 | Run Tee | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| VS271AB-6-4 | Run Tee | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| VS271AB-6-6 | Run Tee | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| VS271AB-8-6 | Run Tee | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| VS271AB-8-8 | Run Tee | Tube to Pipe | 1/2 | Compression | 1/2 | na | Male Pipe |
| VS272AB-10-8 | Branch Tee | Tube to Pipe | 5/8 | Compression | 1/2 | na | Male Pipe |
| VS272AB-4-2 | Branch Tee | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| VS272AB-4-4 | Branch Tee | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| VS272AB-6-2 | Branch Tee | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| VS272AB-6-4 | Branch Tee | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| VS272AB-6-6 | Branch Tee | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| VS272AB-8-6 | Branch Tee | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| VS272AB-8-8 | Branch Tee | Tube to Pipe | 1/2 | Compression | 1/2 | na | Male Pipe |
| VS279AB-10-6 | 45° Elbow | Tube to Pipe | 5/8 | Compression | 3/8 | na | Male Pipe |
| VS279AB-10-8 | 45° Elbow | Tube to Pipe | 5/8 | Compression | 1/2 | na | Male Pipe |
| VS279AB-12-8 | 45° Elbow | Tube to Pipe | 3/4 | Compression | 1/2 | na | Male Pipe |
| VS279AB-4-2 | 45° Elbow | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| VS279AB-4-4 | 45° Elbow | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| VS279AB-6-2 | 45° Elbow | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| VS279AB-6-4 | 45° Elbow | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| VS279AB-6-6 | 45° Elbow | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| VS279AB-6-8 | 45° Elbow | Tube to Pipe | 3/8 | Compression | 1/2 | na | Male Pipe |
| VS279AB-8-6 | 45° Elbow | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| VS279AB-8-8 | 45° Elbow | Tube to Pipe | 1/2 | Compression | 1/2 | na | Male Pipe |
| VS68AB-10-6 | Connector | Tube to Pipe | 5/8 | Compression | 3/8 | na | Male Pipe |
| VS68AB-10-8 | Connector | Tube to Pipe | 5/8 | Compression | 1/2 | na | Male Pipe |
| VS68AB-12-12 | Connector | Tube to Pipe | 3/4 | Compression | 3/4 | na | Male Pipe |
| VS68AB-12-8 | Connector | Tube to Pipe | 3/4 | Compression | 1/2 | na | Male Pipe |
| VS68AB-4-2 | Connector | Tube to Pipe | 1/4 | Compression | 1/8 | na | Male Pipe |
| VS68AB-4-4 | Connector | Tube to Pipe | 1/4 | Compression | 1/4 | na | Male Pipe |
| VS68AB-4-6 | Connector | Tube to Pipe | 1/4 | Compression | 3/8 | na | Male Pipe |
| VS68AB-6-2 | Connector | Tube to Pipe | 3/8 | Compression | 1/8 | na | Male Pipe |
| VS68AB-6-4 | Connector | Tube to Pipe | 3/8 | Compression | 1/4 | na | Male Pipe |
| VS68AB-6-6 | Connector | Tube to Pipe | 3/8 | Compression | 3/8 | na | Male Pipe |
| VS68AB-6-8 | Connector | Tube to Pipe | 3/8 | Compression | 1/2 | na | Male Pipe |
| VS68AB-8-4 | Connector | Tube to Pipe | 1/2 | Compression | 1/4 | na | Male Pipe |
| VS68AB-8-6 | Connector | Tube to Pipe | 1/2 | Compression | 3/8 | na | Male Pipe |
| VS68AB-8-8 | Connector | Tube to Pipe | 1/2 | Compression | 1/2 | na | Male Pipe |
| 264AB-10 | Tee | Tube to Tube | 5/8 | Compression | na | 5/8 | Compression |
| 264AB-4 | Tee | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 264AB-6 | Tee | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 264AB-8 | Tee | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 265AB-10 | 90° Elbow | Tube to Tube | 5/8 | Compression | na | 5/8 | Compression |
| 265AB-4 | 90° Elbow | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 265AB-6 | 90° Elbow | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 265AB-8 | 90° Elbow | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 270AB-10-8 | 90° Elbow | Tube to Female Pipe | 5/8 | Compression | 1/2 | na | Female Pipe |
| 270AB-4-2 | 90° Elbow | Tube to Female Pipe | 1/4 | Compression | 1/8 | na | Female Pipe |
| 270AB-4-4 | 90° Elbow | Tube to Female Pipe | 1/4 | Compression | 1/4 | na | Female Pipe |
| 270AB-6-2 | 90° Elbow | Tube to Female Pipe | 3/8 | Compression | 1/8 | na | Female Pipe |
| 270AB-6-4 | 90° Elbow | Tube to Female Pipe | 3/8 | Compression | 1/4 | na | Female Pipe |
| 270AB-6-6 | 90° Elbow | Tube to Female Pipe | 3/8 | Compression | 3/8 | na | Female Pipe |
| 270AB-8-6 | 90° Elbow | Tube to Female Pipe | 1/2 | Compression | 3/8 | na | Female Pipe |
| 270AB-8-8 | 90° Elbow | Tube to Female Pipe | 1/2 | Compression | 1/2 | na | Female Pipe |
| 60AB-10 | Sleeve | Tube | 5/8 | Compression | na | na | na |
| 60AB-12 | Sleeve | Tube | 3/4 | Compression | na | na | na |
| 60AB-4 | Sleeve | Tube | 1/4 | Compression | na | na | na |
| 60AB-6 | Sleeve | Tube | 3/8 | Compression | na | na | na |
| 60AB-8 | Sleeve | Tube | 1/2 | Compression | na | na | na |
| 61AB-10 | Nut | Tube | 5/8 | Compression | na | na | na |
| 61AB-12 | Nut | Tube | 3/4 | Compression | na | na | na |
| 61AB-4 | Nut | Tube | 1/4 | Compression | na | na | na |
| 61AB-6 | Nut | Tube | 3/8 | Compression | na | na | na |
| 61AB-8 | Nut | Tube | 1/2 | Compression | na | na | na |
| 62AB-10 | Union | Tube to Tube | 5/8 | Compression | na | 5/8 | Compression |
| 62AB-12 | Union | Tube to Tube | 3/4 | Compression | na | 3/4 | Compression |
| 62AB-4 | Union | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 62AB-6 | Union | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 62AB-8 | Union | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 62ABH-4 | Bulkhead | Tube to Tube | 1/4 | Compression | na | 1/4 | Compression |
| 62ABH-6 | Bulkhead | Tube to Tube | 3/8 | Compression | na | 3/8 | Compression |
| 62ABH-8 | Bulkhead | Tube to Tube | 1/2 | Compression | na | 1/2 | Compression |
| 66AB-10-6 | Connector | Tube to Female Pipe | 5/8 | Compression | 3/8 | na | Female Pipe |
| 66AB-10-8 | Connector | Tube to Female Pipe | 5/8 | Compression | 1/2 | na | Female Pipe |
| 66AB-4-2 | Connector | Tube to Female Pipe | 1/4 | Compression | 1/8 | na | Female Pipe |
| 66AB-4-4 | Connector | Tube to Female Pipe | 1/4 | Compression | 1/4 | na | Female Pipe |
| 66AB-6-2 | Connector | Tube to Female Pipe | 3/8 | Compression | 1/8 | na | Female Pipe |
| 66AB-6-4 | Connector | Tube to Female Pipe | 3/8 | Compression | 1/4 | na | Female Pipe |
| 66AB-6-6 | Connector | Tube to Female Pipe | 3/8 | Compression | 3/8 | na | Female Pipe |
| 66AB-8-6 | Connector | Tube to Female Pipe | 1/2 | Compression | 3/8 | na | Female Pipe |
| 66AB-8-8 | Connector | Tube to Female Pipe | 1/2 | Compression | 1/2 | na | Female Pipe |