Nylon Tubing - NR Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño del pedido

Color

Cantidad por paquete estándar (pies)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Nylon Tubing - NR Series

Nylon Tubing - NR Series

High Strength Nylon Tubes - NR Series Polyamide Tubing features low moisture absorption and better chemical resistance than Series N Nylon Tubing.

Especificaciones técnicas

  • Cumplimiento con especificaciones: n/a
  • Aplicación: Fluid Handling, Industrial Manufacturing, Marine, Pneumatics
  • Diámetro interior del tubo: 0.073 to 0.375 inch, 1.9 to 9.5 mm
  • Diámetro exterior del tubo: 1/8 to 1/2 inch, 3.2 to 12.7 mm
  • Presión de trabajo máxima: 625 psi, 43.1 bar
  • Presión de rotura mínima: 1500 to 2500 psi, 117.2 - 172.4 bar
  • Temperatura máxima de funcionamiento: 200 °F, 93 °C
  • Temperatura mínima de funcionamiento: -51 °C, -60 °F
  • Radio de curvatura mínimo: 3/8 to 2-1/2 inch, 9.7 - 63.5 mm
  • Conector compatible: Compress-Align®, Compression, Fast & Tite®, Flow Controls, Hi-Duty, Prestolok®, TrueSeal™
  • Medio: Air, Hydraulic Fluid, Lubricant, Oil, Water, Hydraulic Fluids, Lubricants, Fuels (Oil), Water
  • Color: Natural, Black, Blue, Gray, Green, Orange, Red, Purple, White, Yellow
  • Peso: 0.003 to 0.045 lb/ft, 0.004 to 0.067 kg/m
  • Color de la cubierta: n/a
  • Longitud por paquete: 76.2 to 152.4 mm, 250 to 500 ft
  • Material del tubo: Polyamide (PA)
  • Material de la cubierta: n/a
  • Tamaño: -2 to -8

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

NR Series High Strength Semi-Rigid Nylon Tubing features a high tensile strength and excellent coupling retention in high pressure, temperature and vibration environments. Sometimes this tubing is referred to as “hard nylon tubing” because it stiffer than standard nylon tubing. It is manufactured from high grade nylon resin.   Tubing resists high ambient temperatures making it suitable for applications that involve high-pressure pneumatics and oils, in lubrication systems, for marine control systems and in process lines for chemicals.

Markets:  
• Industrial
• Marine
• Fluid Handling
< br/>Features/Benefits:
• High grade nylon resins without the addition of plasticizers for higher pressure tubing applications
• Better chemical resistance than Series N, good resistance to high ambient temperature and low moisture absorption for superior performance
• High tensile strength and excellent coupling retention in high pressure, temperature and vibration environments

Applications:
• High-pressure pneumatics and oils
• Lubrication systems
• Marine control systems
• Process lines for chemicals
• For tube support, use reference Catalog 4660 Tubing/Fitting Compatibility Chart

Technical Specifications:
• Working and burst pressures rated at 73°F (23°C)
• The wall thickness is for reference only
• Packaged on 100 ft reel - contact Customer Service for more package quantities

Documentos relacionados

×
Productos Tamaño del pedido Color Cantidad por paquete estándar (pies)
NNR-2-017 1/8 Natural 500
NNR-2-026 1/8 Natural 500
NNR-3-024 3/16 Natural 500
NNR-3-039 3/16 Natural 500
NNR-4-035 1/4 Natural 250
NNR-4-050 1/4 Natural 250
NNR-5-040 5/16 Natural 250
NNR-6-048 3/8 Natural 250
NNR-6-075 3/8 Natural 250
NNR-8-062 1/2 Natural 250
NNR-8-075 1/2 Natural 250
NBR-2-017 1/8 Black 500
NBR-2-026 1/8 Black 500
NBR-3-024 3/16 Black 500
NBR-3-039 3/16 Black 500
NBR-4-035 1/4 Black 250
NBR-4-050 1/4 Black 250
NBR-5-040 5/16 Black 250
NBR-6-048 3/8 Black 250
NBR-6-075 3/8 Black 250
NBR-8-062 1/2 Black 250
NBR-8-075 1/2 Black 250

687PDC
687563