Push-to-Connect Nickel Plated Instant Fittings - Prestolok PLP Metal | Product Series

Filter by

    No filters selected

Shape

Product Style

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Connection 3 Type

Connection 3 Size

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-to-Connect Nickel Plated Instant Fittings - Prestolok PLP Metal

Push-to-Connect Nickel Plated Instant Fittings - Prestolok PLP Metal

Parker's Prestolok PLP push-to-connect fittings offer improved throughput, increased efficiency, smaller footprints, faster assembly and leak-reducing innovation.

Technical Specifications

  • Application: Industrial, Vacuum, Packaging, Air Lines, Automotive, Inert Gases, Oil Lines
  • Connection Type: Push-to-Connect, Thread, NPTF, UNF, BSPT, BSPP
  • Industry: Automotive, Industrial Manufacturing Equipment, Semiconductor, Material Handling
  • Brand: Parker
  • Hex Size: See Part Hex Size Technical Specs.
  • Shape: Shape Dependent on Configured Part
  • Product Type: Push-to-Connect Fittings
  • Technology: Fluid & Gas Handling, Pneumatics
  • Division: Fluid System Connectors Division
  • Body Material: Brass, Nickel-plated
  • Specifications Met: UL 94 V-0
  • Region of Origin: United States
  • For Fluid Type: Air, Inert Gases, Oil
  • Minimum Operating Temperature: 0 °F, -17.7 °C
  • Maximum Operating Temperature: 200 °F, 93.3 °C
  • Maximum Operating Pressure: 300 psi, 20.6 bar
  • Tube Material: Polyethylene, Polypropylene, Nylon, Rigid Nylon, Polyurethane 90 to 95 Durometer Shore A
  • Seal Material: Nitrile
  • Gripping Ring Material: Stainless Steel
  • Vacuum Pressure Rating: 28 inch-Hg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Being the world’s leader in push-to-connect fitting technology Parker’s Prestolok PLP nickel plated brass fittings provide a simple way of connecting tubes to a fitting in order to create a fluid distribution network. Prestolok PLP push in metal fittings reduce assembly time by eliminating the use of a sleeve and tightening of a nut required in compression style fittings. Simply push the tubing into the fitting until it bottoms. To disassemble, press the release button, hold against the body and pull tubing from the fitting. A thread sealant is applied to all male threads eliminating the possibility of system contamination from PTFE tape.



Use with the following Parker Parflex Division tubing.

• Polyethylene

• Polypropylene

• Flexible Nylon

• Semi-rigid Nylon

• Polyurethane 90 Durometer Shore A

• Polyurethane >95 Durometer Shore A



Markets:

• Industrial

• Automotive

• Semi-conductor

• Packaging

• Robotics

• Climate control

• Textile

• Vacuum



Features and Benefits:

• Compact one-piece tube fitting

• Swivels on all male threaded shapes for assembly in tight places and for precise positioning

• Pre-applied white acrylic sealant

• NPT, UNF, BSPT, BSPP and Metric threads

• Corrosion resistance

• Push-to-Connect for fast assembly and disassembly

• 1/8" - 1/2", 4mm - 14mm



Applications:

• Air lines

• Inert gases

• Oil lines

• Vacuum lines



Technical Specifications:

• NPT Threads

• Stainless steel grab ring

• Nitrile seal

• Nickel plated brass body

• Polyacetal release button



Custom configurations and sizes are available upon request. Contact us for additional information.

Related Documents

×
Products Shape Product Style Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Connection 3 Type Connection 3 Size Configuration
164PLP-2 Union Tee Push-to-Connect 1/8" Push-to-Connect 1/8" Push-to-Connect 1/8" Tube to Tube
164PLP-3 Union Tee Push-to-Connect 3/16" Push-to-Connect 3/16" Push-to-Connect 3/16" Tube to Tube
164PLP-4 Union Tee Push-to-Connect 1/4" Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
164PLP-5 Union Tee Push-to-Connect 5/16" Push-to-Connect 5/16" Push-to-Connect 5/16" Tube to Tube
164PLP-5/32 Union Tee Push-to-Connect 5/32" Push-to-Connect 5/32" Push-to-Connect 5/32" Tube to Tube
164PLP-6 Union Tee Push-to-Connect 3/8" Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
164PLP-8 Union Tee Push-to-Connect 1/2" Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
165PLP-2 Elbow 90° Push-to-Connect 1/8" Push-to-Connect 1/8" Tube to Tube
165PLP-4 Elbow 90° Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
165PLP-5 Elbow 90° Push-to-Connect 5/16" Push-to-Connect 5/16" Tube to Tube
165PLP-5/32 Elbow 90° Push-to-Connect 5/32" Push-to-Connect 5/32" Tube to Tube
165PLP-6 Elbow 90° Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
165PLP-8 Elbow 90° Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
169PLP-2-0 Elbow 90° - Swivel Push-to-Connect 1/8" Male NPTF 10-32 Tube to Pipe
169PLP-4-0 Elbow 90° - Swivel Push-to-Connect 1/4" Male NPTF 10-32 Tube to Pipe
169PLP-5/32-0 Elbow 90° - Swivel Push-to-Connect 5/32" Male NPTF 10-32 Tube to Pipe
169PLPNS-5/32-4LT Elbow 90° Push-to-Connect 5/32" Male SAE-LT 1/4"-28 Tube to Pipe
172PLP-4-0 Branch Tee - Swivel Push-to-Connect 1/4" Male NPTF 10-32 Tube to Pipe
68PLP-4-4G Connector Push-to-Connect 1/4" Male BSPP 1/4" Tube to Pipe
68PLP-4-2G Connector Push-to-Connect 1/4" Male BSPP 1/8" Tube to Pipe
68PLP-4-6G Connector Push-to-Connect 1/4" Male BSPP 3/8" Tube to Pipe
68PLP-6-8G Connector Push-to-Connect 3/8" Male BSPP 1/2" Tube to Pipe
68PLP-6-4G Connector Push-to-Connect 3/8" Male BSPP 1/4" Tube to Pipe
62PLP-2 Union Push-to-Connect 1/8" Push-to-Connect 1/8" Tube to Tube
62PLP-3 Union Push-to-Connect 3/16" Push-to-Connect 3/16" Tube to Tube
62PLP-4 Union Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
62PLP-4-2 Union - Unequal Push-to-Connect 1/4" Push-to-Connect 1/8" Tube to Tube
62PLP-4-5/32 Union - Unequal Push-to-Connect 1/4" Push-to-Connect 5/32" Tube to Tube
62PLP-4-6 Union - Unequal Push-to-Connect 1/4" Push-to-Connect 3/8" Tube to Tube
62PLP-5 Union Push-to-Connect 5/16" Push-to-Connect 5/16" Tube to Tube
62PLP-5/32 Union Push-to-Connect 5/32" Push-to-Connect 5/32" Tube to Tube
62PLP-5/32-2 Union - Unequal Push-to-Connect 5/32" Push-to-Connect 1/8" Tube to Tube
62PLP-6 Union Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
62PLP-6-8 Union - Unequal Push-to-Connect 3/8" Push-to-Connect 1/2" Tube to Tube
62PLP-8 Union Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
62PLPBH-2 Union - Bulkhead Push-to-Connect 1/8" Push-to-Connect 1/8" Tube to Tube
62PLPBH-4 Union - Bulkhead Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
62PLPBH-5 Union - Bulkhead Push-to-Connect 5/16" Push-to-Connect 5/16" Tube to Tube
62PLPBH-5/32 Union - Bulkhead Push-to-Connect 5/32" Push-to-Connect 5/32" Tube to Tube
62PLPBH-6 Union - Bulkhead Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
62PLPBH-8 Union - Bulkhead Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
68PLP-6-6G Connector Push-to-Connect 3/8" Male BSPP 3/8" Tube to Pipe
66PLP-2-2 Connector Push-to-Connect 1/8" Female NPTF 1/8" Tube to Female Pipe
66PLP-2-4 Connector Push-to-Connect 1/8" Female NPTF 1/4" Tube to Female Pipe
66PLP-3-2 Connector Push-to-Connect 3/16" Female NPTF 1/8" Tube to Female Pipe
66PLP-4-2 Connector Push-to-Connect 1/4" Female NPTF 1/8" Tube to Female Pipe
66PLP-4-4 Connector Push-to-Connect 1/4" Female NPTF 1/4" Tube to Female Pipe
66PLP-5/32-2 Connector Push-to-Connect 5/32" Female NPTF 1/8" Tube to Female Pipe
66PLP-5/32-4 Connector Push-to-Connect 5/32" Female NPTF 1/4" Tube to Female Pipe
66PLP-5-2 Connector Push-to-Connect 5/16" Female NPTF 1/8" Tube to Female Pipe
66PLP-5-4 Connector Push-to-Connect 5/16" Female NPTF 1/4" Tube to Female Pipe
66PLP-6-4 Connector Push-to-Connect 3/8" Female NPTF 1/4" Tube to Female Pipe
66PLP-6-6 Connector Push-to-Connect 3/8" Female NPTF 3/8" Tube to Female Pipe
66PLPBH-4-4 Bulkhead Push-to-Connect 1/4" Female NPTF 1/4" Tube to Female Pipe
66PLPBH-5/32-4 Bulkhead Push-to-Connect 5/32" Female NPTF 1/4" Tube to Female Pipe
66PLPBH-6-6 Bulkhead Push-to-Connect 3/8" Female NPTF 3/8" Tube to Female Pipe
66PLPBH-8-6 Bulkhead Push-to-Connect 1/2" Female NPTF 3/8" Tube to Female Pipe
68PLP-2-0 Connector Push-to-Connect 1/8" Male NPTF 10-32 Tube to Pipe
68PLP-4-0 Connector Push-to-Connect 1/4" Male NPTF 10-32 Tube to Pipe
68PLP-5/32-0 Connector Push-to-Connect 5/32" Male NPTF 10-32 Tube to Pipe
68PLP-5/32-4LT Connector Push-to-Connect 5/32" Male SAE-LT 1/4"-28 Tube to Pipe
68PLPR-2-0 Round Body Connector Push-to-Connect 1/8" Male NPTF 10-32 Tube to Pipe
68PLPR-4-0 Round Body Connector Push-to-Connect 1/4" Male NPTF 10-32 Tube to Pipe
68PLPR-5/32-0 Round Body Connector Push-to-Connect 5/32" Male NPTF 10-32 Tube to Pipe
68PLP-8-8G Connector Push-to-Connect 1/2" Male BSPP 1/2" Tube to Pipe
68PLP-8-6G Connector Push-to-Connect 1/2" Male BSPP 3/8" Tube to Pipe
W169PLP-2-1 Elbow 90° - Swivel Push-to-Connect 1/8" Male NPTF 1/16" Tube to Pipe
W169PLP-2-2 Elbow 90° - Swivel Push-to-Connect 1/8" Male NPTF 1/8" Tube to Pipe
W169PLP-2-4 Elbow 90° - Swivel Push-to-Connect 1/8" Male NPTF 1/4" Tube to Pipe
W169PLP-3-2 Elbow 90° - Swivel Push-to-Connect 3/16" Male NPTF 1/8" Tube to Pipe
W169PLP-4-1 Elbow 90° - Swivel Push-to-Connect 1/4" Male NPTF 1/16" Tube to Pipe
W169PLP-4-2 Elbow 90° - Swivel Push-to-Connect 1/4" Male NPTF 1/8" Tube to Pipe
W169PLP-4-4 Elbow 90° - Swivel Push-to-Connect 1/4" Male NPTF 1/4" Tube to Pipe
W169PLP-4-6 Elbow 90° - Swivel Push-to-Connect 1/4" Male NPTF 3/8" Tube to Pipe
W169PLP-5/32-1 Elbow 90° - Swivel Push-to-Connect 5/32" Male NPTF 1/16" Tube to Pipe
W169PLP-5/32-2 Elbow 90° - Swivel Push-to-Connect 5/32" Male NPTF 1/8" Tube to Pipe
W169PLP-5/32-4 Elbow 90° - Swivel Push-to-Connect 5/32" Male NPTF 1/4" Tube to Pipe
W169PLP-5-2 Elbow 90° - Swivel Push-to-Connect 5/16" Male NPTF 1/8" Tube to Pipe
W169PLP-5-4 Elbow 90° - Swivel Push-to-Connect 5/16" Male NPTF 1/4" Tube to Pipe
W169PLP-6-2 Elbow 90° - Swivel Push-to-Connect 3/8" Male NPTF 1/8" Tube to Pipe
W169PLP-6-4 Elbow 90° - Swivel Push-to-Connect 3/8" Male NPTF 1/4" Tube to Pipe
W169PLP-6-6 Elbow 90° - Swivel Push-to-Connect 3/8" Male NPTF 3/8" Tube to Pipe
W169PLP-6-8 Elbow 90° - Swivel Push-to-Connect 3/8" Male NPTF 1/2" Tube to Pipe
W169PLP-8-4 Elbow 90° - Swivel Push-to-Connect 1/2" Male NPTF 1/4" Tube to Pipe
W169PLP-8-6 Elbow 90° - Swivel Push-to-Connect 1/2" Male NPTF 3/8" Tube to Pipe
W169PLP-8-8 Elbow 90° - Swivel Push-to-Connect 1/2" Male NPTF 1/2" Tube to Pipe
W169PLPNS-2-2 Elbow 90° Push-to-Connect 1/8" Male NPTF 1/8" Tube to Pipe
W169PLPNS-4-2 Elbow 90° Push-to-Connect 1/4" Male NPTF 1/8" Tube to Pipe
W169PLPNS-4-4 Elbow 90° Push-to-Connect 1/4" Male NPTF 1/4" Tube to Pipe
W169PLPNS5/32-2 Elbow 90° Push-to-Connect 5/32" Male NPTF 1/8" Tube to Pipe
W169PLPNS-5-2 Elbow 90° Push-to-Connect 5/16" Male NPTF 1/8" Tube to Pipe
W169PLPNS-5-4 Elbow 90° Push-to-Connect 5/16" Male NPTF 1/4" Tube to Pipe
W169PLPNS-6-4 Elbow 90° Push-to-Connect 3/8" Male NPTF 1/4" Tube to Pipe
W169PLPNS-6-6 Elbow 90° Push-to-Connect 3/8" Male NPTF 3/8" Tube to Pipe
W169PLPNS-6-8 Elbow 90° Push-to-Connect 3/8" Male NPTF 1/2" Tube to Pipe
W169PLPNS-8-6 Elbow 90° Push-to-Connect 1/2" Male NPTF 3/8" Tube to Pipe
W169PLPNS-8-8 Elbow 90° Push-to-Connect 1/2" Male NPTF 1/2" Tube to Pipe
W171PLP-2-2 Run Tee - Swivel Push-to-Connect 1/8" Male NPTF 1/8" Push-to-Connect 1/8" Tube to Pipe
W171PLP-4-2 Run Tee - Swivel Push-to-Connect 1/4" Male NPTF 1/8" Push-to-Connect 1/4" Tube to Pipe
W171PLP-4-4 Run Tee - Swivel Push-to-Connect 1/4" Male NPTF 1/4" Push-to-Connect 1/4" Tube to Pipe
W171PLP-4-6 Run Tee - Swivel Push-to-Connect 1/4" Male NPTF 3/8" Push-to-Connect 1/4" Tube to Pipe
W171PLP-5/32-2 Run Tee - Swivel Push-to-Connect 5/32" Male NPTF 1/8" Push-to-Connect 5/32" Tube to Pipe
W171PLP-5-2 Run Tee - Swivel Push-to-Connect 5/16" Male NPTF 1/8" Push-to-Connect 5/16" Tube to Pipe
W171PLP-5-4 Run Tee - Swivel Push-to-Connect 5/16" Male NPTF 1/4" Push-to-Connect 5/16" Tube to Pipe
W171PLP-6-4 Run Tee - Swivel Push-to-Connect 3/8" Male NPTF 1/4" Push-to-Connect 3/8" Tube to Pipe
W171PLP-6-6 Run Tee - Swivel Push-to-Connect 3/8" Male NPTF 3/8" Push-to-Connect 3/8" Tube to Pipe
W171PLP-8-6 Run Tee - Swivel Push-to-Connect 1/2" Male NPTF 3/8" Push-to-Connect 1/2" Tube to Pipe
W171PLP-8-8 Run Tee - Swivel Push-to-Connect 1/2" Male NPTF 1/2" Push-to-Connect 1/2" Tube to Pipe
W172PLP-2-2 Branch Tee - Swivel Push-to-Connect 1/8" Push-to-Connect 1/8" Male NPTF 1/8" Tube to Pipe
W172PLP-3-2 Branch Tee - Swivel Push-to-Connect 3/16" Push-to-Connect 3/16" Male NPTF 1/8" Tube to Pipe
W172PLP-4-2 Branch Tee - Swivel Push-to-Connect 1/4" Push-to-Connect 1/4" Male NPTF 1/8" Tube to Pipe
W172PLP-4-4 Branch Tee - Swivel Push-to-Connect 1/4" Push-to-Connect 1/4" Male NPTF 1/4" Tube to Pipe
W172PLP-4-6 Branch Tee - Swivel Push-to-Connect 1/4" Push-to-Connect 1/4" Male NPTF 3/8" Tube to Pipe
W172PLP-5/32-2 Branch Tee - Swivel Push-to-Connect 5/32" Push-to-Connect 5/32" Male NPTF 1/8" Tube to Pipe
W172PLP-5-2 Branch Tee - Swivel Push-to-Connect 5/16" Push-to-Connect 5/16" Male NPTF 1/8" Tube to Pipe
W172PLP-5-4 Branch Tee - Swivel Push-to-Connect 5/16" Push-to-Connect 5/16" Male NPTF 1/4" Tube to Pipe
W172PLP-6-4 Branch Tee - Swivel Push-to-Connect 3/8" Push-to-Connect 3/8" Male NPTF 1/4" Tube to Pipe
W172PLP-6-6 Branch Tee - Swivel Push-to-Connect 3/8" Push-to-Connect 3/8" Male NPTF 3/8" Tube to Pipe
W172PLP-6-8 Branch Tee - Swivel Push-to-Connect 3/8" Push-to-Connect 3/8" Male NPTF 1/2" Tube to Pipe
W172PLP-8-4 Branch Tee - Swivel Push-to-Connect 1/2" Push-to-Connect 1/2" Male NPTF 1/4" Tube to Pipe
W172PLP-8-6 Branch Tee - Swivel Push-to-Connect 1/2" Push-to-Connect 1/2" Male NPTF 3/8" Tube to Pipe
W172PLP-8-8 Branch Tee - Swivel Push-to-Connect 1/2" Push-to-Connect 1/2" Male NPTF 1/2" Tube to Pipe
W68PLP-2-1 Connector Push-to-Connect 1/8" Male NPTF 1/16" Tube to Pipe
W68PLP-2-2 Connector Push-to-Connect 1/8" Male NPTF 1/8" Tube to Pipe
W68PLP-2-4 Connector Push-to-Connect 1/8" Male NPTF 1/4" Tube to Pipe
W68PLP-3-2 Connector Push-to-Connect 3/16" Male NPTF 1/8" Tube to Pipe
W68PLP-3-4 Connector Push-to-Connect 3/16" Male NPTF 1/4" Tube to Pipe
W68PLP-4-1 Connector Push-to-Connect 1/4" Male NPTF 1/16" Tube to Pipe
W68PLP-4-2 Connector Push-to-Connect 1/4" Male NPTF 1/8" Tube to Pipe
W68PLP-4-4 Connector Push-to-Connect 1/4" Male NPTF 1/4" Tube to Pipe
W68PLP-4-6 Connector Push-to-Connect 1/4" Male NPTF 3/8" Tube to Pipe
W68PLP-5/32-1 Connector Push-to-Connect 5/32" Male NPTF 1/16" Tube to Pipe
W68PLP-5/32-2 Connector Push-to-Connect 5/32" Male NPTF 1/8" Tube to Pipe
W68PLP-5/32-4 Connector Push-to-Connect 5/32" Male NPTF 1/4" Tube to Pipe
W68PLP-5-2 Connector Push-to-Connect 5/16" Male NPTF 1/8" Tube to Pipe
W68PLP-5-4 Connector Push-to-Connect 5/16" Male NPTF 1/4" Tube to Pipe
W68PLP-5-6 Connector Push-to-Connect 5/16" Male NPTF 3/8" Tube to Pipe
W68PLP-6-2 Connector Push-to-Connect 3/8" Male NPTF 1/8" Tube to Pipe
W68PLP-6-4 Connector Push-to-Connect 3/8" Male NPTF 1/4" Tube to Pipe
W68PLP-6-6 Connector Push-to-Connect 3/8" Male NPTF 3/8" Tube to Pipe
W68PLP-6-8 Connector Push-to-Connect 3/8" Male NPTF 1/2" Tube to Pipe
W68PLP-8-4 Connector Push-to-Connect 1/2" Male NPTF 1/4" Tube to Pipe
W68PLP-8-6 Connector Push-to-Connect 1/2" Male NPTF 3/8" Tube to Pipe
W68PLP-8-8 Connector Push-to-Connect 1/2" Male NPTF 1/2" Tube to Pipe
W68PLPR-4-1 Round Body Connector Push-to-Connect 1/4" Male NPTF 1/16" Tube to Pipe
W68PLPR-4-2 Round Body Connector Push-to-Connect 1/4" Male NPTF 1/8" Tube to Pipe
W68PLPR-4-4 Round Body Connector Push-to-Connect 1/4" Male NPTF 1/4" Tube to Pipe
W68PLPR-5/32-1 Round Body Connector Push-to-Connect 5/32" Male NPTF 1/16" Tube to Pipe
W68PLPR-5/32-2 Round Body Connector Push-to-Connect 5/32" Male NPTF 1/8" Tube to Pipe
139PLP-10M Plug Push-to-Connect 10 mm Tube to Tube
139PLP-12M Plug Push-to-Connect 12 mm Tube to Tube
139PLP-6M Plug Push-to-Connect 6 mm Tube to Tube
139PLP-8M Plug Push-to-Connect 8 mm Tube to Tube
164PLP-10M Union Tee Push-to-Connect 10 mm Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
164PLP-12M Union Tee Push-to-Connect 12 mm Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
164PLP-4M Union Tee Push-to-Connect 4 mm Push-to-Connect 4 mm Push-to-Connect 4 mm Tube to Tube
164PLP-6M Union Tee Push-to-Connect 6 mm Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
164PLP-8M Union Tee Push-to-Connect 8 mm Push-to-Connect 8 mm Push-to-Connect 8 mm Tube to Tube
165PLP-10M Elbow 90° Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
165PLP-12M Elbow 90° Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
165PLP-4M Elbow 90° Push-to-Connect 4 mm Push-to-Connect 4 mm Tube to Tube
165PLP-6M Elbow 90° Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
165PLP-8M Elbow 90° Push-to-Connect 8 mm Push-to-Connect 8 mm Tube to Tube
169PLP-10M-4G Elbow 90° - Swivel Push-to-Connect 10 mm Male BSPP 1/4" Tube to Pipe
169PLP-10M-6G Elbow 90° - Swivel Push-to-Connect 10 mm Male BSPP 3/8" Tube to Pipe
169PLP-10M-8G Elbow 90° - Swivel Push-to-Connect 10 mm Male BSPP 1/2" Tube to Pipe
169PLP-12M-4G Elbow 90° - Swivel Push-to-Connect 12 mm Male BSPP 1/4" Tube to Pipe
169PLP-12M-6G Elbow 90° - Swivel Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
169PLP-12M-8G Elbow 90° - Swivel Push-to-Connect 12 mm Male BSPP 1/2" Tube to Pipe
169PLP-4M-2G Elbow 90° - Swivel Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
169PLP-4M-4G Elbow 90° - Swivel Push-to-Connect 4 mm Male BSPP 1/4" Tube to Pipe
169PLP-4M-M5 Elbow 90° - Swivel Push-to-Connect 4 mm Male BSPP M5x0.8 Tube to Pipe
169PLP-6M-2G Elbow 90° - Swivel Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
169PLP-6M-4G Elbow 90° - Swivel Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
169PLP-6M-6G Elbow 90° - Swivel Push-to-Connect 6 mm Male BSPP 3/8" Tube to Pipe
169PLP-6M-M5 Elbow 90° - Swivel Push-to-Connect 6 mm Male BSPP M5x0.8 Tube to Pipe
169PLP-8M-2G Elbow 90° - Swivel Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
169PLP-8M-4G Elbow 90° - Swivel Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
169PLP-8M-6G Elbow 90° - Swivel Push-to-Connect 8 mm Male BSPP 3/8" Tube to Pipe
171PLP-10M-4G Run Tee - Swivel Push-to-Connect 10 mm Male BSPP 1/4" Push-to-Connect 10 mm Tube to Pipe
171PLP-10M-6G Run Tee - Swivel Push-to-Connect 10 mm Male BSPP 3/8" Push-to-Connect 10 mm Tube to Pipe
171PLP-10M-8G Run Tee - Swivel Push-to-Connect 10 mm Male BSPP 1/2" Push-to-Connect 10 mm Tube to Pipe
171PLP-12M-4G Run Tee - Swivel Push-to-Connect 12 mm Male BSPP 1/4" Push-to-Connect 12 mm Tube to Pipe
171PLP-12M-6G Run Tee - Swivel Push-to-Connect 12 mm Male BSPP 3/8" Push-to-Connect 12 mm Tube to Pipe
171PLP-12M-8G Run Tee - Swivel Push-to-Connect 12 mm Male BSPP 1/2" Push-to-Connect 12 mm Tube to Pipe
171PLP-4M-2G Run Tee - Swivel Push-to-Connect 4 mm Male BSPP 1/8" Push-to-Connect 4 mm Tube to Pipe
171PLP-4M-4G Run Tee - Swivel Push-to-Connect 4 mm Male BSPP 1/4" Push-to-Connect 4 mm Tube to Pipe
171PLP-6M-2G Run Tee - Swivel Push-to-Connect 6 mm Male BSPP 1/8" Push-to-Connect 6 mm Tube to Pipe
171PLP-6M-4G Run Tee - Swivel Push-to-Connect 6 mm Male BSPP 1/4" Push-to-Connect 6 mm Tube to Pipe
171PLP-6M-6G Run Tee - Swivel Push-to-Connect 6 mm Male BSPP 3/8" Push-to-Connect 6 mm Tube to Pipe
171PLP-8M-2G Run Tee - Swivel Push-to-Connect 8 mm Male BSPP 1/8" Push-to-Connect 8 mm Tube to Pipe
171PLP-8M-4G Run Tee - Swivel Push-to-Connect 8 mm Male BSPP 1/4" Push-to-Connect 8 mm Tube to Pipe
171PLP-8M-6G Run Tee - Swivel Push-to-Connect 8 mm Male BSPP 3/8" Push-to-Connect 8 mm Tube to Pipe
172PLP-10M-4G Branch Tee - Swivel Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPP 1/4" Tube to Pipe
172PLP-10M-6G Branch Tee - Swivel Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPP 3/8" Tube to Pipe
172PLP-10M-8G Branch Tee - Swivel Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPP 1/2" Tube to Pipe
172PLP-12M-4G Branch Tee - Swivel Push-to-Connect 12 mm Push-to-Connect 12 mm Male BSPP 1/4" Tube to Pipe
172PLP-12M-6G Branch Tee - Swivel Push-to-Connect 12 mm Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
172PLP-12M-8G Branch Tee - Swivel Push-to-Connect 12 mm Push-to-Connect 12 mm Male BSPP 1/2" Tube to Pipe
172PLP-4M-2G Branch Tee - Swivel Push-to-Connect 4 mm Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
172PLP-4M-4G Branch Tee - Swivel Push-to-Connect 4 mm Push-to-Connect 4 mm Male BSPP 1/4" Tube to Pipe
172PLP-6M-2G Branch Tee - Swivel Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
172PLP-6M-4G Branch Tee - Swivel Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
172PLP-6M-6G Branch Tee - Swivel Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPP 3/8" Tube to Pipe
172PLP-8M-2G Branch Tee - Swivel Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
172PLP-8M-4G Branch Tee - Swivel Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
172PLP-8M-6G Branch Tee - Swivel Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPP 3/8" Tube to Pipe
62PLP-10M Union Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
62PLP-10M-12M Union - Unequal Push-to-Connect 12 mm Push-to-Connect 10 mm Tube to Tube
62PLP-12M Union Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
62PLP-4M Union Push-to-Connect 4 mm Push-to-Connect 4 mm Tube to Tube
62PLP-4M-6M Union - Unequal Push-to-Connect 6 mm Push-to-Connect 4 mm Tube to Tube
62PLP-6M Union Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
62PLP-6M-8M Union - Unequal Push-to-Connect 8 mm Push-to-Connect 6 mm Tube to Tube
62PLP-8M Union Push-to-Connect 8 mm Push-to-Connect 8 mm Tube to Tube
62PLP-8M-10M Union - Unequal Push-to-Connect 10 mm Push-to-Connect 8 mm Tube to Tube
62PLPBH-10M Union - Bulkhead Push-to-Connect 10 mm Push-to-Connect 10 mm Tube to Tube
62PLPBH-12M Union - Bulkhead Push-to-Connect 12 mm Push-to-Connect 12 mm Tube to Tube
62PLPBH-4M Union - Bulkhead Push-to-Connect 4 mm Push-to-Connect 4 mm Tube to Tube
62PLPBH-6M Union - Bulkhead Push-to-Connect 6 mm Push-to-Connect 6 mm Tube to Tube
62PLPBH-8M Union - Bulkhead Push-to-Connect 8 mm Push-to-Connect 8 mm Tube to Tube
62PLPSP-10M-8M Tube Expander Push-to-Connect 10 mm Push-to-Connect 8 mm Tube to Tube
62PLPSP-12M-10M Tube Expander Push-to-Connect 12 mm Push-to-Connect 10 mm Tube to Tube
62PLPSP-6M-4M Tube Expander Push-to-Connect 6 mm Push-to-Connect 4 mm Tube to Tube
62PLPSP-8M-6M Tube Expander Push-to-Connect 8 mm Push-to-Connect 6 mm Tube to Tube
66PLP-10M-4G Connector Push-to-Connect 10 mm Female BSPP 1/4" Tube to Pipe
66PLP-10M-6G Connector Push-to-Connect 10 mm Female BSPP 3/8" Tube to Pipe
66PLP-4M-2G Connector Push-to-Connect 4 mm Female BSPP 1/8" Tube to Pipe
66PLP-4M-4G Connector Push-to-Connect 4 mm Female BSPP 1/4" Tube to Pipe
66PLP-6M-2G Connector Push-to-Connect 6 mm Female BSPP 1/8" Tube to Pipe
66PLP-6M-4G Connector Push-to-Connect 6 mm Female BSPP 1/4" Tube to Pipe
66PLP-8M-2G Connector Push-to-Connect 8 mm Female BSPP 1/8" Tube to Pipe
66PLP-8M-4G Connector Push-to-Connect 8 mm Female BSPP 1/4" Tube to Pipe
66PLPBH-10M-6G Bulkhead Push-to-Connect 10 mm Female BSPP 3/8" Tube to Pipe
66PLPBH-12M-6G Bulkhead Push-to-Connect 12 mm Female BSPP 3/8" Tube to Pipe
66PLPBH-4M-4G Bulkhead Push-to-Connect 4 mm Female BSPP 1/4" Tube to Pipe
66PLPBH-6M-4G Bulkhead Push-to-Connect 6 mm Female BSPP 1/4" Tube to Pipe
67PLP-10M-12M Tube Reducer Push-to-Connect 10 mm Push-to-Connect 12 mm Tube to Tube
67PLP-4M-10M Tube Reducer Push-to-Connect 4 mm Push-to-Connect 10 mm Tube to Tube
67PLP-4M-6M Tube Reducer Push-to-Connect 4 mm Push-to-Connect 6 mm Tube to Tube
67PLP-4M-8M Tube Reducer Push-to-Connect 4 mm Push-to-Connect 8 mm Tube to Tube
67PLP-6M-10M Tube Reducer Push-to-Connect 6 mm Push-to-Connect 10 mm Tube to Tube
67PLP-6M-12M Tube Reducer Push-to-Connect 6 mm Push-to-Connect 12 mm Tube to Tube
67PLP-6M-8M Tube Reducer Push-to-Connect 6 mm Push-to-Connect 8 mm Tube to Tube
67PLP-8M-10M Tube Reducer Push-to-Connect 8 mm Push-to-Connect 10 mm Tube to Tube
67PLP-8M-12M Tube Reducer Push-to-Connect 8 mm Push-to-Connect 12 mm Tube to Tube
68PLP-10M-4G Connector Push-to-Connect 10 mm Male BSPP 1/4" Tube to Pipe
68PLP-10M-6G Connector Push-to-Connect 10 mm Male BSPP 3/8" Tube to Pipe
68PLP-10M-8G Connector Push-to-Connect 10 mm Male BSPP 1/2" Tube to Pipe
68PLP-12M-4G Connector Push-to-Connect 12 mm Male BSPP 1/4" Tube to Pipe
68PLP-12M-6G Connector Push-to-Connect 12 mm Male BSPP 3/8" Tube to Pipe
68PLP-12M-8G Connector Push-to-Connect 12 mm Male BSPP 1/2" Tube to Pipe
68PLP-4M-2G Connector Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
68PLP-4M-4G Connector Push-to-Connect 4 mm Male BSPP 1/4" Tube to Pipe
68PLP-4M-M5 Connector Push-to-Connect 4 mm Male BSPP M5x0.8 Tube to Pipe
68PLP-6M-2G Connector Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
68PLP-6M-4G Connector Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
68PLP-6M-6G Connector Push-to-Connect 6 mm Male BSPP 3/8" Tube to Pipe
68PLP-6M-M5 Connector Push-to-Connect 6 mm Male BSPP M5x0.8 Tube to Pipe
68PLP-8M-2G Connector Push-to-Connect 8 mm Male BSPP 1/8" Tube to Pipe
68PLP-8M-4G Connector Push-to-Connect 8 mm Male BSPP 1/4" Tube to Pipe
68PLP-8M-6G Connector Push-to-Connect 8 mm Male BSPP 3/8" Tube to Pipe
68PLPR-4M-2G Round Body Connector Push-to-Connect 4 mm Male BSPP 1/8" Tube to Pipe
68PLPR-4M-M5 Round Body Connector Push-to-Connect 4 mm Male Metric, M5 M5x0.8 Tube to Pipe
68PLPR-6M-2G Round Body Connector Push-to-Connect 6 mm Male BSPP 1/8" Tube to Pipe
68PLPR-6M-4G Round Body Connector Push-to-Connect 6 mm Male BSPP 1/4" Tube to Pipe
68PLPR-6M-M5 Round Body Connector Push-to-Connect 6 mm Male Metric, M5 M5x0.8 Tube to Pipe
W169PLP-10M-4R Elbow 90° - Swivel Push-to-Connect 10 mm Male BSPT 1/4" Tube to Pipe
W169PLP-10M-6R Elbow 90° - Swivel Push-to-Connect 10 mm Male BSPT 3/8" Tube to Pipe
W169PLP-10M-8R Elbow 90° - Swivel Push-to-Connect 10 mm Male BSPT 1/2" Tube to Pipe
W169PLP-12M-4R Elbow 90° - Swivel Push-to-Connect 12 mm Male BSPT 1/4" Tube to Pipe
W169PLP-12M-6R Elbow 90° - Swivel Push-to-Connect 12 mm Male BSPT 3/8" Tube to Pipe
W169PLP-12M-8R Elbow 90° - Swivel Push-to-Connect 12 mm Male BSPT 1/2" Tube to Pipe
W169PLP-4M-2R Elbow 90° - Swivel Push-to-Connect 4 mm Male BSPT 1/8" Tube to Pipe
W169PLP-4M-4R Elbow 90° - Swivel Push-to-Connect 4 mm Male BSPT 1/4" Tube to Pipe
W169PLP-6M-2R Elbow 90° - Swivel Push-to-Connect 6 mm Male BSPT 1/8" Tube to Pipe
W169PLP-6M-4R Elbow 90° - Swivel Push-to-Connect 6 mm Male BSPT 1/4" Tube to Pipe
W169PLP-6M-6R Elbow 90° - Swivel Push-to-Connect 6 mm Male BSPT 3/8" Tube to Pipe
W169PLP-8M-2R Elbow 90° - Swivel Push-to-Connect 8 mm Male BSPT 1/8" Tube to Pipe
W169PLP-8M-4R Elbow 90° - Swivel Push-to-Connect 8 mm Male BSPT 1/4" Tube to Pipe
W169PLP-8M-6R Elbow 90° - Swivel Push-to-Connect 8 mm Male BSPT 3/8" Tube to Pipe
W171PLP-10M-4R Run Tee - Swivel Push-to-Connect 10 mm Male BSPT 1/4" Push-to-Connect 10 mm Tube to Pipe
W171PLP-10M-6R Run Tee - Swivel Push-to-Connect 10 mm Male BSPT 3/8" Push-to-Connect 10 mm Tube to Pipe
W171PLP-10M-8R Run Tee - Swivel Push-to-Connect 10 mm Male BSPT 1/2" Push-to-Connect 10 mm Tube to Pipe
W171PLP-12M-4R Run Tee - Swivel Push-to-Connect 12 mm Male BSPT 1/4" Push-to-Connect 12 mm Tube to Pipe
W171PLP-12M-6R Run Tee - Swivel Push-to-Connect 12 mm Male BSPT 3/8" Push-to-Connect 12 mm Tube to Pipe
W171PLP-12M-8R Run Tee - Swivel Push-to-Connect 12 mm Male BSPT 1/2" Push-to-Connect 12 mm Tube to Pipe
W171PLP-4M-2R Run Tee - Swivel Push-to-Connect 4 mm Male BSPT 1/8" Push-to-Connect 4 mm Tube to Pipe
W171PLP-4M-4R Run Tee - Swivel Push-to-Connect 4 mm Male BSPT 1/4" Push-to-Connect 4 mm Tube to Pipe
W171PLP-6M-2R Run Tee - Swivel Push-to-Connect 6 mm Male BSPT 1/8" Push-to-Connect 6 mm Tube to Pipe
W171PLP-6M-4R Run Tee - Swivel Push-to-Connect 6 mm Male BSPT 1/4" Push-to-Connect 6 mm Tube to Pipe
W171PLP-6M-6R Run Tee - Swivel Push-to-Connect 6 mm Male BSPT 3/8" Push-to-Connect 6 mm Tube to Pipe
W171PLP-8M-2R Run Tee - Swivel Push-to-Connect 8 mm Male BSPT 1/8" Push-to-Connect 8 mm Tube to Pipe
W171PLP-8M-4R Run Tee - Swivel Push-to-Connect 8 mm Male BSPT 1/4" Push-to-Connect 8 mm Tube to Pipe
W171PLP-8M-6R Run Tee - Swivel Push-to-Connect 8 mm Male BSPT 3/8" Push-to-Connect 8 mm Tube to Pipe
W172PLP-10M-4R Branch Tee - Swivel Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPT 1/4" Tube to Pipe
W172PLP-10M-6R Branch Tee - Swivel Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPT 3/8" Tube to Pipe
W172PLP-10M-8R Branch Tee - Swivel Push-to-Connect 10 mm Push-to-Connect 10 mm Male BSPT 1/2" Tube to Pipe
W172PLP-12M-4R Branch Tee - Swivel Push-to-Connect 12 mm Push-to-Connect 12 mm Male BSPT 1/4" Tube to Pipe
W172PLP-12M-6R Branch Tee - Swivel Push-to-Connect 12 mm Push-to-Connect 12 mm Male BSPT 3/8" Tube to Pipe
W172PLP-12M-8R Branch Tee - Swivel Push-to-Connect 12 mm Push-to-Connect 12 mm Male BSPT 1/2" Tube to Pipe
W172PLP-4M-2R Branch Tee - Swivel Push-to-Connect 4 mm Push-to-Connect 4 mm Male BSPT 1/8" Tube to Pipe
W172PLP-4M-4R Branch Tee - Swivel Push-to-Connect 4 mm Push-to-Connect 4 mm Male BSPT 1/4" Tube to Pipe
W172PLP-6M-2R Branch Tee - Swivel Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPT 1/8" Tube to Pipe
W172PLP-6M-4R Branch Tee - Swivel Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPT 1/4" Tube to Pipe
W172PLP-6M-6R Branch Tee - Swivel Push-to-Connect 6 mm Push-to-Connect 6 mm Male BSPT 3/8" Tube to Pipe
W172PLP-8M-2R Branch Tee - Swivel Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPT 1/8" Tube to Pipe
W172PLP-8M-4R Branch Tee - Swivel Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPT 1/4" Tube to Pipe
W172PLP-8M-6R Branch Tee - Swivel Push-to-Connect 8 mm Push-to-Connect 8 mm Male BSPT 3/8" Tube to Pipe
W68PLP-10M-4R Connector Push-to-Connect 10 mm Male BSPT 1/4" Tube to Pipe
W68PLP-10M-6R Connector Push-to-Connect 10 mm Male BSPT 3/8" Tube to Pipe
W68PLP-10M-8R Connector Push-to-Connect 10 mm Male BSPT 1/2" Tube to Pipe
W68PLP-12M-4R Connector Push-to-Connect 12 mm Male BSPT 1/4" Tube to Pipe
W68PLP-12M-6R Connector Push-to-Connect 12 mm Male BSPT 3/8" Tube to Pipe
W68PLP-12M-8R Connector Push-to-Connect 12 mm Male BSPT 1/2" Tube to Pipe
W68PLP-4M-2R Connector Push-to-Connect 4 mm Male BSPT 1/8" Tube to Pipe
W68PLP-4M-4R Connector Push-to-Connect 4 mm Male BSPT 1/4" Tube to Pipe
W68PLP-6M-2R Connector Push-to-Connect 6 mm Male BSPT 1/8" Tube to Pipe
W68PLP-6M-4R Connector Push-to-Connect 6 mm Male BSPT 1/4" Tube to Pipe
W68PLP-6M-6R Connector Push-to-Connect 6 mm Male BSPT 3/8" Tube to Pipe
W68PLP-8M-2R Connector Push-to-Connect 8 mm Male BSPT 1/8" Tube to Pipe
W68PLP-8M-4R Connector Push-to-Connect 8 mm Male BSPT 1/4" Tube to Pipe
W68PLP-8M-6R Connector Push-to-Connect 8 mm Male BSPT 3/8" Tube to Pipe
62PLPSP-4-5/32 Tube Expander Push-to-Connect 5/32" Push-to-Connect 1/4" Tube to Tube
62PLPSP-6-4 Tube Expander Push-to-Connect 1/4" Push-to-Connect 3/8" Tube to Tube
67PLP-4-6 Tube Reducer Push-to-Connect 3/8" Push-to-Connect 1/4" Tube to Tube
67PLP-4-8 Tube Reducer Push-to-Connect 1/2" Push-to-Connect 1/4" Tube to Tube
67PLP-6-8 Tube Reducer Push-to-Connect 1/2" Push-to-Connect 3/8" Tube to Tube
67PLP-5-6 Tube Reducer Push-to-Connect 3/8" Push-to-Connect 5/16" Tube to Tube
67PLP-5-8 Tube Reducer Push-to-Connect 1/2" Push-to-Connect 5/16" Tube to Tube
67PLP-5/32-4 Tube Reducer Push-to-Connect 1/4" Push-to-Connect 5/32" Tube to Tube
67PLP-5/32-6 Tube Reducer Push-to-Connect 3/8" Push-to-Connect 5/32" Tube to Tube
362PW-4 Union Wye Push-to-Connect 1/4" Push-to-Connect 1/4" Push-to-Connect 1/4" Tube to Tube
362PW-4-6 Union Wye Push-to-Connect 1/4" Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
362PW-6 Union Wye Push-to-Connect 3/8" Push-to-Connect 3/8" Push-to-Connect 3/8" Tube to Tube
362PW-6-8 Union Wye Push-to-Connect 3/8" Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
362PW-8 Union Wye Push-to-Connect 1/2" Push-to-Connect 1/2" Push-to-Connect 1/2" Tube to Tube
DB-4 Boot Push-to-Connect 1/4" (6 mm)
DB-6 Boot Push-to-Connect 3/8" (10 mm)
DB-8 Boot Push-to-Connect 1/2" (12 mm)
169PLPNS-4-4 Elbow 90° Push-to-Connect 1/4" Male NPTF 1/4" Tube to Pipe

687PDC
687547