X-Valve 微型电磁阀 | #912-000002-001


LOADING IMAGES
912-000002-001
Click to View CAD Model

X-Valve 微型电磁阀 | #912-000002-001

X-Valve 8mm Miniature Solenoid Valve, 6 PSI (.045 Orifice), 3 VDC, Long Pins, EPDM"


Technical Specifications

  • Voltage (VDC): 3
  • Valve Configuration Type: 3 Way Universal
  • Elastomer Material: EPDM
  • Application Pressure Requirement: 6 psi (.045" orifice)
  • Electrical Connection: Long Pins
  • Flow Rate: up to 4 SLPM
  • Maximum Flow Rate: 4 SLPM
  • Maximum Operating Pressure: Up to 6 psi, 0.4 bar
  • Orifice Size: 0.045 inch, 1.14 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 3-Way, Universal
  • Cycles per Lifetime: up to 25 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.5 W
  • Input Voltage: 3 VDC
  • Electrical Connection: Long Pins
  • Body Material: PBT (Polybutylene Terephthalate)
  • Seal Material: EPDM
  • Length: 0.92 inch, 12 mm
  • Width: 0.31 inch, 8 mm
  • Height: 0.35 inch, 9 mm
  • Weight: 0.16 oz, 4.5 g
  • Response Time: < 50 ms
  • Leak Rate: < 0.16 cm3/min
  • Port Connection: Barb
  • Mounting Type: PC Pins, Manifold (Gasket Required)
  • Connection Type: Retention Pin, Mounting Screw
  • For Fluid Type: Gases
  • Connection Size: 22 AWG (Retention Pin); 0-80 x 1/2" Binding Head, Phillips Screw
  • Industry Application: Portable Equipment, Blood Pressure Monitoring, Wound Therapy, Air and Oxygen Delivery, Sensor Zeroing
  • Configuration: n/a
Safety Warning

Item Information

X-Valve®是一款测量宽度只有8毫米的微型气动电磁阀。X-Valve®体积小、重量轻、功耗低,是便携式应用和对安装空间有限、低能耗应用的理想解决方案。X-Valve®阀体结构适用于汇流板或倒钩式的气动连接,可提供2通常闭和3通通用配置。

特征
• 直接PCB板和汇流板安装可使系统设计更紧凑更高效
• 承压范围广(6, 30 和100 psi)可以符合各种应用要求
• 阀体紧凑轻巧是便携式应用的理想选择
• 低功率达0.5W,可实现持续工况应用
• 符合RoHS标准

典型应用:

• 便携式设备
• 血压监测
• 伤口负压治疗
• 空气和氧气输送
• 传感器校零

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Precision Fluidics Division

26 Clinton Drive, Unit 103

Hollis, NH

United States

03049

Phone

(603) 595 1500

Fax

(603) 595 8080

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821