026-67064-5 - Direct Operated Check Valve, SAE Flange - Series C5V | Parker NA

Direct Operated Check Valve, SAE Flange - Series C5V | #026-67064-5

Click to View CAD Model

Direct Operated Check Valve, SAE Flange - Series C5V | #026-67064-5

C5V08-612B5


Technical Specifications

  • Cracking Pressure: 2.0 bar
  • Seal Material: FPM
  • Seal Type: Sealing for port A
  • DIN Flange Size: SAE62
  • Additional Options: na
  • Port Connection: SAE 1
  • Mounting Type: Flanged according SAE
  • Operation Type: Direct
  • Product Series: Check Valve
  • Weight: 0.9 kg
  • Maximum Flow Rate: 200 L/min
  • Maximum Operating Pressure: 420 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Cast Iron
  • Configuration: n/a
  • Connection Size: n/a
  • Connection Type: Flange
  • Flow Direction: A to B
  • Actuation Type: Mechanical
  • Seal Material: FPM
  • Cracking Pressure: 2.0 bar
Safety Warning

Item Information

Parker direct operated check valves series C5V ensure free flow in one direction and block the flow in the counter direction while providing high flow rates for optimized performance. They are part of the Parker valve range with SAE flanges which is unique in its variety.

The SAE flanges in size SAE61 or SAE62 allow to mount the C5V directly on the outlet flange of pumps or on the inlet flange of actuators to achieve a very compact design. They protect against pressure shocks from the system.

Markets:
• Industrial

Features/Benefits:
• Proven, robust design - ensures reliable operation
• SAE61 and SAE62 flange - enables compact design
• Maximum adjustable pressure of 420 bar and flow capacity ranging from 100 l/min to 750 l/min - high performance
• Numerous flow rates and 5 body sealing options - extremely versatile
• Encapsulated spring - keeps it from going solid
• Short delivery time - no warehousing necessary
• Direct operated check valve
• 4 sizes (SAE ¾", 1", 1¼", 1½")
• 3 springs

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478