0837001ECD - Parker Vansco Multiplexing Module - VMM2404 | Parker NA

Parker Vansco Multiplexing Module - VMM2404 | #0837001ECD

Click to View CAD Model
0837001ECD

Parker Vansco Multiplexing Module - VMM2404 | #0837001ECD

VMM2404 24V, programmed with VMMS ladder logic software


Technical Specifications

  • Model Number: VMM2404 24V
  • Power Supply Voltage: 7 to 32 VDC, 12 V, 24 V
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 24
  • Number of Outputs: 4
  • Ingress Protection Rating: 66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP Superseal
  • Output Current Rating: 2.5 A
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 1x CAN (J1939)
  • Software: VMMS Ladder Logic
  • Controller Type: Master Controller
Safety Warning

Item Information

The VMM2404 is a general purpose controller for vehicle and other applications. The unit has 24 inputs and 8 outputs (4 high/4 low) as well as a CAN/J1939 communication port. The 0837001ECD is capable of a 0-32 Vdc analog input range max and has a setting that provides good resolution for 0-10 V inputs. The VMM2404 is programmed using VMMS ladder logic software. This module is 100% compatible with other Parker Vansco multiplexing modules.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514