0935021ECD - Parker Vansco Multiplexing Module - VMM1615 | Parker NA

Parker Vansco Multiplexing Module - VMM1615 | #0935021ECD

Click to View CAD Model
0935021ECD

Parker Vansco Multiplexing Module - VMM1615 | #0935021ECD

VMM1615, programmed with VMMS ladder logic software


Technical Specifications

  • Model Number: VMM1615
  • Power Supply Voltage: 7 to 32 VDC, 12 V, 24 V
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 16
  • Number of Outputs: 15
  • Ingress Protection Rating: 66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Deutsch DT
  • Output Current Rating: 10 A
  • Housing Material: Plastic
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 2x CAN (J1939)
  • Software: VMMS Ladder Logic
  • Controller Type: Master Controller
Safety Warning

Item Information

Parker’s VMM1615 is a rugged CAN controller with a focus on high power outputs. The high power outputs allow the VMM1615 to control heavy loads, like lights and electric actuators in addition to hydraulic valves. It is able to be the main controller in a range of vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment or may be combined with other modules in a large system. The VMM1615 inputs measure analog, digital and frequency signals and outputs suited for hydraulic control, lighting control, or general electrical control. Equipped with a high impact plastic housing and environmentally sealed connectors, this controller is designed for the outdoor environment.

The VMM1615 is programmed using VMMS, a ladder logic programming tool that allows customers to develop their own software, making the VMM1615 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 16 inputs - analog, digital or frequency
• 6 high-side 10 A outputs
• 4 high-side 5 A outputs
• 2 high-side 2.5 A outputs
• 1 low-side 2.5 A output
• 2 solid state relay 1 A outputs
• Pulse Width Modulation for proportional valve control
• 2 CAN buses

Applications:
• Bus lighting, kneel and door open control
• Rough terrain crane control
• Telehandler control

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514