Crimp Style Hydraulic Hose Fitting – 25 Series Fittings | #10125-8-8B-VS


LOADING IMAGES
10125-8-8B-VS
Click to View CAD Model

Crimp Style Hydraulic Hose Fitting – 25 Series Fittings | #10125-8-8B-VS

Parker's 25 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers.


Technical Specifications

  • Shape: Straight
  • Product Style: Male NPTF Pipe - Rigid
  • Port Connection: 1/2"
  • Hose I.D. (inch): 1/2"
  • Connection Size: 1/2"-14 inch Thread
  • Materials of Construction: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 25 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 25 series fittings are compatible with transportation air brake hose, 271. The 25 series fittings are available from 3/8” to ½” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Air brake systems

Compatible Hoses:
• 271

Read More Show Less

CAD Drawings + Files


Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Literature and Reference Materials
CrimpSource
Tiger Talks-Parkrimp Modular Crimpers
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583