111632 - Safety Relief Valves- CSR and CSRH | Parker NA

Safety Relief Valves- CSR and CSRH | #111632

Click to View CAD Model
111632

Safety Relief Valves- CSR and CSRH | #111632

SRV,CSR2 350PSIG 1/2X1


Technical Specifications

  • Pressure Relief Setting (psig): 350
  • Inlet Connection: 1/2"
  • Outlet Connection: 1"
  • Valve Type: CSR2
  • Pressure Relief Setting (barg): 24.1
  • Flow Capacity (SCFM Air): 547
  • Model Number: SRV,CSR2 350PSIG 1/2X1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 150 °C, 300 °F
  • Minimum Ambient Temperature: -29 °C, -20 °F
  • Maximum Ambient Temperature: 94 °C, 200 °F
  • Pressure Relief Setting: 24.1 barg, 350 psig
  • Maximum Operating Pressure: 27.6 bar, 400 psig
  • Product Series: CSRV
  • Valve Type: CSR2
  • Valve Material: Cast Iron (External), Stainless Steel (Internal), Seat: PTFE (Seat)
  • Inlet Connection Size: 1/2 inch
  • Outlet Connection Size: 1 inch
  • Orifice Size: 12.7 mm, 1/2 inch
  • Air Flow Rate: 547 SCFM, 42 lb/min
  • Application: Vapor Only
Safety Warning

Item Information

Parker's cartridge safety relief valves (CSRV) are designed to offer the highest level of protection while maintaining easy serviceability. The CSRV was designed from the existing Parker SR and SRH safety relief valve housing, which allows for a simple and easy upgrade path to the new cartridge based design. As local or state codes govern the frequency of valve replacement, the CSRV is a cost effective alternative to standard safety relief valve designs.

Markets:

• Refrigeration Specialties

Features and Benefits:

• Suitable for ammonia and halocarbon refrigerants
• ASME Boiler and Pressure Vessel Code, Section VIII, Division 1 compliant
• ANSI/ASHRAE 15 safety standard for refrigeration systems
• Stainless steel cartridge and internal components
• Same lay in length as SR and SRH series safety relief valves
• Cartridge based design allows for replacement while housing remains in the system
• Non-stick PTFE seat
• Set pressure tolerance of ±3%
• Unaffected by vibration
Function and Design:
• Safety relief valves are used to protect against or limit pressure build up in refrigeration systems, vessels or compressors caused by a process upset or equipment failure.
• The cartridge safety relief valve (CSR) and high capacity cartridge safety relief valve (CSRH) are intended to prevent the pressure of the vessel from rising more than 10% above the designed working pressure (DWP) of the vessel or the pressure setting of the relief device, whichever is the lower pressure.

Application:

• Compressor Packages
• Accumulator Vessels
• Anywhere else protection from overpressure is required

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475