Crimp Style Hydraulic Hose Fitting – 77 Series Fittings - Europe | #11777-12-12C


LOADING IMAGES
11777-12-12C 11777-12-12C
Click to View CAD Model

Crimp Style Hydraulic Hose Fitting – 77 Series Fittings - Europe | #11777-12-12C

Parker’s 77 Series high-pressure hydraulic hose fittings deliver high performance, quick assembly and the design flexibility of more than 500 configurations.


Technical Specifications

  • Body Material: Stainless Steel
  • Connection 2 Type: ISO 6162-1 Flange
  • Shape: Elbow 45°
  • Port Size: 3/4"
  • Hose Inside Diameter: -12
  • For Fluid Type: Petroleum Hydraulic Fluids (Petroleum Base), Lubricants (Oils)
  • Flange Size: 38 mm (see drawing legend F)
  • Brand: Parker
  • Connection 2 Type: Flange, SAE, Code 61 Flange
  • Division: Polymer Hose Division Europe
  • Shape: Elbow 45°
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery
  • Port Type: SFL
  • Specifications Met: ISO 12151-3-E45-L
  • Application: Petroleum Base Hydraulic Fluids, Lubricating Oils
  • Technology: Fluid & Gas Handling
  • Product Type: Crimp Fittings No-Skive
  • Maximum Operating Pressure: 35.0 MPa, 350 bar
  • Connection 2 Size: 3/4 inch
  • Connection 1 Size: 19.1 mm, 3/4 inch, -12 (Size)
  • Connection Length: 70 mm (see drawing legend B)
  • Fitting Length: 116 mm (see drawing legend A)
  • Drop Length: 26 mm (see drawing legend E)
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Body Material: Stainless Steel
Safety Warning

Item Information

Crimp-style 77 Series hydraulic hose fittings from Parker Hannifin are cost-effective, permanent, bite-the-wire-style fittings for high-pressure applications. Designed for use with Parkrimp crimpers, 77 series fittings require less push-on force and are easy to assemble. Their compact, one-piece construction delivers better value, flow, and reduced heat and pressure loss, as well as reduced complexity. Compatible with a wide range of constant working pressure hoses, 77 Series fittings are engineered for efficiency, safety, and performance. When paired with Parker’s No-Skive hose, 77 Series fittings can be assembled without removing the outer hose cover. Available in multiple materials and a wide assortment of end configurations, 77 series fittings are offered in sizes from ¼ inch to 2 inches.

Markets:
• Military
• Construction
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• Metric hex
• Easy push on force
• Multiple materials available, such as steel and stainless steel
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 387 (-20 through -32 only)
• 487 (-20 through -32 only)
• 787 (-8 through -32 only)
• 797 (-8 through -32 only)

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513