NEXBRAID® PVC Clear Heavy Duty General Service Hose, Series 126 | #126-24000100


LOADING IMAGES
126-24000100

NEXBRAID® PVC Clear Heavy Duty General Service Hose, Series 126 | #126-24000100 OBSOLETE

Nexbraid PVC Clear Heavy Duty General Service Hose is designed for transfer of abrasives, air, food particulates, sanitary products and potable water in applications to 150°F and 350 psi, Series 126


Technical Specifications

  • Hose I.D. (inch): 1-1/2
  • Maximum Working Pressure (psi): 100 at 68F
  • Cover Material: PVC
  • Application: PVC Hose
  • Cover Color: Transparent, Blue
  • Media: Food & Beverage, Water (Potable Water, Pure Water), Water (Pure Water)
  • Specifications Met: EU Resolution AP (89), FDA, NSF 51 Listed Certified to 180°F (80°C), USP Class VI
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Maximum Operating Pressure: 100 psi at 68°F, 6.9 bar at 20°C
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Coil
  • Outside Diameter: 2.0 inch, 50.8 mm
  • Hose Inner Tube Material: Clear, PVC
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 25 °F, -5 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Vacuum Pressure Rating: Light
  • Weight: 0.77 lb/ft, 1.14 kg/m
  • Length per Package: 100 ft
  • Minimum Bend Radius: n/a
Safety Warning

Item Information

Parker's Series 126 Nexbraid PVC Clear Heavy Duty General Service Hose provides medium pressure heavy duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The hose is resistant to abrasion and weathering for maximum performance.

Markets:
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary transfer to 150°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Clear PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
-media
• Air
• Dry abrasive materials
• Food
• Potable water
-usage
• Conduit
• Harness
• In-plant transfer
• Laboratories

Industry Standards:
• CFIA Compliant
• EU: Meets requirements and amendments of Resolution AP(89) for food contact.
• FDA
• NSF 51 Listed certified to 180°F (82°C)
• USP Class VI Rated

Safety/Technical:
• Available in non-phthalate formulations.
• Light suction/vacuum

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583