13B8X-8-08 - Crimped Thermoplastic UHP Hose Fittings, 8X Series | Parker NA

Crimped Thermoplastic UHP Hose Fittings, 8X Series | #13B8X-8-08

Click to View CAD Model
13B8X-8-08

Crimped Thermoplastic UHP Hose Fittings, 8X Series | #13B8X-8-08 OBSOLETE

This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Connection Thread Size: 1/2"
  • Maximum Working Pressure (MPa): 55.0 MPa
  • Hose I.D. (mm): 12.7 mm
  • Fitting Type: 3B
  • Materials of Construction: Carbon Steel, Zinc-plated
  • Product Style: BSP Male
  • Nominal Inside Diameter: DN 12
  • Hose Inside Diameter: -8 (Size), 1/2 inch
  • Connection Type: BSP
  • Length: 79 mm, 2.7 inch
  • Maximum Operating Pressure: 7974 psi
  • Shape: Straight
Safety Warning

Item Information

Parker Polyflex High Pressure 8X Fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards by combining always the right parts.

Markets:
• Industrial
• Oil & Gas
• Construction machinery
• Mining

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• High pressure applications where non-conductivity is required
• Construction and shipbuilding industry
• Industrial cleaning
• Media transfer
• Industrial hydraulics (high kink resistance and high flexibility for hydraulic tools, straightening benches, clamps)
• Hydraulic applications in mining environment
• Suitable for hydraulic hose types with working pressure from 42 up to 103.4 MPa (6090 up to 15000 psi)

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513