Ball Valve, 15,000 PSI - MAB Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Connection 1 Size

Connection 2 Size

Connection 3 Thread Size (inch)

Connection 1 Style

Connection 2 Style

Connection 3 Style

Orifice Size

Valve Configuration Type

Seat Material

Valve Type

Seal Material

Body Material

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Ball Valve, 15,000 PSI - MAB Series

Ball Valve, 15,000 PSI - MAB Series

Parker’s MAB Series MPI Ball Valves are available as manual, pneumatic and electrical actuated two-way and three-way valves. They are designed for 1/4 and 1/2 turn media shutoff or switching applications up to 15,000 psi.

Technical Specifications

  • Maximum Operating Pressure: 12500 to 15000 psi
  • Connection 1 Size: 1/8" to 1", NPT F, MPI Compression Fitting
  • Connection 2 Size: 1/8" to 1", NPT F, MPI Compression Fitting
  • Connection 3 Thread Size: 1/8 to 9/16 inch
  • Connection 3 Size: N/A, NPT F, MPI Compression Fitting
  • Orifice Size: 0.250, 0.125, 0.375, 0.312, 0.500, 0.750, 0.531, 0.688, 0.188, 0.328 inch
  • Valve Configuration: Two Way, Three Way
  • Seat Material: PEEK
  • Valve Type: N/A, Diverter, Selector
  • Seal Material: Fluorocarbon Rubber, Highly Fluorinated Fluorocarbon Rubber, Nitrile Rubber, Ethylene Propylene Rubber
  • Body Material: 316 Stainless Steel
  • Options: N/A
Safety Warning

Full Product Description

Parker's MAB Series MPI Ball Valves provide reliable shut-off or switching functions in a heavy duty, bar stock design. The proven trunnion style ball design and spring loaded seats make the MAB series ideal for severe service applications. The rugged design employs spring-loaded seats for high cycle life and low operating torques at pressures up to 15,000 PSI.


Markets:

• Chemical
• Oil and Gas
• Refineries
• Power


Features/Benefits:
• Two-way and three-way designs
• Blow-out resistant ball/stem
• Low operating torque
• Manual, electric or pneumatic actuation
• Stainless Steel Handle
• Positive handle stops
• 100% factory tested
• MPI End Connections
• Heat code traceability



Applications:

• Process Control Lines
• Flow Diversion
• High Pressure Mixing Systems

Related Documents

×

687PDC
687516