Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s MPGV Series Gauge Valves are designed for reliable shut-off service at a maximum working pressure of 30000 psi (2068 bar) with metal to metal, bubble tight shut -off performance.
| Products | Connection | Maximum Working Pressure (psi) | Seal Material |
|---|---|---|---|
| 9MP7-MPGV-V-SS | 9/16" Tube Stub | 15000 | Fluorocarbon Rubber |
| 9HF-MPGV-V-SS | 9/16" High Pressure Male | 30000 | Fluorocarbon Rubber |
| 9MP7-MPGV-KZ-SS | 9/16" Tube Stub | 15000 | Highly Fluorinated Fluorocarbon Rubber |
| 9HF-MPGV-KZ-SS | 9/16" High Pressure Male | 30000 | Highly Fluorinated Fluorocarbon Rubber |
| 9MP7-MPGV-BN-SS | 9/16" Tube Stub | 15000 | Nitrile Rubber |
| 9HF-MPGV-BN-SS | 9/16" High Pressure Male | 30000 | Nitrile Rubber |
| 9MP7-MPGV-EPR-SS | 9/16" Tube Stub | 15000 | Ethylene Propylene Rubber |
| 9HF-MPGV-EPR-SS | 9/16" High Pressure Male | 30000 | Ethylene Propylene Rubber |