Bleed Valves, High Pressure - MPBV series | Product Series

Filter by

    No filters selected

Connection

Maximum Working Pressure (psi)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bleed Valves, High Pressure - MPBV series

Bleed Valves, High Pressure - MPBV series

Parker’s MPBV Series Bleed Valves are designed to vent a system’s line pressure either to atmosphere or a separate containment line. These compact bleed valves are rated to pressures up to 30,000 PSI.

Technical Specifications

  • Connection Size: 9/16" Tube Stub, 9/16" High Pressure Male
  • Maximum Operating Pressure: 15000 psi, 30000 psi
  • Seal Material: Fluorocarbon Rubber, Highly Fluorinated Fluorocarbon Rubber, Nitrile Rubber, Ethylene Propylene Rubber
Safety Warning

Full Product Description

Parker’s MPBV Series Bleed Valves are designed for high pressure systems up to 30,000 PSI .These compact bleed valves are used on other valves or systems such as multi-valve manifolds or gauge/root valves. One of the unique features is that this bleed valve can vent the system line pressure to atmosphere or to a separate containment line when used with the vent port. This provides for a more flexible application for the installer. Parker high pressure bleed valves are used whenever an instrument is removed from a system or to assist in the calibration of control devices.

Markets:

• Power
• Chemical/Petrochemical
• Pulp and Paper
• Offshore

Features/Benefits:

• Available in 316 Stainless Steel
• Vent port available to direct excess gas or liquid from system lines
• Compact design
• T-bar handle for wrench-less actuation
• Optional seal material available


Applications:
• Multi-Valve Manifolds
• Pressure Tanks
• Calibration Systems
• Hydraulic Systems

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×
Products Connection Maximum Working Pressure (psi) Seal Material
9T7-MPBV-V-SS 9/16" Tube Stub 15,000 Fluorocarbon Rubber
9HM-MPBV-V-SS 9/16" High Pressure Male 30,000 Fluorocarbon Rubber
9T7-MPBV-KZ-SS 9/16" Tube Stub 15,000 Highly Fluorinated Fluorocarbon Rubber
9HM-MPBV-KZ-SS 9/16" High Pressure Male 30,000 Highly Fluorinated Fluorocarbon Rubber
9T7-MPBV-BN-SS 9/16" Tube Stub 15,000 Nitrile Rubber
9HM-MPBV-BN-SS 9/16" High Pressure Male 30,000 Nitrile Rubber
9T7-MPBV-EPR-SS 9/16" Tube Stub 15,000 Ethylene Propylene Rubber
9HM-MPBV-EPR-SS 9/16" High Pressure Male 30,000 Ethylene Propylene Rubber

687PDC
687516