Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s MAC Series (Ball and O-Ring) Check Valves provide unidirectional flow and shut-off for liquids and gases in medium pressure systems up to 15,000 PSI. These check valves utilize integral MPI Tube Fittings for a secure connection.
| Selector Guides |
|---|
| Cross Reference Tool |
| Communities, Blogs & Industry Links |
|---|
| ACS |
| Products | Connection | Maximum Working Pressure (psi) | Flow Capacity (Cv) | O-Ring Material | Maximum Working Temperature (F) | Minimum Working Temperature (F) |
|---|---|---|---|---|---|---|
| 4MP7-MACBL-20-SS | 1/4" MPI Tube Fitting | 15,000 | 0.28 | N/A | 650 | 0 |
| 6MP7-MACBL-20-SS | 3/8" MPI Tube Fitting | 15,000 | 0.84 | N/A | 650 | 0 |
| 8MP7-MACBL-20-SS | 1/2" MPI Tube Fitting | 15,000 | 2.3 | N/A | 650 | 0 |
| 9MP7-MACBL-20-SS | 9/16" MPI Tube Fitting | 15,000 | 2.3 | N/A | 650 | 0 |
| 12MP7-MACBL-20-SS | 3/4" MPI Tube Fitting | 15,000 | 4.7 | N/A | 650 | 0 |
| 16MP7-MACBL-20-SS | 1" MPI Tube Fitting | 12,500 | 7.4 | N/A | 650 | 0 |
| 4MP7-MACL-20-V-SS | 1/4" MPI Tube Fitting | 15,000 | 0.28 | Fluorocarbon Rubber | 400 | -15 |
| 6MP7-MACL-20-V-SS | 3/8" MPI Tube Fitting | 15,000 | 0.84 | Fluorocarbon Rubber | 400 | -15 |
| 8MP7-MACL-20-V-SS | 1/2" MPI Tube Fitting | 15,000 | 2.3 | Fluorocarbon Rubber | 400 | -15 |
| 9MP7-MACL-20-V-SS | 9/16" MPI Tube Fitting | 15,000 | 2.3 | Fluorocarbon Rubber | 400 | -15 |
| 12MP7-MACL-20-V-SS | 3/4" MPI Tube Fitting | 15,000 | 4.7 | Fluorocarbon Rubber | 400 | -15 |
| 16MP7-MACL-20-V-SS | 1" MPI Tube Fitting | 12,500 | 7.4 | Fluorocarbon Rubber | 400 | -15 |
| 4MP7-MACL-20-KZ-SS | 1/4" MPI Tube Fitting | 15,000 | 0.28 | Highly Fluorinated Fluorocarbon Rubber | 200 | -15 |
| 6MP7-MACL-20-KZ-SS | 3/8" MPI Tube Fitting | 15,000 | 0.84 | Highly Fluorinated Fluorocarbon Rubber | 200 | -15 |
| 8MP7-MACL-20-KZ-SS | 1/2" MPI Tube Fitting | 15,000 | 2.3 | Highly Fluorinated Fluorocarbon Rubber | 200 | -15 |
| 9MP7-MACL-20-KZ-SS | 9/16" MPI Tube Fitting | 15,000 | 2.3 | Highly Fluorinated Fluorocarbon Rubber | 200 | -15 |
| 12MP7-MACL-20-KZ-SS | 3/4" MPI Tube Fitting | 15,000 | 4.7 | Highly Fluorinated Fluorocarbon Rubber | 200 | -15 |
| 16MP7-MACL-20-KZ-SS | 1" MPI Tube Fitting | 12,500 | 7.4 | Highly Fluorinated Fluorocarbon Rubber | 200 | -15 |
| 4MP7-MACL-20-BN-SS | 1/4" MPI Tube Fitting | 15,000 | 0.28 | Nitrile Rubber | 275 | -30 |
| 6MP7-MACL-20-BN-SS | 3/8" MPI Tube Fitting | 15,000 | 0.84 | Nitrile Rubber | 275 | -30 |
| 8MP7-MACL-20-BN-SS | 1/2" MPI Tube Fitting | 15,000 | 2.3 | Nitrile Rubber | 275 | -30 |
| 9MP7-MACL-20-BN-SS | 9/16" MPI Tube Fitting | 15,000 | 2.3 | Nitrile Rubber | 275 | -30 |
| 12MP7-MACL-20-BN-SS | 3/4" MPI Tube Fitting | 15,000 | 4.7 | Nitrile Rubber | 275 | -30 |
| 16MP7-MACL-20-BN-SS | 1" MPI Tube Fitting | 12,500 | 7.4 | Nitrile Rubber | 275 | -30 |
| 4MP7-MACL-20-EPR-SS | 1/4" MPI Tube Fitting | 15,000 | 0.28 | Ethylene Propylene Rubber | 275 | -70 |
| 6MP7-MACL-20-EPR-SS | 3/8" MPI Tube Fitting | 15,000 | 0.84 | Ethylene Propylene Rubber | 275 | -70 |
| 8MP7-MACL-20-EPR-SS | 1/2" MPI Tube Fitting | 15,000 | 2.3 | Ethylene Propylene Rubber | 275 | -70 |
| 9MP7-MACL-20-EPR-SS | 9/16" MPI Tube Fitting | 15,000 | 2.3 | Ethylene Propylene Rubber | 275 | -70 |
| 12MP7-MACL-20-EPR-SS | 3/4" MPI Tube Fitting | 15,000 | 4.7 | Ethylene Propylene Rubber | 275 | -70 |
| 16MP7-MACL-20-EPR-SS | 1" MPI Tube Fitting | 12,500 | 7.4 | Ethylene Propylene Rubber | 275 | -70 |
| 4MP7-MACBL-20-SS-LT | 1/4" MPI Tube Fitting | 15,000 | 0.28 | N/A | 650 | -100 |
| 6MP7-MACBL-20-SS-LT | 3/8" MPI Tube Fitting | 15,000 | 0.84 | N/A | 650 | -100 |
| 8MP7-MACBL-20-SS-LT | 1/2" MPI Tube Fitting | 15,000 | 2.3 | N/A | 650 | -100 |
| 9MP7-MACBL-20-SS-LT | 9/16" MPI Tube Fitting | 15,000 | 2.3 | N/A | 650 | -100 |
| 12MP7-MACBL-20-SS-LT | 3/4" MPI Tube Fitting | 15,000 | 4.7 | N/A | 650 | -100 |
| 16MP7-MACBL-20-SS-LT | 1" MPI Tube Fitting | 12,500 | 7.4 | N/A | 650 | -100 |