Autoclave P Series ( Pipe / NPT ) Needle Valve - 15,000 PSI (1034 bar) | #15P4073


LOADING IMAGES
15P4073

Autoclave P Series ( Pipe / NPT ) Needle Valve - 15,000 PSI (1034 bar) | #15P4073

Parker Autoclave P Series (Pipe / NPT) Needle Valves offer a diverse line of pipe valves for small bore instrumentation applications in the oil and gas processing industry. These are rated to 15,000 psi (1034 bar) with sizes ranging from 1/4" to 1" pipe.


Technical Specifications

  • Maximum Working Pressure (psi): 15, 000
  • Stem Type: 3-Way / 2 on Pressure
  • Pipe O.D. (mm): 6.35 mm
  • Bore Size (mm): 5.16 mm
  • Valve Type: VEE
  • Maximum Operating Pressure: 1034 bar
  • Pipe Outside Diameter: 1/4 inch
  • Connection Type: Pipe
  • Bore Diameter: 0.203 inch
Safety Warning

Item Information

Parker Autoclave P Series Pipe / NPT needle valves are designed to provide a commercial easy to use connection for gas and liquid service. These valves are complemented by a complete line of fittings, tubing and accessories. P Series valve design provides in-line pipe connections for 1/4” to 1” pipe sizes. These pipe valves work in pressures up to 15,000 psi (1034 bar). Operating temperatures can go from -423F to 400°F (-252°C to 204°C) with 316 stainless steel body as standard.


Markets:

• Chemical

• Petrochemical

• Research

• General Industry

• Construction


Features/Benefits:

• P Series valve design provides in-line pipe connections for 1/4” to 1” pipe sizes. 1/8 connections offset.

• Rising stem/bar stock body design.

• Non-rotating stem prevents stem/seat galling (1/8" NPT rotating stem design).

• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.

• PTFE encapsulated packing provides dependable stem and body sealing.

• Stem sleeve and packing gland materials have been selected to achieve extended thread cycle life and reduced handle torque.

• Choice of Vee or Regulating stem tips.

• Operating temperature range from -423°F (-252°C) to 400°F (204°C).


Applications:

• Water Jet Systems

• Medium Pressure Fluid Handling Systems

• Water Blasting

• Research Pilot Systems


Brand: Autoclave Engineers

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516