Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1JCPX-4-04


LOADING IMAGES
1JCPX-4-04
Click to View CAD Model

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1JCPX-4-04 OBSOLETE

This product is no longer available – please refer to the “Recommended ” section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Connection Thread Size: 9/16"-18
  • Hose I.D. (mm): 6.4 mm
  • Maximum Working Pressure (MPa): 41.0 MPa
  • Tube O.D. (mm): n/a
  • Fitting Type: JC
  • Nominal Inside Diameter: DN 6
  • Hose Inside Diameter: -4 (Size), 1/4 inch
  • Connection Type: UNF
  • Tube Outside Diameter: 1/4 inch
  • Length: 44 mm, 1.7 inch
  • Shape: Straight
  • Product Style: O-Lok® ORFS Swivel Nut
Safety Warning

Item Information

Parker PX Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Hydraulic
• Food & Beverage

Feature/Benefits:
• This fitting series perfectly matches the respective thermoplastic hose types for optimal product funktionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Industrial hydraulics
• Mobile hydraulics
• Media transfer
• Medium pressure paint spray applications
• Chemical industry
• Flexible connections between CO2 gas cylinder regulators and manifolds in CO2 fire extinguishing systems and for mobile or fixed CO2 extinguishers
• Pre-pressurisation lines for carbon dioxide, nitrogen and cabon dioxide - nitrogen mixtures in beverage dispensing equipment
• Suitable for hose types 2033T, 2040H and 2040N with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513