Standard hydraulic hose - 2040H | Product Series

Filter by

    No filters selected

Hose Type

Hose Inside Diameter

Maximum Operating Pressure

Weight

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard hydraulic hose - 2040H

Standard hydraulic hose - 2040H

Parker 2040H Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are ideal for production environments. For working pressure up to 34 MPa.

Technical Specifications

  • Weight: 0.08 to 0.48 lb/ft, 0.12 to 0.72 kg/m
  • Industry: General Industrial, Off-road Machinery
  • Hose Inner Tube Material: Polyester Elastomer
  • Brand: Parker
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 100 to 340 bar, 1450 to 4930 psi, 10.0 to 34.0 MPa
  • Product Type: High Pressure Hose, Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyurethane
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Thermoplastic
  • Product Style: Standard Hydraulic Hose, Single Line
  • Minimum Bend Radius: 1.181 to 9.055 inch, 30 to 230 mm
  • Media: Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
  • Compatible Fitting: 56 Series
  • Inside Diameter: 3/16 to 0.984 inch, 4.7 to 25 mm
  • Maximum Operating Temperature: 100 °C (Petroleum), 57 °C (Synthetic hydraulic fluids and water-based hydraulic fluids)
  • Application: General Industrial, Mobile Hydraulics
  • Hose Reinforcement Material: 1 Braid of High Tensile Steel Wire
  • Outside Diameter: 0.386 to 1.319 inch, 9.8 to 33.5 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker 2040H Hoses are designed to match high demands in hydraulics or media transfer applications. They offer reliability, versatility and a high degree of customization and are therefore offer the developing engineer a rich choice of solutions, always assured that the long service life and easy installation are ideal for todays demanding production environments. Additionally, long available lengths reduce waste for distribution and assembly production.

Markets:
• Industrial hydraulics
• Mobile

Features/Benefits:
• Excellent abrasion resistance
• Small bend radii
• Steel wire pressure reinforcement
• Excellent flexibility

Applications:
• High pressure service for general industrial and mobile hydraulic applications.
• For working pressure up to 34 MPa (4.930 psi)

Technical Specifications:
• Core tube: Polyester elastomer
• Pressure reinforcement: One braided layer of high tensile steel wire
• Cover: Polyurethane
• Colour: black
• Temperature range: -40°C up to +100°C for petroleum, max. 57°C for synthetic hydraulic fluids and water-based hydraulic fluids.

Notes:
• 2040H with DNV approval for hydraulic systems.
• Also available as twinline or multiline hose.

Related Documents

×
Products Hose Type Hose Inside Diameter Maximum Operating Pressure Weight
2040H-03V10 Single Line 4.7 mm 4930 psi 0.12 kg/m
2040H-04V10 Single Line 6.3 mm 4495 psi 0.17 kg/m
2040H-05V10 Single Line 8.2 mm 3625 psi 0.21 kg/m
2040H-06V10 Single Line 9.7 mm 3480 psi 0.26 kg/m
2040H-08V10 Single Line 12.8 mm 2680 psi 0.31 kg/m
2040H-10V10 Single Line 16 mm 2030 psi 0.43 kg/m
2040H-12V10 Single Line 19.4 mm 1810 psi 0.53 kg/m
2040H-16V10 Single Line 25 mm 1450 psi 0.72 kg/m
2040H-03-03V10V10 Twin Line 4.7 mm 4930 psi 0.24 kg/m
2040H-04-04V10V10 Twin Line 6.3 mm 4495 psi 0.34 kg/m
2040H-05-05V10V10 Twin Line 8.2 mm 3625 psi 0.42 kg/m
2040H-06-06V10V10 Twin Line 9.7 mm 3480 psi 0.52 kg/m
2040H-08-08V10V10 Twin Line 12.8 mm 2680 psi 0.62 kg/m

687PDC
687513