Automated Vitamin Fortification System - VitaPump™ | #200-DARY-714Q


LOADING IMAGES
200-DARY-714Q

Automated Vitamin Fortification System - VitaPump™ | #200-DARY-714Q

The piston system includes the pump & analog cable, scale & connection cable, printer/cable/paper, & Tygon food grade tubing and is used where vitamins are injected into processing lines with back pressure up to 100psi. Meets FDA 3A standards.


Technical Specifications

  • Options: 200-DARY-714Q (Piston System)
  • Application: Metering
  • Brand: SciLog
  • Width: 5.75 inch, 146 mm
  • Height: 8.5 inch, 2126 mm
  • Depth: 11 inch, 279 mm
  • Weight: 14 lb, 6.4 kg
  • Industry: Life Sciences
Safety Warning

Item Information

• The SciLog® VitaPump™ System provides high-precision metering and documentation of vitamin usage for quality control, compliance and inventory.

• The automated VitaPump™ System with piston head includes the VitaPump™ with analog cable, scale & connection cable, printer (with cable & paper), and Tygon food grade tubing. The VitaPump™ controller and scale combination provides high accuracy metering to avoid over fortification or under fortification and sends documentation to the printer or PC.


• The VitaPump™ System is pre-tested, self-calibrated and accurate to within 0.5% by volume. It's capable of metering liquids with a maximum viscosity of 2000cP.

• Each system can be remotely controlled using an external relay, operator friendly design and easily integrates with existing systems.

The continuously self-calibrating system has been used for metering of vitamins D, A & D, A & E in batch, as well as continuous milk processing applications. Where the vitamin is injected into processing lines that have pressures up to 100 psi, the rotary piston model is recommended and meets the FDA 3A standards. The piston configuration has wetted parts of stainless steel and ceramic.

• The VitaPump™ System is available with two different gear models: piston (part number: 200-DARY-714Q) or peristaltic (part number: 200-DARY-7181).

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945