20621-12-12 - Field Attachable Hydraulic Hose Fitting – 21 Series Fittings | Parker NA

Field Attachable Hydraulic Hose Fitting – 21 Series Fittings | #20621-12-12

Click to View CAD Model
20621-12-12

Field Attachable Hydraulic Hose Fitting – 21 Series Fittings | #20621-12-12

Parker's 21 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.


Technical Specifications

  • Materials of Construction: Steel
  • Shape: Straight
  • Product Style: Female JIC 37° - Swivel
  • Port Connection: 3/4"
  • Hose I.D. (inch): 5/8"
  • Connection Thread Size: 1-1/16"-12
  • Port Size: 3/4 inch
  • Hose Inside Diameter: 5/8 inch
  • Connection Size: 1-1/16"-12 inch Thread
  • Product Style: Female JIC 37° - Swivel
  • Shape: Straight
  • Materials of Construction: Steel
Safety Warning

Item Information

Parker's 21 series fittings are a two-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 21 series fittings are compatible with transportation, air brake and refrigerant hoses. The 21 series fittings are available from 3/16” to 1-3/8” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Refrigerant

Compatible Hoses:
• 213
• 285
• 293

Read More Show Less

CAD Drawings + Files


Related Documents

Literature and Reference Materials
CrimpSource
Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583