Field Attachable Hydraulic Hose Fitting - 22 Series Fittings | #20622-8-8


LOADING IMAGES
20622-8-8
Click to View CAD Model

Field Attachable Hydraulic Hose Fitting - 22 Series Fittings | #20622-8-8

Parker's 22 series fittings are a three-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools.


Technical Specifications

  • Hose I.D. (inch): 13/32"
  • Port Connection: 1/2"
  • Materials of Construction: Steel
  • Product Style: Female JIC 37° - Swivel
  • Shape: Straight
  • Connection Thread Size: 3/4"-16
  • Port Size: 1/2 inch
  • Hose Inside Diameter: 13/32 inch
  • Connection Size: 3/4"-16 inch Thread
  • Product Style: Female JIC 37° - Swivel
  • Shape: Straight
  • Materials of Construction: Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 22 series fittings are a three-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 22 series fittings are compatible with transportation, liquefied petroleum gas and marine fuel & brake engine hoses The 22 series fittings are available from 3/16” to 2-3/8” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture
• Material Handling
• Marine

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Gasoline
• Ethanol blends
• Diesel fuels
• Liquefied petroleum gas (LPG)
• Antifreeze solutions

Compatible Hoses:
• 201
• 206
• 266
• 221FR
• SS25UL

Read More Show Less

CAD Drawings + Files


Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Literature and Reference Materials
CrimpSource
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583