Needle Valve, Double Block and Bleed 20DBNV Series - 20,000 PSI | #20DBNVH9M4


LOADING IMAGES
20DBNVH9M4 20DBNVH9M4

Needle Valve, Double Block and Bleed 20DBNV Series - 20,000 PSI | #20DBNVH9M4

Parker Autoclave’s 20DBNV Series is a three valve block and bleed compact system that is designed for blocking, bleeding, and calibration of instrumentation systems. This valve is a non-rotating rising stem design, rated to 20,000 psi (1379 bar).


Technical Specifications

  • Tube Type: F562C
  • Options: n/a
  • Maximum Operating Pressure: 1379 bar, 20000 psi
  • Vent Type: SF250CX20
  • Tube Type: F562C
Safety Warning

Item Information

Parker Autoclave's 20DBNV Series double block and bleed needle valves are a three system manifold valve providing an economical and convenient method of blocking, bleed¬ing and calibrating pressure transmitters and gauges. The valve utilizes standard valve packing and stem design making it compact and easy to use.

These valves have a rising stem bar stock body design with working pressures to 20,000 psi (1379 bar). The cone and thread connections utilize Parker Autoclave tubing with sizes from 1/4" to 3/8”". Operating temperatures can go from 0°F to 800°F (-17.8°C to 427°C) with special graphite braided yarn packing (GY). 316 stainless steel construction is the standard material with other options available. Along with their many features these valves provide dependable and trouble free service in wide variety of applications.


Markets:
• Oil and Gas
• Petrochemical
• Chemical

Features/Benefits:
• 20DBNV Series valve design provides large valve performance in a small package.
• Tubing sizes: 1/4" to 1".
• Rising stem/bar stock body design.
• Metal-to-metal seating achieves bubble-tight shut-off, longer stem/seat life in abrasive
flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• PTFE encapsulated packing provides dependable stem and body sealing.
• Stem and packing gland design have been selected to achieve extended thread cycle life and reduced handle torque.
• Temperatures from -100°F (-73°C) to 600°F (316°C)   

Applications:
• Calibrating Transmitters
• Gauge Testing
• Pressure Monitoring and Test
• Chemical Injection

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516