Quick Coupling, European profile, ND 5 (Series 21) | #21KBIW13MPN


LOADING IMAGES
21KBIW13MPN
Click to View CAD Model

Quick Coupling, European profile, ND 5 (Series 21) | #21KBIW13MPN

Quick coupling system with nominal diameter 5 for pneumatic, liquids and gas applications up to 35 bar. Available in brass, nickel-plated brass, or stainless steel.


Technical Specifications

  • Function: Double Shut-Off
  • Connection Size: G 1/4
  • Body Material: Brass
  • Coupling Half: Coupler
  • Connection Type: Female BSPP
  • For Fluid Type: Water (Industrial, drinking, treated water), Air & Neutral Gases (Industrial compressed, lubricated air, inert gases)
  • Weight: 0.039 kg
  • Product Series: Series 21
  • Diameter: 5 mm (nominal)
  • Flow Rate: 2.7 L/min (water), 310 L/min (air)
  • Industry: Electronics, General Industrial, Healthcare & Life Sciences, Transportation
  • Interchange Type: European Profile
  • Brand: Parker, Rectus
  • Connection Size: G 1/4
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 35 bar, 507 psi
  • Compatible Fitting: Series 21 Plug
  • Shape: Straight
  • Application: Energy Management, Electronics, Food & Beverages, In-Plant Automotive, Industrial Machinery, Laboratory, Diagnostics, Pharma, Trucks & Trailers
  • Hex Size: 17 mm
  • Product Type: Pneumatic Quick Couplings
  • Connection Type: Female, BSPP ISO 228 Parallel
  • Valve Included: Yes
  • Technology: Pneumatics, Fluid & Gas Handling
  • Function: Double Shut-Off
  • Sleeve Material: Brass
  • Valve Type: Standard Valve
  • Division: Low Pressure Connectors Europe Division
  • Plating Type: Nickel-plated
  • Body Material: Brass
  • Operation Type: Sleeve
  • Region of Origin: Germany
  • Product Style: Quick-Connect
  • Quantity per Box: 10
  • Outside Diameter: 16 mm
  • Coupling Half: Coupler
  • Seal Material: NBR

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s Series 21 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. Above average flow performance for liquid and gaseous media.


Markets:

- Industrial

- Electronics and energy management

- Rescue Equipment

- Life Science

- Machinery construction

- Material Handling

- Transportation

- Automotive

- Process

- Food & Beverage


Features/Benefits:

- Mini Industrial Coupling

- Single-hand operation for easy and fast connection

- European profile is the most representative profile worldwide

- Dry-break version available

- Additional safety locking system available to prevent unintentional disconnection

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098