Quick Coupling, European profile, ND 5 (Series 21) | #21SBTF06EVX


LOADING IMAGES
21SBTF06EVX
Click to View CAD Model

Quick Coupling, European profile, ND 5 (Series 21) | #21SBTF06EVX

Quick coupling system with nominal diameter 5 for pneumatic, liquids and gas applications up to 35 bar. Available in brass, nickel-plated brass, or stainless steel.


Technical Specifications

  • Body Material: Stainless Steel 316L
  • Coupling Half: Plug
  • Function: Double Shut-Off
  • Connection Size: 6 MM
  • Connection Type: Hose Barb
  • For Fluid Type: Industrial gases (Inert gases, industrial oxygen), n/a, Water (Industrial, potable, treated water), Air (Industrial compressed, lubricated air), Coolants, Chemicals (Paints, solvents, lubricants)
  • Weight: 0.027 kg
  • Product Series: Series 21
  • Diameter: 5 mm (nominal)
  • Flow Rate: 2.7 L/min (water)
  • Industry: Electronics, General Industrial, Healthcare & Life Sciences, Transportation
  • Interchange Type: European Profile
  • Brand: Parker, Rectus
  • Connection Size: 6 mm
  • Maximum Operating Temperature: 200 °C, 302 °F
  • Minimum Operating Temperature: -15 °C, 5 °F
  • Maximum Operating Pressure: 35 bar, 507.0 psi
  • Compatible Fitting: Series 21 Coupler
  • Shape: Straight
  • Application: Energy Management, Electronics, Food & Beverages, In-Plant Automotive, Industrial Machinery, Laboratory, Diagnostics, Pharma, Trucks & Trailers
  • Hex Size: 14 mm
  • Product Type: Pneumatic Quick Couplings
  • Connection Type: Hose Barb
  • Valve Included: Yes
  • Technology: Pneumatics, Fluid & Gas Handling
  • Function: Double Shut-Off
  • Valve Type: Standard Valve
  • Sleeve Material: No sleeve, n/a
  • Division: Low Pressure Connectors Europe Division
  • Plating Type: Without Surface Treatment
  • Body Material: Stainless Steel 316L
  • Operation Type: n/a
  • Region of Origin: Germany
  • Product Style: Quick-Connect
  • Quantity per Box: 2.0
  • Specifications Met: ATEX, RoHS
  • Coupling Half: Plug
  • Seal Material: FKM
Safety Warning

Item Information

Parker’s Series 21 is a mini-industrial coupling with European profile. Coupling system with single-hand operation. Above average flow performance for liquid and gaseous media.


Markets:

- Industrial

- Electronics and energy management

- Rescue Equipment

- Life Science

- Machinery construction

- Material Handling

- Transportation

- Automotive

- Process

- Food & Beverage


Features/Benefits:

- Mini Industrial Coupling

- Single-hand operation for easy and fast connection

- European profile is the most representative profile worldwide

- Dry-break version available

- Additional safety locking system available to prevent unintentional disconnection

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098