2F-R3K-V-SS-10-FF - Stream Switching System, R-Max II Series | Parker NA

Stream Switching System, R-Max II Series | #2F-R3K-V-SS-10-FF

2F-R3K-V-SS-10-FF

Stream Switching System, R-Max II Series | #2F-R3K-V-SS-10-FF

R-Max II is a multi-functional component system integrating both stream switching and filtering into one unique compact assembly.


Technical Specifications

  • End Fitting Type: 1/8" NPT Female
  • Seat Material: PCTFE
  • Body Material: 316 Stainless Steel
  • Connection: No Fitting
  • Number of Housings: 10
  • Seal Material: Fluorocarbon Rubber
  • Options: None
  • Fitting Connection Type: Female NPT 1/8"
  • Options: None
  • Seat Material: PCTFE
  • Seal Material: Fluorocarbon Rubber
  • Body Material: Stainless Steel 316
  • Number of Housings: 10
  • Connection Size: No Fitting
Safety Warning

Item Information

The Parker Gen II R-max™ is a multi-functional system capable of integrating both stream switching and filtering into one unique compact assembly. The system is designed to control both gases and liquids in analytical systems ranging from vacuum to 500 psig (34 bar) while requiring only 65 psig (5 bar) actuat¬ing air pressure. The system was engineered with a focus on improved product reliability and reduced cost of ownership. The Parker Gen II R-max™ Stream Switching System utilizes state-of-the-art surface mount technology to reduce leak paths, internal volume, and dead volume. With surface mounting, system components may be easily removed and replaced without breaking process connections. In addition, the Parker Gen II R-max™ system utilizes an internal self-purging outlet header to eliminate the need for an additional outlet loop.


Markets:
• Petrochemical
• Refineries
• Power Generation
• Research


Features/Benefits:

• Captured vent provides a low pressure header that separates sample stream from actuation air preventing cross contamination.
• Enhanced position indicator enables easy recognition of valve position for maximum system safety.
• Backward compatibility allows the enhanced features to be added to existing units.
• Surface mount technology enhances maximum system flexibility and enables the user to add additional streams to a system without interrupting installed units.
• Low internal volume insures maximum system efficiency by reducing purge time and expensive purge gas.
• Modular valve design offers maximum serviceability for quick and easy in-system repair and reduced downtime.
• The Gen II R-max™ is available for ANSI/ISA-76.00.02 (NeSSI) mounting.


Applications:
• Skid Integrators
• Process Analyzers
• Stream Switching Systems
• Analytical OEM Equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516